(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) |
---|---|---|---|---|---|---|---|
287,903 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | B | AC200V | ||
286,170 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | G | AC200V | ||
286,170 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | R | AC200V | ||
286,170 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | Yellow | AC200V | ||
287,903 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | B | DC24V | ||
286,170 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | G | DC24V | ||
286,170 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | R | DC24V | ||
286,170 VND | 1 Piece(s) | 4 Day(s) | Φ 6 | Yellow | DC24V | ||
295,231 VND | 1 Piece(s) | 4 Day(s) | Φ 8 | B | AC200V | ||
291,766 VND | 1 Piece(s) | 4 Day(s) | Φ 8 | R | AC200V | ||
291,766 VND | 1 Piece(s) | 4 Day(s) | Φ 8 | Yellow | AC200V | ||
439,444 VND | 1 Piece(s) | 4 Day(s) | Φ 8 | B | DC24V | ||
411,007 VND | 1 Piece(s) | 4 Day(s) | Φ 8 | G | DC24V | ||
1,752,018 VND | 1 Piece(s) | Same day | Φ 8 | R | DC24V | ||
291,766 VND | 1 Piece(s) | 4 Day(s) | Φ 8 | Yellow | DC24V | ||
302,561 VND | 50 Piece(s) | 4 Day(s) | Φ 10 | B | AC200V | ||
297,360 VND | 1 Piece(s) | 4 Day(s) | Φ 10 | G | AC200V | ||
297,360 VND | 1 Piece(s) | 4 Day(s) | Φ 10 | R | AC200V | ||
297,360 VND | 1 Piece(s) | 4 Day(s) | Φ 10 | Yellow | AC200V | ||
302,561 VND | 1 Piece(s) | 4 Day(s) | Φ 10 | B | DC24V | ||
297,360 VND | 1 Piece(s) | 4 Day(s) | Φ 10 | G | DC24V | ||
297,360 VND | 1 Piece(s) | 4 Day(s) | Φ 10 | R | DC24V | ||
297,360 VND | 1 Piece(s) | 4 Day(s) | Φ 10 | Yellow | DC24V | ||
304,691 VND | 1 Piece(s) | 4 Day(s) | Φ 12 | G | AC200V | ||
304,691 VND | 1 Piece(s) | 4 Day(s) | Φ 12 | R | AC200V | ||
309,892 VND | 1 Piece(s) | 4 Day(s) | Φ 12 | B | DC24V | ||
304,691 VND | 1 Piece(s) | 4 Day(s) | Φ 12 | G | DC24V | ||
304,691 VND | 1 Piece(s) | 4 Day(s) | Φ 12 | R | DC24V | ||
317,222 VND | 1 Piece(s) | 4 Day(s) | φ14 | B | AC200V | ||
310,287 VND | 1 Piece(s) | 4 Day(s) | φ14 | G | AC200V | ||
310,287 VND | 1 Piece(s) | 4 Day(s) | φ14 | R | AC200V | ||
310,287 VND | 1 Piece(s) | 4 Day(s) | φ14 | Yellow | AC200V | ||
317,222 VND | 1 Piece(s) | 4 Day(s) | φ14 | B | DC24V | ||
310,287 VND | 1 Piece(s) | 4 Day(s) | φ14 | G | DC24V | ||
310,287 VND | 1 Piece(s) | 4 Day(s) | φ14 | R | DC24V | ||
310,287 VND | 1 Piece(s) | 4 Day(s) | φ14 | Yellow | DC24V | ||
328,018 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | B | AC200V | ||
321,085 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | G | AC200V | ||
321,085 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | R | AC200V | ||
321,085 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Yellow | AC200V | ||
328,018 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | B | DC24V | ||
321,085 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | G | DC24V | ||
321,085 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | R | DC24V | ||
321,085 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Yellow | DC24V |
Loading...Tải…
Light Source | LED display light |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy