(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Type | Push button operation | Button color | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
366,400 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Blue | [Available] IP65 | CE / UL | 18 | 18 | ||
366,400 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
366,400 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
366,400 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
399,337 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Blue | [Available] IP65 | CE / UL | 18 | 18 | ||
411,819 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
399,337 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
399,337 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
399,337 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
399,733 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Blue | [Available] IP65 | CE / UL | 18 | 18 | ||
399,733 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
399,733 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
399,733 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
399,733 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
400,128 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Blue | [Available] IP65 | CE / UL | 24 | 18 | ||
400,128 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Green | [Available] IP65 | CE / UL | 24 | 18 | ||
400,128 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Red | [Available] IP65 | CE / UL | 24 | 18 | ||
400,128 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | [White] White | [Available] IP65 | CE / UL | 24 | 18 | ||
400,128 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 24 | 18 | ||
286,170 VND | 1 Piece(s) | 4 Day(s) | - | - | - | - | - | - | - | - | ||
324,155 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Blue | [Available] IP65 | CE / UL | 18 | 18 | ||
324,155 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
324,155 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
324,155 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
324,155 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
343,620 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Blue | [Available] IP65 | CE / UL | 18 | 18 | ||
343,620 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
343,620 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
343,620 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
343,620 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Blue | [Available] IP65 | CE / UL | 18 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | - | [Available] IP65 | CE / UL | 18 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Blue | [Available] IP65 | CE / UL | 24 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Green | [Available] IP65 | CE / UL | 24 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Red | [Available] IP65 | CE / UL | 24 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | [White] White | [Available] IP65 | CE / UL | 24 | 18 | ||
344,016 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Momentary | Yellow | [Available] IP65 | CE / UL | 24 | 18 | ||
334,558 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Blue | [Available] IP65 | CE / UL | 18 | 18 | ||
334,558 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
334,558 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
334,558 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Blue | [Available] IP65 | CE / UL | 24 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Green | [Available] IP65 | CE / UL | 24 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Red | [Available] IP65 | CE / UL | 24 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | [White] White | [Available] IP65 | CE / UL | 24 | 18 | ||
334,953 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Non-illumination type push-button | Alternate | Yellow | [Available] IP65 | CE / UL | 24 | 18 | ||
354,023 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
354,023 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
354,023 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
354,023 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
354,812 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Green | [Available] IP65 | CE / UL | 18 | 18 | ||
354,812 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Red | [Available] IP65 | CE / UL | 18 | 18 | ||
354,812 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | [White] White | [Available] IP65 | CE / UL | 18 | 18 | ||
354,812 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Yellow | [Available] IP65 | CE / UL | 18 | 18 | ||
354,417 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Blue | [Available] IP65 | CE / UL | 24 | 18 | ||
354,417 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Green | [Available] IP65 | CE / UL | 24 | 18 | ||
354,417 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Red | [Available] IP65 | CE / UL | 24 | 18 | ||
354,417 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | [White] White | [Available] IP65 | CE / UL | 24 | 18 | ||
354,417 VND | 1 Piece(s) | 4 Day(s) | Φ 16 | Illumination push-button | Alternate | Yellow | [Available] IP65 | CE / UL | 24 | 18 |
Loading...Tải…
Contact Configuration | 1c | Terminal shape | Solder/tab | Guard included | None |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy