(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate | Features |
---|---|---|---|---|---|---|---|---|---|
368,728 VND | 1 Piece(s) | 4 Day(s) | 50 | 65 | 45 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
389,260 VND | 1 Piece(s) | 5 Day(s) | 50 | 65 | 45 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
372,683 VND | 1 Piece(s) | 4 Day(s) | 50 | 65 | 55 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
393,215 VND | 1 Piece(s) | 5 Day(s) | 50 | 65 | 55 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
420,505 VND | 1 Piece(s) | 5 Day(s) | 65 | 95 | 55 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
449,570 VND | 1 Piece(s) | 5 Day(s) | 65 | 95 | 55 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
377,151 VND | 1 Piece(s) | 5 Day(s) | 75 | 105 | 55 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
413,733 VND | 1 Piece(s) | 5 Day(s) | 75 | 105 | 55 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
428,567 VND | 1 Piece(s) | 5 Day(s) | 80 | 80 | 60 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
457,633 VND | 1 Piece(s) | 5 Day(s) | 80 | 80 | 60 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
375,174 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 45 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
390,955 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 45 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
406,666 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 45 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
458,778 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 70 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
474,558 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 70 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
490,269 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 70 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
508,693 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 85 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
524,476 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 85 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
540,187 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 85 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
482,564 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 70 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
500,843 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 70 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
532,602 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 70 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
529,714 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 85 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
547,993 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 85 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
579,752 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 85 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
513,466 VND | 1 Piece(s) | 5 Day(s) | 80 | 160 | 55 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
535,456 VND | 1 Piece(s) | 5 Day(s) | 80 | 160 | 55 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
564,023 VND | 1 Piece(s) | 5 Day(s) | 80 | 160 | 55 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
562,231 VND | 1 Piece(s) | 5 Day(s) | 80 | 160 | 85 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
584,221 VND | 1 Piece(s) | 5 Day(s) | 80 | 160 | 85 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
612,789 VND | 1 Piece(s) | 5 Day(s) | 80 | 160 | 85 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
531,086 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 70 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
553,075 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 70 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
582,088 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 70 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
584,411 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 85 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
606,403 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 85 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
635,412 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 85 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
598,985 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 70 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
632,527 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 70 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
658,307 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 70 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
665,271 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 85 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
698,812 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 85 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
724,594 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 85 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
510,672 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 75 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
538,665 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 75 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
562,493 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 75 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
448,150 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 100 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
476,142 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 100 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
499,970 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 100 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
596,489 VND | 1 Piece(s) | 5 Day(s) | 100 | 185 | 70 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
674,882 VND | 1 Piece(s) | 5 Day(s) | 100 | 185 | 70 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
600,198 VND | 1 Piece(s) | 5 Day(s) | 100 | 200 | 70 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
693,681 VND | 1 Piece(s) | 5 Day(s) | 100 | 200 | 70 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
636,550 VND | 1 Piece(s) | 5 Day(s) | 100 | 230 | 70 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
743,389 VND | 1 Piece(s) | 5 Day(s) | 100 | 230 | 70 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
549,003 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 75 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
574,009 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 75 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
614,664 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 75 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
610,816 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 100 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
635,825 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 100 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
676,480 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 100 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
638,774 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 75 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
674,291 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 75 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
701,590 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 100 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
737,107 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 100 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
795,716 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 100 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
719,632 VND | 1 Piece(s) | 5 Day(s) | 140 | 170 | 95 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
758,687 VND | 1 Piece(s) | 5 Day(s) | 140 | 170 | 95 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
833,928 VND | 1 Piece(s) | 5 Day(s) | 140 | 170 | 95 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
796,021 VND | 1 Piece(s) | 5 Day(s) | 140 | 230 | 95 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
854,571 VND | 1 Piece(s) | 5 Day(s) | 140 | 230 | 95 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
945,529 VND | 1 Piece(s) | 5 Day(s) | 140 | 230 | 95 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
508,013 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 75 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
556,508 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 75 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
604,515 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 75 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
541,658 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 100 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
590,151 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 100 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
638,158 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 100 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
714,918 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 75 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
767,605 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 75 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
858,840 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 75 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
767,487 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 100 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
820,173 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 100 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
911,408 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 100 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
889,478 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 130 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
942,164 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 130 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,033,399 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 130 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
861,002 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 100 | Without Board | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
927,438 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 100 | - | Small bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,037,504 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 100 | Iron Substrate | Small bolt type (Body: ABS_gray, cover: ABS_gray) |
Loading...Tải…
Material | Resin | Installation | Unspecified | Locking type | Screw type |
---|---|---|---|---|---|
Color | Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy