(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate | Features |
---|---|---|---|---|---|---|---|---|---|
502,405 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 70 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
516,208 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 70 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
555,648 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 70 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
643,590 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 85 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
657,393 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 85 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
696,834 VND | 1 Piece(s) | 5 Day(s) | 80 | 110 | 85 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
517,491 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 70 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
533,794 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 70 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
567,529 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 70 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
549,916 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 85 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
566,217 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 85 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
599,953 VND | 1 Piece(s) | 5 Day(s) | 80 | 130 | 85 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
769,672 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 70 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
791,662 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 70 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
834,120 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 70 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
832,852 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 85 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
854,844 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 85 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
897,300 VND | 1 Piece(s) | 5 Day(s) | 80 | 180 | 85 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
681,806 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 70 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
715,345 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 70 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
754,574 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 70 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
745,138 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 85 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
778,679 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 85 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
817,906 VND | 1 Piece(s) | 5 Day(s) | 80 | 250 | 85 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
530,115 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 75 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
546,243 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 75 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
595,776 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 75 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
655,454 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 100 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
671,582 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 100 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
721,116 VND | 1 Piece(s) | 5 Day(s) | 100 | 100 | 100 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
502,405 VND | 1 Piece(s) | 5 Day(s) | 110 | 80 | 70 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
516,208 VND | 1 Piece(s) | 5 Day(s) | 110 | 80 | 70 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
555,648 VND | 1 Piece(s) | 5 Day(s) | 110 | 80 | 70 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
643,590 VND | 1 Piece(s) | 5 Day(s) | 110 | 80 | 85 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
657,393 VND | 1 Piece(s) | 5 Day(s) | 110 | 80 | 85 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
696,834 VND | 1 Piece(s) | 5 Day(s) | 110 | 80 | 85 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
721,007 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 75 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
746,016 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 75 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
786,669 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 75 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
726,663 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 100 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
751,670 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 100 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
792,325 VND | 1 Piece(s) | 5 Day(s) | 125 | 125 | 100 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
877,089 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 75 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
912,608 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 75 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
971,216 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 75 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
930,995 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 100 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
966,513 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 100 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,025,122 VND | 1 Piece(s) | 5 Day(s) | 125 | 175 | 100 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
517,491 VND | 1 Piece(s) | 5 Day(s) | 130 | 80 | 70 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
533,794 VND | 1 Piece(s) | 5 Day(s) | 130 | 80 | 70 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
567,529 VND | 1 Piece(s) | 5 Day(s) | 130 | 80 | 70 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
549,916 VND | 1 Piece(s) | 5 Day(s) | 130 | 80 | 85 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
566,217 VND | 1 Piece(s) | 5 Day(s) | 130 | 80 | 85 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
599,953 VND | 1 Piece(s) | 5 Day(s) | 130 | 80 | 85 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
952,259 VND | 1 Piece(s) | 5 Day(s) | 140 | 170 | 95 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
991,315 VND | 1 Piece(s) | 5 Day(s) | 140 | 170 | 95 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,066,556 VND | 1 Piece(s) | 5 Day(s) | 140 | 170 | 95 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,010,852 VND | 1 Piece(s) | 5 Day(s) | 140 | 230 | 95 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,069,401 VND | 1 Piece(s) | 5 Day(s) | 140 | 230 | 95 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,160,359 VND | 1 Piece(s) | 5 Day(s) | 140 | 230 | 95 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
694,916 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 75 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
727,591 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 75 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
791,416 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 75 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
730,537 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 100 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
763,212 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 100 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
827,036 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 100 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
738,422 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 75 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
791,108 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 75 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
882,341 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 75 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
768,597 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 100 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
821,283 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 100 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
912,517 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 100 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,112,218 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 130 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,164,905 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 130 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,256,138 VND | 1 Piece(s) | 5 Day(s) | 150 | 200 | 130 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,090,466 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 100 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,156,902 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 100 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,266,968 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 100 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,206,432 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 130 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,272,868 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 130 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
1,382,935 VND | 1 Piece(s) | 5 Day(s) | 150 | 250 | 130 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
644,670 VND | 1 Piece(s) | 5 Day(s) | 175 | 125 | 75 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
680,187 VND | 1 Piece(s) | 5 Day(s) | 175 | 125 | 75 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
738,796 VND | 1 Piece(s) | 5 Day(s) | 175 | 125 | 75 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
681,813 VND | 1 Piece(s) | 5 Day(s) | 175 | 125 | 100 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
717,330 VND | 1 Piece(s) | 5 Day(s) | 175 | 125 | 100 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
775,939 VND | 1 Piece(s) | 5 Day(s) | 175 | 125 | 100 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
740,667 VND | 1 Piece(s) | 5 Day(s) | 170 | 140 | 95 | Without Board | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
779,724 VND | 1 Piece(s) | 5 Day(s) | 170 | 140 | 95 | - | Hinge compact type (Body: ABS_gray, cover: ABS_gray) | ||
854,966 VND | 1 Piece(s) | 5 Day(s) | 170 | 140 | 95 | Iron Substrate | Hinge compact type (Body: ABS_gray, cover: ABS_gray) |
Loading...Tải…
Material | Resin | Installation | Unspecified | Locking type | Cicada ring type |
---|---|---|---|---|---|
Color | Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy