(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate | Features |
---|---|---|---|---|---|---|---|---|---|
1,218,540 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,280,627 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,370,127 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,459,168 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,547,566 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,700,558 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,716,319 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,854,576 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,976,780 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,424,496 VND | 1 Piece(s) | 5 Day(s) | 280 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,512,896 VND | 1 Piece(s) | 5 Day(s) | 280 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,665,886 VND | 1 Piece(s) | 5 Day(s) | 280 | 190 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,728,968 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,922,596 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,100,376 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,913,926 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,396,103 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,020,493 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,233,434 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,539,022 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,324,478 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,537,418 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,843,005 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,962,429 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
3,711,696 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,913,926 VND | 1 Piece(s) | 5 Day(s) | 340 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,396,103 VND | 1 Piece(s) | 5 Day(s) | 340 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,688,634 VND | 1 Piece(s) | 5 Day(s) | 380 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,826,891 VND | 1 Piece(s) | 5 Day(s) | 380 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,949,094 VND | 1 Piece(s) | 5 Day(s) | 380 | 190 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,020,493 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,233,434 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,539,022 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,324,478 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 180 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,537,418 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 180 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,843,005 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
3,823,270 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
4,842,992 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,811,444 VND | 1 Piece(s) | 5 Day(s) | 560 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
3,560,711 VND | 1 Piece(s) | 5 Day(s) | 560 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
2,409,725 VND | 1 Piece(s) | 5 Day(s) | 560 | 380 | 180 | - | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
3,429,446 VND | 1 Piece(s) | 5 Day(s) | 560 | 380 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: ABS_gray) | ||
1,258,413 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,320,498 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,409,999 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,483,437 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,571,836 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,724,828 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,780,460 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,918,718 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,040,920 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,448,767 VND | 1 Piece(s) | 5 Day(s) | 280 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,537,165 VND | 1 Piece(s) | 5 Day(s) | 280 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,690,158 VND | 1 Piece(s) | 5 Day(s) | 280 | 190 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,765,371 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,959,000 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,136,782 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,985,002 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,467,179 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,091,570 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,304,511 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,610,098 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,419,823 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,632,765 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,938,351 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
3,043,905 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
3,623,110 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,985,002 VND | 1 Piece(s) | 5 Day(s) | 340 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,467,179 VND | 1 Piece(s) | 5 Day(s) | 340 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,752,775 VND | 1 Piece(s) | 5 Day(s) | 380 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,891,035 VND | 1 Piece(s) | 5 Day(s) | 380 | 190 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,013,234 VND | 1 Piece(s) | 5 Day(s) | 380 | 190 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,091,570 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,304,511 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,610,098 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,419,823 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 180 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,632,765 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 180 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,938,351 VND | 1 Piece(s) | 5 Day(s) | 380 | 280 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
3,930,751 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
4,950,471 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,892,921 VND | 1 Piece(s) | 5 Day(s) | 560 | 280 | 130 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
3,472,122 VND | 1 Piece(s) | 5 Day(s) | 560 | 280 | 130 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
2,517,206 VND | 1 Piece(s) | 5 Day(s) | 560 | 380 | 180 | - | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
3,536,926 VND | 1 Piece(s) | 5 Day(s) | 560 | 380 | 180 | Iron Substrate | Hinge medium type (Body: ABS_gray, cover: PC_transparent) | ||
1,345,090 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Hinge medium type (body: PC_gray, cover: PC_gray) | ||
1,407,177 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Hinge medium type (body: PC_gray, cover: PC_gray) | ||
1,496,677 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Iron Substrate | Hinge medium type (body: PC_gray, cover: PC_gray) | ||
1,592,651 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Hinge medium type (body: PC_gray, cover: PC_gray) | ||
1,681,051 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Hinge medium type (body: PC_gray, cover: PC_gray) | ||
1,834,041 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Iron Substrate | Hinge medium type (body: PC_gray, cover: PC_gray) |
Loading...Tải…
Material | Resin | Installation | Unspecified | Locking type | Cicada ring type |
---|---|---|---|---|---|
Color | Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy