(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mounting Fixture (Variable Clamp)

Mounting Fixture (Variable Clamp)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
  • Lent Out Free of Charge
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,133,413VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Appearance and specifications are subject to change without notice.

Clamp that fixes various equipment
● For fixing camera, lens and lighting
● Can be fixed in various places using 1/4" screws
● Φ18 to 60 mm

Product Description

[Applications]·A clamp for fixing various devices "Features" · For fixing cameras, lenses, and LED light · Can be fixed in various places with 1/4 imperial threads · From ø18 to 60 mm

Specification Table

Model
EMVA-VC
Part Number
EMVA-VC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

5,133,413 VND

1 Piece(s) Available 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Camera mount

Please check the type/dimensions/specifications of the part EMVA-VC in the Mounting Fixture (Variable Clamp) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EMVA-VC trong chuỗi Mounting Fixture (Variable Clamp).