(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Application | Connection direction | Shell size | Connector type |
---|---|---|---|---|---|---|---|---|---|---|
426,132 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 2 | - | - | 12S | Relay | ||
437,573 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 2 | - | - | 12S | Relay | ||
427,358 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | - | - | 14S | Relay | ||
442,710 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 6 | - | - | 14S | Relay | ||
280,778 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 14 | - | - | 20 | Relay | ||
550,164 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 17 | - | - | 20 | Relay | ||
481,953 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | - | - | 22 | Relay | ||
554,417 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 7 | - | - | 24 | Relay | ||
580,220 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 24 | - | - | 24 | Relay | ||
640,576 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 24 | - | - | 24 | Relay | ||
364,271 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 2 | Cable-to-panel mount | - | 12S | Panel | ||
358,275 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 2 | Cable-to-panel mount | - | 12S | Panel | ||
373,476 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | - | 14S | Panel | ||
379,867 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | - | 14S | Panel | ||
384,321 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 6 | Cable-to-panel mount | - | 14S | Panel | ||
397,393 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 6 | Cable-to-panel mount | - | 14S | Panel | ||
522,561 VND | 1 Piece(s) | 5 Day(s) | Male (plug) | 3 | Cable-to-panel mount | - | 14S | Panel | ||
376,443 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 3 | Cable-to-panel mount | - | 14S | Panel | ||
383,530 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 3 | Cable-to-panel mount | - | 16 | Panel | ||
393,233 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 3 | Cable-to-panel mount | - | 16 | Panel | ||
403,342 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 7 | Cable-to-panel mount | - | 16S | Panel | ||
415,921 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 10 | Cable-to-panel mount | - | 18 | Panel | ||
442,510 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 10 | Cable-to-panel mount | - | 18 | Panel | ||
399,766 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | - | 18 | Panel | ||
409,821 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | - | 18 | Panel | ||
401,403 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | - | 20 | Panel | ||
417,043 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | - | 20 | Panel | ||
428,939 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 7 | Cable-to-panel mount | - | 20 | Panel | ||
436,124 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 14 | Cable-to-panel mount | - | 20 | Panel | ||
472,315 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 14 | Cable-to-panel mount | - | 20 | Panel | ||
451,129 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 17 | Cable-to-panel mount | - | 20 | Panel | ||
487,284 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 17 | Cable-to-panel mount | - | 20 | Panel | ||
475,345 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 19 | Cable-to-panel mount | - | 22 | Panel | ||
522,828 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 19 | Cable-to-panel mount | - | 22 | Panel | ||
439,383 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | - | 22 | Panel | ||
458,096 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | - | 22 | Panel | ||
450,430 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 8 | Cable-to-panel mount | - | 22 | Panel | ||
474,885 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 8 | Cable-to-panel mount | - | 22 | Panel | ||
532,568 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 7 | Cable-to-panel mount | - | 24 | Panel | ||
509,609 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 24 | Cable-to-panel mount | - | 24 | Panel | ||
568,779 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 28 | Cable-to-panel mount | - | 24 | Panel | ||
526,686 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 26 | Cable-to-panel mount | - | 28 | Panel | ||
483,341 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 20 | Cable-to-panel mount | - | 28 | Panel | ||
523,557 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 20 | Cable-to-panel mount | - | 28 | Panel | ||
569,376 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 37 | Cable-to-panel mount | - | 28 | Panel | ||
657,658 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 37 | Cable-to-panel mount | - | 28 | Panel | ||
441,387 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 3 | Cable-to-panel mount | Straight | 10SL | Straight | ||
448,668 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 3 | Cable-to-panel mount | Straight | 10SL | Straight | ||
440,001 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 2 | Cable-to-panel mount | Straight | 10SL | Straight | ||
445,548 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 2 | Cable-to-panel mount | Straight | 10SL | Straight | ||
430,726 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 3 | Cable-to-panel mount | Straight | 14S | Straight | ||
430,032 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | Straight | 14S | Straight | ||
438,848 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | Straight | 14S | Straight | ||
446,675 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 5 | Cable-to-panel mount | Straight | 14S | Straight | ||
441,523 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 6 | Cable-to-panel mount | Straight | 14S | Straight | ||
454,151 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 6 | Cable-to-panel mount | Straight | 14S | Straight | ||
425,130 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 3 | Cable-to-panel mount | Straight | 14S | Straight | ||
432,559 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 3 | Cable-to-panel mount | Straight | 14S | Straight | ||
424,583 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 2 | Cable-to-panel mount | Straight | 14S | Straight | ||
432,699 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 2 | Cable-to-panel mount | Straight | 14S | Straight | ||
443,446 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 3 | Cable-to-panel mount | Straight | 16 | Straight | ||
467,711 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 3 | Cable-to-panel mount | Straight | 16 | Straight | ||
463,361 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 7 | Cable-to-panel mount | Straight | 16S | Straight | ||
499,857 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 10 | Cable-to-panel mount | Straight | 18 | Straight | ||
526,794 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 10 | Cable-to-panel mount | Straight | 18 | Straight | ||
515,497 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 6 | Cable-to-panel mount | Straight | 18 | Straight | ||
482,360 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | Straight | 18 | Straight | ||
492,415 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | Straight | 18 | Straight | ||
486,873 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 6 | Cable-to-panel mount | Straight | 18 | Straight | ||
492,422 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 6 | Cable-to-panel mount | Straight | 18 | Straight | ||
257,803 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 10 | Cable-to-panel mount | Straight | 18 | Straight | ||
279,992 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 10 | Cable-to-panel mount | Straight | 18 | Straight | ||
477,462 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | Straight | 20 | Straight | ||
493,056 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | Straight | 20 | Straight | ||
529,308 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 7 | Cable-to-panel mount | Straight | 20 | Straight | ||
514,766 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 14 | Cable-to-panel mount | Straight | 20 | Straight | ||
555,311 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 14 | Cable-to-panel mount | Straight | 20 | Straight | ||
537,737 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 17 | Cable-to-panel mount | Straight | 20 | Straight | ||
580,269 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 17 | Cable-to-panel mount | Straight | 20 | Straight | ||
509,898 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 3 | Cable-to-panel mount | Straight | 22 | Straight | ||
573,540 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 19 | Cable-to-panel mount | Straight | 22 | Straight | ||
621,073 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 19 | Cable-to-panel mount | Straight | 22 | Straight | ||
543,918 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 14 | Cable-to-panel mount | Straight | 22 | Straight | ||
578,086 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 14 | Cable-to-panel mount | Straight | 22 | Straight | ||
526,881 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 4 | Cable-to-panel mount | Straight | 22 | Straight | ||
545,198 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 4 | Cable-to-panel mount | Straight | 22 | Straight | ||
628,106 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 24 | Cable-to-panel mount | Straight | 24 | Straight | ||
689,203 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 24 | Cable-to-panel mount | Straight | 24 | Straight | ||
718,902 VND | 1 Piece(s) | 4 Day(s) | Female (socket) | 26 | Cable-to-panel mount | Straight | 28 | Straight | ||
702,607 VND | 1 Piece(s) | 4 Day(s) | Male (plug) | 35 | Cable-to-panel mount | Straight | 28 | Straight |
Loading...Tải…
Connector series initials | M・N・O | M·N·O | MS | Wire connection method | Solder |
---|---|---|---|---|---|
Other standards (MIL) | ○ | Key position change | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy