(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mounting Fixture (Camera Adjustment Adapter)

Mounting Fixture (Camera Adjustment Adapter)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Mounting Fixture (Camera Adjustment Adapter)
  • Mounting Fixture (Camera Adjustment Adapter)
  • Volume Discount
  • Lent Out Free of Charge
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,743,817VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Rotation Adjustment
Camera Fine Adjustment Stand

● With an angular scale
● Units with a panning mechanism are also available.

· Appearance and specifications are subject to change without notice.

Product Description

[Applications]·A camera fine-tuning adapter for rotation direction adjustment "Features" · Angle scale · Also available with pan mechanism

Specification Table

Model
EMVA-ADP
EMVA-ADPP
Part Number
EMVA-ADP
EMVA-ADPP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

3,743,817 VND

1 Piece(s) Available 4 Day(s) or more 10

5,955,617 VND

1 Piece(s) Available 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Camera mount