(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Glue part | |
Material | Surface treatment | Material | |
LVC-CFJSN | Steel | Galvanizing | Rubber |
LVC-CFJSNS | Stainless Steel | - | Rubber |
Product code | Tolerance | Loading (kg/pcs) | |||
Product type | D (mm) | M (mm) | L (mm) | ||
LVC-CFJSN LVC-CFJSNS | 35 | 12 | 60 | ±5% | 60 |
43 | 12 | 60 | ±5% | 70 | |
43 | 12 | 100 | ±5% | 70 | |
43 | 12 | 120 | ±5% | 70 | |
43 | 12 | 150 | ±5% | 70 | |
54 | 12 | 60 | ±5% | 100 | |
63 | 12 | 60 | ±5% | 110 | |
63 | 12 | 100 | ±5% | 110 | |
63 | 12 | 120 | ±5% | 110 | |
63 | 12 | 150 | ±5% | 110 | |
63 | 16 | 100 | ±5% | 130 | |
63 | 16 | 120 | ±5% | 130 | |
63 | 16 | 150 | ±5% | 130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M (mm) | Body Material | Thread Material | Main Body Surface Treatment | Thread Surface Treatment | Width D (mm) | L Dimension |
---|---|---|---|---|---|---|---|---|---|---|---|
15,455 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 35 | 60 | |
16,364 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 43 | 60 | |
18,182 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 43 | 100 | |
20,000 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 43 | 120 | |
24,545 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 43 | 150 | |
18,182 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 54 | 60 | |
19,091 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 63 | 60 | |
21,818 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 63 | 100 | |
23,636 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 63 | 120 | |
27,273 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 63 | 150 | |
29,091 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 63 | 100 | |
30,909 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 63 | 120 | |
32,727 VND | 1 Piece(s) | Available | 4 Day(s) | 16 | [Steel] Steel | [Steel] Steel | Galvanizing | Galvanizing | 63 | 150 | |
41,818 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 43 | 60 | |
50,909 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 43 | 100 | |
63,636 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 43 | 150 | |
43,636 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 54 | 60 | |
52,727 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 54 | 100 | |
65,455 VND | 1 Piece(s) | Available | 4 Day(s) | 12 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | Not Provided | Not Provided | 54 | 150 |
Loading...Tải…
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard | Properties | Standard |
---|---|---|---|---|---|
Rubber Material | Rubber | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy