(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[100-1960/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Economy Series Linear Guides - with Dowel Holes
[Feature]
● Surface Treatment: Low Temperature Black Chrome Plating is Available
● Rail Length Min./Max. (mm.): 100 and 1960
Material (Hardness) 1 | Rail Length Type 2 | Number of Blocks 3 | TypeA | MX Lubrication UnitB | Assemble Height(H) C | GreaseD 4 | |
---|---|---|---|---|---|---|---|
For Medium Load | For Heavy Load | ||||||
No Surface Treatment Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-SVRN | ES-SXRN | Blank : none -MX : Provided | 24 28 33 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-SV2RN | ES-SX2RN | |||||
1mm Increment (Specified) | 1 | ES-SVRNL | ES-SXRNL | ||||
2 | ES-SV2RNL | ES-SX2RNL | |||||
Low Temperature Black Chrome Plating Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-RVRN | ES-RXRN | none | 24 28 33 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-RV2RN | ES-RX2RN | |||||
1mm Increment (Specified) | 1 | ES-RVRNL | ES-RXRNL | ||||
2 | ES-RV2RNL | ES-RX2RNL |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click
4For detail on varios types of grease, see details here>>Click *MX(Lubrication Unit)Type: standard Lithium grease filled and no other choice.
![NG] Blocks or Rails are can't be purchased individually (sold as SET items)
!Operating Temperature for this prodcut is −20〜80℃
!About Low Temperature Black Chrome Plating, see more details here>>click
Part No. example
ex)[Rail Length Type] 1mm Specified、[Number of blocks] 2、[Type] For Medium Load・Standard Block、[MX Lubrication Unit] Provided, [Height] 24、[Grease] Standard Grease
Type ( Part No.) | Rail Length(L) |
■Dimension of MX(Lubrication Unit)Attached | ||
・For Medium Load | ||
■Dimension of MX(Lubrication Unit)AttachedMX | ||
・For Heavy Load |
Load Range | H | L 5 | Block Dimension | Rail Dimension | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
W | L1 | B | C | S×ℓ | L2 | K | T | Cb | Grease Nipple | Dowel Hole | H1 | W1 | W2 | Ca | Counterbored | F | G 6 | ||||||||||
Standard | With MX | Mounting Hole | E | T1 | N | Φa | F | P | ℓ1 | d1×d2×h | |||||||||||||||||
Medium | 24 | 100~1480 (160) | 34 | 41 | 50.6 | 26 | - | M4×7 | 25 | 20 | 7 | 0.85 | M5×P0.8 | 6 | 5 | 17 | 3 | - | - | 4 | 12.5 | 15 | 9.5 | 0.5 | 3.5×6×4.5 | 60 | 20 |
28 | 160~1960 (220) | 42 | 47 | 56.6 | 32 | - | M5×7.5 | 27.6 | 22.5 | 7.5 | 1.0 | M6×P0.75 | 13 | 6 | 21 | 4 | - | - | 5 | 15.5 | 20 | 11 | 0.6 | 6×9.5×8.5 | 60 | 20 | |
33 | 160~1960 (220) | 48 | 59 | 68.6 | 35 | - | M6×9 | 37 | 26.5 | 8 | 1.0 | M6×P0.75 | 13 | 6.8 | 24 | 4 | - | - | 5 | 18 | 23 | 12.5 | 0.8 | 7×11×9 | 60 | 20 | |
Heavy | 24 | 100~1480 (160) | 34 | 57 | 66.6 | 26 | 26 | M4×7 | 41 | 20 | 7 | 0.85 | M5×P0.8 | 6 | 5 | 17 | 3 | 4 | 24 | 4 | 12.5 | 15 | 9.5 | 0.5 | 3.5×6×4.5 | 60 | 20 |
28 | 160~1960 (220) | 42 | 67 | 76.6 | 32 | 32 | M5×7.5 | 47.6 | 22.5 | 7.5 | 1.0 | M6×P0.75 | 13 | 6 | 21 | 4 | 5 | 28 | 5 | 15.5 | 20 | 11 | 0.6 | 6×9.5×8.5 | 60 | 20 | |
33 | 160~1960 (220) | 48 | 83 | 92.6 | 35 | 35 | M6×9 | 61 | 26.5 | 8 | 1.0 | M6×P0.75 | 13 | 6.8 | 24 | 4 | 5 | 35 | 5 | 18 | 23 | 12.5 | 0.8 | 7×11×9 | 60 | 20 |
5( )Dimension is the shortest Length for 2 blocks type.
6Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
Standard Length (Fixed Length) List
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height ( H ) | Rail Length ( L ) | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24 | (100) | 160 | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | |||
28 | (160) | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | 1600 | 1720 | 1840 | 1960 |
33 | (160) | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | 1600 | 1720 | 1840 | 1960 |
!( ) this length is availalbe with single blocks type only.
!Maximum Length of Low Temp Black Chrome Plating Type is L 1,000mm.
!Grease Nipple:H24 has Straight Nipple, H28 and H33 has side fowarded Nipple
!Gease Nipple posiion can be changed, since it is screw-in type.
kgf=N×0.101972
Load Range | Height (H) | Basic Rated Load7 | Static Allowable Moment | Mass | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block Used | 2 Blocks Used in close contact8 | Block | Guide Rail kg/m | |||||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | Standard kg | Wide kg | |||||
Medium Load | 24 | 4.50 | 8.23 | 33.0 | 33.0 | 57.0 | 124.3 | 124.3 | 114.0 | 0.15 | 0.20 | 1.5 |
28 | 6.48 | 12.1 | 58.0 | 58.0 | 135.0 | 254.0 | 254.0 | 270.0 | 0.20 | 0.25 | 2.4 | |
33 | 10.53 | 19.6 | 109.0 | 109.0 | 225.0 | 582.3 | 582.3 | 450.0 | 0.30 | 0.40 | 3.4 | |
Heavy Load | 24 | 7.74 | 14.2 | 69.0 | 69.0 | 98.0 | 184.5 | 184.5 | 196.0 | 0.20 | 0.25 | 1.5 |
28 | 11.25 | 21.3 | 155.0 | 155.0 | 232.0 | 390.2 | 390.2 | 464.0 | 0.30 | 0.35 | 2.4 | |
33 | 18.18 | 34.5 | 275.0 | 275.0 | 393.0 | 873.5 | 873.5 | 786 | 0.45 | 0.60 | 3.4 |
8The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
9The static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For nomal operating condtion | 1~2 |
When smooth running performance is required. | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA,MB,MC)/fs
fs:Static Safety Factor Co:Basic Static Rated Load
MA, MB, MC :Allowable Static Moment(N・m)
■Standard Grease Nipple Position
Code | Alterations | 仕様 | Precaution | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TMS TMC | TMS:Tapping+Fall prevention plate TMC:Only Tapping | ・レール両端面にブロック落下防止用タップ穴を加工します。 ・M3×P0.5 Depth5mm Tapped ・落下防止プレートは2枚付属します。 ・落下防止プレートの詳細は>>こちら | |||||||||
LLC RLC | LLC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| !Overall length wll be shorter by cutting. ex)ES-SVRN24-880-LLC has L 870mm. !Applicable to Standard Length type only. !Not applicable to H24 L100. | ||||||||
B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) | ・Shipped as 3 blocks (4 blocks) to single block type. ・There are limits of rail length L See "selectable shortest rail length" for details. | !Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG case: ES-SX2RN24-880-B4) !Not applicable to High Grade Type |
Block Shape | Height (H) | Linear Guide Clamper | Rail Cap | |||
Knob Type | Lever Type | |||||
S45C Equivalent | SUS304 | S45C Equivalent | SUS304 | |||
Standard Wide | 24 | SVCN24 | SSVCN24 | SVCK24 | SSVCK24 | PACK-SGLC3 |
28 | SVCN28 | SSVCN28 | SVCK28 | SSVCK28 | PACK-SGLC5 | |
33 | SVCN33 | SSVCN33 | SVCK33 | SSVCK33 | PACK-SGLC6 |
Block Shape | Height(H) | Linear Guide Height Adjustment Block <Economy Type> | Linear Guide Height Adjustment Block <Precision Type> | ||||||||||
General Structural Steel | Aluminum Alloy | S45C Equivalent | Aluminum Alloy | ||||||||||
Datum Side | Free Side | Datum Side | Free Side | ||||||||||
L Selectable | L Specified | L Selectable | L Specified | L Selectable | L Specified | L Selectable | L Specified | L Selectable | L Specified | L Selectable | L Specified | ||
Standard Wide | 24 | LGBE24 | LGBEL24 | ALGBE24 | ALGBEL24 | BETA24 | BETAL24 | BETE24 | BETEL24 | ABETA24 | ABETAL24 | ABETE24 | ABETEL24 |
28 | LGBE28 | LGBEL28 | ALGBE28 | ALGBEL28 | BETA28 | BETAL28 | BETE28 | BETEL28 | ABETA28 | ABETAL28 | ABETE28 | ABETEL28 | |
33 | LGBE33 | LGBEL33 | ALGBE33 | ALGBEL33 | BETA33 | BETAL33 | BETE33 | BETEL33 | ABETA33 | ABETAL33 | ABETE33 | ABETEL33 |
Description | Clamping | Height Adjustment | Block fallout Prevetiion | Rail Push Plate | Linear Lock | Linear Guide Lock | Block fallout Prevention | Rail Cap |
Representative Type | SVCN | BETA | SBLT | SGU | LLT | LLTG | SVP | PACK-SGLC |
Image |
Part Number |
---|
ES-RV2RN24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RN33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RV2RNL24-[161-999/1] |
ES-RV2RNL24G-[161-999/1] |
ES-RV2RNL24L-[161-999/1] |
ES-RV2RNL28-[221-1239/1] |
ES-RV2RNL28G-[221-1239/1] |
ES-RV2RNL28L-[221-1239/1] |
ES-RV2RNL33-[221-1239/1] |
ES-RV2RNL33G-[221-1239/1] |
ES-RV2RNL33L-[221-1239/1] |
ES-RVRN24-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RVRN24G-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RVRN24L-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RVRN28-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RVRN28G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RVRN28L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RVRN33-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RVRN33G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RVRN33L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RVRNL24-[101-999/1] |
ES-RVRNL24G-[101-999/1] |
ES-RVRNL24L-[101-999/1] |
ES-RVRNL28-[161-1239/1] |
ES-RVRNL28G-[161-1239/1] |
ES-RVRNL28L-[161-1239/1] |
ES-RVRNL33-[161-1239/1] |
ES-RVRNL33G-[161-1239/1] |
ES-RVRNL33L-[161-1239/1] |
ES-RX2RN24-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2RN24G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2RN24L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2RN28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2RN28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2RN28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2RN33-[280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2RN33G-[280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2RN33L-[280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2RNL24-[221-999/1] |
ES-RX2RNL24G-[221-999/1] |
ES-RX2RNL24L-[221-999/1] |
ES-RX2RNL28-[221-1239/1] |
ES-RX2RNL28G-[221-1239/1] |
ES-RX2RNL28L-[221-1239/1] |
ES-RX2RNL33-[281-1239/1] |
ES-RX2RNL33G-[281-1239/1] |
ES-RX2RNL33L-[281-1239/1] |
ES-RXRN24-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXRN24G-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXRN24L-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXRN28-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXRN28G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXRN28L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Surface Treatment | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 20 | 28$24 | 20 | 2 | 6480 | 12100 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 20 | 28$24 | 20 | 2 | 6480 | 12100 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 20 | 28$24 | 20 | 2 | 6480 | 12100 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 101 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 101 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 101 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | 1 | 4500 | 8230 | 33 | 33 | 57 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | 1 | 6480 | 12100 | 58 | 58 | 135 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | 1 | 10530 | 19600 | 109 | 109 | 225 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1000 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1000 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1000 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 280 ~ 1240 | [Standard] Standard Block with Dowel Holes | 23 | 33 | 25 | 2 | 18180 | 34.5 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 280 ~ 1240 | [Standard] Standard Block with Dowel Holes | 23 | 33 | 25 | 2 | 18180 | 34.5 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 280 ~ 1240 | [Standard] Standard Block with Dowel Holes | 23 | 33 | 25 | 2 | 18180 | 34.5 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 999 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 999 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 999 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 281 ~ 1239 | [Standard] Standard Block with Dowel Holes | 23 | 33 | 25 | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 281 ~ 1239 | [Standard] Standard Block with Dowel Holes | 23 | 33 | 25 | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 281 ~ 1239 | [Standard] Standard Block with Dowel Holes | 23 | 33 | 25 | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block with Dowel Holes | 15 | 24 | 15 | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block with Dowel Holes | 20 | 28 | 20 | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type |
Loading...Tải…
Assemble Height H | 24 | 28 | 33 | # of Mounting Holes M |
Rail Length L | 100~131 | 100~139 | 100~141 | 2 |
132~191 | 140~199 | 142~201 | 3 | |
192~251 | 200~259 | 202~261 | 4 | |
252~311 | 260~319 | 262~321 | 5 | |
312~371 | 320~379 | 322~381 | 6 | |
372~431 | 380~439 | 382~441 | 7 | |
432~491 | 440~499 | 442~501 | 8 | |
492~551 | 500~559 | 502~561 | 9 | |
552~611 | 560~619 | 562~621 | 10 | |
612~671 | 620~679 | 622~681 | 11 | |
672~731 | 680~739 | 682~741 | 12 | |
732~791 | 740~799 | 742~801 | 13 | |
792~851 | 800~859 | 802~861 | 14 | |
852~911 | 860~919 | 862~921 | 15 | |
912~971 | 920~979 | 922~981 | 16 | |
972~1031 | 980~1039 | 982~1041 | 17 | |
1032~1091 | 1040~1099 | 1042~1101 | 18 | |
1092~1151 | 1100~1159 | 1102~1161 | 19 | |
1152~1211 | 1160~1219 | 1162~1221 | 20 | |
1212~1271 | 1220~1279 | 1222~1281 | 21 | |
1272~1331 | 1280~1339 | 1282~1341 | 22 | |
1332~1391 | 1340~1399 | 1342~1401 | 23 | |
1392~1451 | 1400~1459 | 1402~1461 | 24 | |
1452~1511 | 1460~1519 | 1462~1521 | 25 | |
1512~1571 | 1520~1579 | 1522~1581 | 26 | |
1572~1631 | 1580~1639 | 1582~1641 | 27 | |
1632~1691 | 1640~1699 | 1642~1701 | 28 | |
1692~1751 | 1700~1759 | 1702~1761 | 29 | |
1752~1811 | 1760~1819 | 1762~1821 | 30 | |
1812~1871 | 1820~1879 | 1822~1881 | 31 | |
1872~1931 | 1880~1939 | 1882~1941 | 32 | |
1932~1960 | 1940~1960 | 1942~1960 | 33 | |
F Pitch of Mounting Hole | 60 | 60 | 60 |
Rail Type | Standard Rail | Set / Single Item | Set | Preload | Normal Clearance |
---|---|---|---|---|---|
Accuracy Standards | Standard Grade | Material | Carbon Steel | Ball Arrangement | Medium, Heavy Load Type |
Retainer | N/A | Rolling Element | Ball |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy