(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[100-1960/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Economy Series Linear Guides - Heavy Load Range
[Feature]
● Surface Treatment: Low Temperature Black Chrome Plating is Available
● Rail Length Min./Max. (mm.): 160 and 1960
Applicable to Low Temperature Black Chrome Plating
Material (Hardness) 1 | Block Type | Rail Length Type 2 | TypeA 3 | MX Lubrication UnitB | Asemble Height(H) C | GreaseD 4 | |||
---|---|---|---|---|---|---|---|---|---|
Single Block | 2 Blocks | ||||||||
High | Normal | High | Normal | ||||||
No Surface Treatment Carbon Steel [SCM alloy Steel] (58HRC~) | Standard Block | Standard Length | ES-SXRJ | ES-SXR | ES-SX2RJ | ES-SX2R | Blank : none -MX : Provided | 24 28 33 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
1mm Increment (Specified) | ES-SXRLJ | ES-SXRL | ES-SX2RLJ | ES-SX2RL | |||||
Wide Block Through Hole | Standard Length | - | ES-SXW | - | ES-SX2W | ||||
1mm Increment (Specified) | - | ES-SXWL | - | ES-SX2WL | |||||
Wide Block Tapped Hole | Standard Length | - | ES-SXWT | - | ES-SX2WT | ||||
1mm Increment (Specified) | - | ES-SXWTL | - | ES-SX2WTL | |||||
Low Temperature Black Chrome Plating Carbon Steel [SCM alloy Steel] (58HRC~) | Standard Block | Standard Length | - | ES-RXR | - | ES-RX2R | none | 24 28 33 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
1mm Increment (Specified) | - | ES-RXRL | - | ES-RX2RL | |||||
Wide Block Through Hole | Standard Length | - | ES-RXW | - | ES-RX2W | ||||
1mm Increment (Specified) | - | ES-RXWL | - | ES-RX2WL | |||||
Wide Block Tapped Hole | Standard Length | - | ES-RXWT | - | ES-RX2WT | ||||
1mm Increment (Specified) | - | ES-RXWTL | - | ES-RX2WTL |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click
4For detail on varios types of grease, see details here>>Click *MX(Lubrication Unit)Type: standard Lithium grease filled and no other choice.
[ ! ]Operating Temperature for this prodcut is −20〜80℃
[ ! ]About Low Temperature Black Chrome Plating, see more details here>>click
[NG] Blocks or Rails are can't be purchased individually (sold as SET items)
Part No. example
Type | Height H | Grease | - | Rail Length L | - | Alterations | |||
A B | C | D | |||||||
Product Category | Specifications | Assemblle Height H (mm) | Precision Grade (μm) | ||
---|---|---|---|---|---|
High | Normal | ||||
Medium・Heavy Load Linear Guide | Normal Clearance | Height H Tolerance | 24~33 | ±40 | ±100 |
Pair Variation of Height H | 15 | 20 | |||
Width W2 Tolerance | ±20 | ±100 | |||
Pair Variation of Width W2 | 24・28 | 15 | 20 | ||
33 | 15 | 30 |
Length Range | Tolerance (mm) | |
---|---|---|
Over | less | |
0.5 | 3 | ±0.1 |
3 | 6 | ±0.1 |
6 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
1000 | 2000 | ±1.2 |
Block | H | L 5 | Block Dimension | Rail Dimension | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
W | L1 | B | C | S×ℓ6 | L2 | K | T | Cb | Grease Nipple | H1 | W1 | W2 | Ca | Counterbored | F | G 7 | |||||||
Standard | With MX | Tapped Hole | Through Hole | Mounting Hole | E | T1 | d1×d2×h | ||||||||||||||||
Standard Block | 24 | 100~1480 (160) | 34 | 57 | 66.6 | 26 | 26 | M4×7 | ― | 41 | 20 | 7 | 0.85 | M5×P0.8 | 6 | 5 | 12.5 | 15 | 9.5 | 0.5 | 3.5×6×4.5 | 60 | 20 |
28 | 160~1960 (220) | 42 | 67 | 76.6 | 32 | 32 | M5×8 | ― | 47.6 | 22.5 | 7.5 | 1.0 | M6×P0.75 | 13 | 6 | 15.5 | 20 | 11 | 0.6 | 6×9.5×8.5 | 60 | 20 | |
33 | 160~1960 (220) | 48 | 83 | 92.6 | 35 | 35 | M6×9 | ― | 61 | 26.5 | 8 | 1.0 | M6×P0.75 | 13 | 6.8 | 18 | 23 | 12.5 | 0.8 | 7×11×9 | 60 | 20 | |
Wide Block | 24 | 100~1480 (160) | 52 | 57 | 66.6 | 41 | 26 | M5 (Through) | φ4.5 (Through) | 41 | 20 | 7 | 0.5 | M5×P0.8 | 6 | 5 | 12.5 | 15 | 18.5 | 0.5 | 3.5×6×4.5 | 60 | 20 |
28 | 160~1960 (220) | 59 | 67 | 76.6 | 49 | 32 | M6 (Through) | φ5.5 (Through) | 47.6 | 22.5 | 9 | 1.0 | M6×P0.75 | 13 | 6 | 15.5 | 20 | 19.5 | 0.6 | 6×9.5×8.5 | 60 | 20 | |
33 | 160~1960 (220) | 73 | 83 | 92.6 | 60 | 35 | M8 (Through) | φ7 (Through) | 61 | 26.5 | 10 | 1.0 | M6×P0.75 | 13 | 6.8 | 18 | 23 | 25 | 0.8 | 7×11×9 | 60 | 20 |
5( )Dimension is the shortest Length for 2 blocks type
6Wide Blocks have 2 choice of Tapped Holes and Through Holes and the depth of the hole is through type.
7Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
[ ! ]High Precision Grade can't be selected with the length below(Normal Grade only).H24:L=1001mm~1480mm
H24:L=1001mm~1480mm
H28 and H33: L=1241mm~1960mm
[ ! ]Grease Nipple:H24 has Straight Nipple, H28 has side fowarded Nipple
[ ! ]Grease Nipple posiion can be changed, since it is screw-in type.
[ ! ]Hex Socket Cap Screw>>Click
[ ! ]Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
[NG] Block and Rail can't be purchased individually(sold as set items)
Standard Length (Fixed Length) List
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height ( H ) | Rail Length ( L ) | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24 | (100) | 160 | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | |||
28 | (160) | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | 1600 | 1720 | 1840 | 1960 |
33 | (160) | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | 1600 | 1720 | 1840 | 1960 |
[ ! ]( ) this length is availalbe with single blocks type only.
[ ! ]Maximum Length of Low Temp Black Chrome Plating Type is L 1,000mm.
kgf=N×0.101972
Height(H) | Basic Rated Load8 | Static Allowable Moment | Mass | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block Used | 2 Blocks Used in close contact9 | Block | Guide Rail kg/m | ||||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | Standard kg | Wide kg | ||||
24 | 7.74 | 14.2 | 69.0 | 69.0 | 98.0 | 184.5 | 184.5 | 196.0 | 0.20 | 0.25 | 1.5 |
28 | 11.25 | 21.3 | 155.0 | 155.0 | 232.0 | 390.2 | 390.2 | 464.0 | 0.30 | 0.35 | 2.4 |
33 | 18.18 | 34.5 | 275.0 | 275.0 | 393.0 | 873.5 | 873.5 | 786 | 0.45 | 0.60 | 3.4 |
8The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
9The static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For nomal operating condtion | 1~2 |
When smooth running performance is required | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA,MB,MC)/fs
fs:Static Safety Factor Co:Basic Static Rated Load
MA, MB, MC :Allowable Static Moment(N・m)
■Datum Side and Mounting Direction
A | B |
C
■Precaution of use
■About Grease
■Standard Grease Nipple Position
Advantages of Lubrication Unit "MX" Buit-in porous core part impregnated with oil. Achieves long-term maintenance-free operation. Reduce maintenance costs. Ideal for locations where lubrication is not possible due to design. See more detail>>Click |
■Others
Code | Alterations | Specification | Precaution | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TMS TMC | TMS:Tapped Hole machining+fallout prevention Plate TMC:Tapped Hole machining | ・Tapped Hole machined on both sides to install fallout prevension plates. ・M3×P0.5 Depth 5mm ・2pcs of Fallout prevension Plate attached ・For more detaile abou Fallout prevention Plate>>Click | |||||||||
LLC RLC | LLC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| [ ! ]Overall length wll be shorter by cutting. ex)ES-SXR24-880-LLC: has L 870mmになります。 [ ! ]Applicable to Standard Length type only. [ ! ]Not applicable to L100 of H24. | ||||||||
WC | Parallel Use of 2 Rails | ・Please specify when using two axes in parallel. ・Pair variation of Height H between 2 Rails is set within 20µm ・Rails are shipped in pairs | [ ! ]Speciify the actual rail quantity(even number) to order. in the case of the order an odd number, it will be treated as an error. [ ! ]Not applicable to High Grade Type [ ! ]Not applicable to Low Temp Black Chrome Plating Type | ||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 blocks specification | ・Shipped as 3 blocks (4 blocks) to single block type. ・There are limits of rail length L See "selectable shortest rail length" for details. | [ ! ]Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG: ES-SX2R24-880-B4) [ ! ]Not applicable to High Grade Type |
Block Shape | Height (H) | Linear Guide Clamper | Rail Cap | Linear Guide Height Adjustment Block <Economy Type> | Linear Guide Height Adjustment Block <Precision Type> | |||||
---|---|---|---|---|---|---|---|---|---|---|
Knob Type | Lever Type | General Structural Steel | Aluminum Alloy | S45C Equivalent | Aluminum Alloy | |||||
Free Side | Datum Side | Free Side | Datum Side | Free Side | ||||||
L Selectable | L Specified | L Selectable | L Specified | L Selectable | L Specified | |||||
Standard Wide | 24 | SVCN24 | SVCK24 | PACK-SGLC3 | LGBE24 | ALGBE24 | BETA24 | BETE24 | ABETA24 | ABETE24 |
28 | SVCN28 | SVCK28 | PACK-SGLC5 | LGBE28 | ALGBE28 | BETA28 | BETE28 | ABETA28 | ABETE28 | |
33 | SVCN33 | SVCK33 | PACK-SGLC6 | LGBE33 | ALGBE33 | BETA33 | BETE33 | ABETA33 | ABETE33 |
Description | Clamping | Height Adjustment | Block fallout Prevention | Rail Push Plate | Linear Lock | Linear Guide Lock | Block fallout Prevention | Rail Cap |
Representative Type | SVCN | BETA | SBLT | SGU | LLT | LLTG | SVP | PACK-SGLC |
Image |
Part Number |
---|
ES-RX2R24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2R24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2R24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2R28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2R28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2R28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2R33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2R33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2R33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2RL24-[161-999/1] |
ES-RX2RL24G-[161-999/1] |
ES-RX2RL24L-[161-999/1] |
ES-RX2RL28-[221-1239/1] |
ES-RX2RL28G-[221-1239/1] |
ES-RX2RL28L-[221-1239/1] |
ES-RX2RL33-[221-1239/1] |
ES-RX2RL33G-[221-1239/1] |
ES-RX2RL33L-[221-1239/1] |
ES-RX2WT24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2WT24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2WT24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RX2WT28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2WT28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2WT28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2WT33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2WT33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2WT33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RX2WTL24-[161-999/1] |
ES-RX2WTL24G-[161-999/1] |
ES-RX2WTL24L-[161-999/1] |
ES-RX2WTL28-[221-1239/1] |
ES-RX2WTL28G-[221-1239/1] |
ES-RX2WTL28L-[221-1239/1] |
ES-RX2WTL33-[221-1239/1] |
ES-RX2WTL33G-[221-1239/1] |
ES-RX2WTL33L-[221-1239/1] |
ES-RXR24-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXR24G-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXR24L-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXR28-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXR28G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXR28L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXR33-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXR33G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXR33L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXRL24-[101-999/1] |
ES-RXRL24G-[101-999/1] |
ES-RXRL24L-[101-999/1] |
ES-RXRL28-[161-1239/1] |
ES-RXRL28G-[161-1239/1] |
ES-RXRL28L-[161-1239/1] |
ES-RXRL33-[161-1239/1] |
ES-RXRL33G-[161-1239/1] |
ES-RXRL33L-[161-1239/1] |
ES-RXW24-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXW24G-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXW24L-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-RXW28-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXW28G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
ES-RXW28L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Surface Treatment | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1000 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1000 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1000 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 220 ~ 1240 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 999 | [Wide] Wide Block Tapped Hole | 15 | 24 | 15 | Standard Grade | 2 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Wide] Wide Block Tapped Hole | 20 | 28 | 20 | Standard Grade | 2 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 221 ~ 1239 | [Wide] Wide Block Tapped Hole | 23 | 33 | 25 | Standard Grade | 2 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 1 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 1 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 1 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 101 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 101 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 101 ~ 999 | [Standard] Standard Block | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 1 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 1 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 161 ~ 1239 | [Standard] Standard Block | 23 | 33 | 25 | Standard Grade | 1 | 18180 | 34500 | 275 | 275 | 393 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 100 ~ 1000 | [Wide] Wide Block Cross-Through Holes | 15 | 24 | 15 | Standard Grade | 1 | 7740 | 14200 | 69 | 69 | 98 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 160 ~ 1240 | [Wide] Wide Block Cross-Through Holes | 20 | 28 | 20 | Standard Grade | 1 | 11250 | 21300 | 155 | 155 | 232 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type |
Loading...Tải…
Assemble Height H | 24 | 28 | 33 | # of Mounting Holes M |
Rail Length L | 100~131 | 100~139 | 100~141 | 2 |
132~191 | 140~199 | 142~201 | 3 | |
192~251 | 200~259 | 202~261 | 4 | |
252~311 | 260~319 | 262~321 | 5 | |
312~371 | 320~379 | 322~381 | 6 | |
372~431 | 380~439 | 382~441 | 7 | |
432~491 | 440~499 | 442~501 | 8 | |
492~551 | 500~559 | 502~561 | 9 | |
552~611 | 560~619 | 562~621 | 10 | |
612~671 | 620~679 | 622~681 | 11 | |
672~731 | 680~739 | 682~741 | 12 | |
732~791 | 740~799 | 742~801 | 13 | |
792~851 | 800~859 | 802~861 | 14 | |
852~911 | 860~919 | 862~921 | 15 | |
912~971 | 920~979 | 922~981 | 16 | |
972~1031 | 980~1039 | 982~1041 | 17 | |
1032~1091 | 1040~1099 | 1042~1101 | 18 | |
1092~1151 | 1100~1159 | 1102~1161 | 19 | |
1152~1211 | 1160~1219 | 1162~1221 | 20 | |
1212~1271 | 1220~1279 | 1222~1281 | 21 | |
1272~1331 | 1280~1339 | 1282~1341 | 22 | |
1332~1391 | 1340~1399 | 1342~1401 | 23 | |
1392~1451 | 1400~1459 | 1402~1461 | 24 | |
1452~1511 | 1460~1519 | 1462~1521 | 25 | |
1512~1571 | 1520~1579 | 1522~1581 | 26 | |
1572~1631 | 1580~1639 | 1582~1641 | 27 | |
1632~1691 | 1640~1699 | 1642~1701 | 28 | |
1692~1751 | 1700~1759 | 1702~1761 | 29 | |
1752~1811 | 1760~1819 | 1762~1821 | 30 | |
1812~1871 | 1820~1879 | 1822~1881 | 31 | |
1872~1931 | 1880~1939 | 1882~1941 | 32 | |
1932~1960 | 1940~1960 | 1942~1960 | 33 | |
F Pitch of Mounting Hole | 60 | 60 | 60 |
Rail Type | Standard Rail | Set / Single Item | Set | Preload | Normal Clearance |
---|---|---|---|---|---|
Material | Carbon Steel | Ball Arrangement | Medium, Heavy Load Type | Retainer | N/A |
Rolling Element | Ball |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy