(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

ES Miniature Linear Guides - Extra Long Blocks (Light Preload / Slight Clearance) [RoHS Compliant]

ES Miniature Linear Guides - Extra Long Blocks (Light Preload / Slight Clearance) [RoHS Compliant]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • ES Miniature Linear Guides - Extra Long Blocks (Light Preload / Slight Clearance) [RoHS Compliant]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • some contetns of external link are under construction.
  • Configurable CAD data of this page is under creation.
    >When removing "ES-" from the Part No. Selected. It will be MISUMI Standard Linear Guides' Part No. ex) ES-SSEB10-155 -> SSEB10-155
    >ES Linear Guide and MISUMI Standard Linear Guide has the same dimension(Outer / Hole Picth / Hole Size …etc)
  • Following method is tentatively counter measure how to download CAD data.
    Method1: Input MISUMI Standard Linear Guide Part No.(removing "ES-") on search bar of this site, then search> then download the CAD data for that part.
    Method2: Generate a Part No. of MISUMI Standard Linear Guide, then download the CAD data for that part.
    "Click"

Product Description

RoHS Compliant Economy Series Miniature Linear Guides - Extra Long Blocks, Light Preload / Slight Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Min./Max. (mm.): 40 and 990
● Assembly Height (mm.): 8, 10, 13 and 16
● Block Type : Standard / Extra Long Block with Dowel Holes
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.

Product Type(Part No.)

Material
(Hardness)
1
Rail Length
Type
2
1mm Increment
(Specified)Number
of Blocks
Preload / Precision Grade AMX
Lubrication Unit B
Assemble
Height(H)
C
Grease D
3
Light PreloadSlight Clearance
HighHigh
No Surface Treatment
Stainless Steel
[SUS440C equivalent]
(56HRC~)
Standard Length
(Fixed)
1ES-SSECBES-SSECBZBlank : none
-MX : Provided
8
10
13
16
Blank : Standard
G : G Grease
L : L Grease
Y : Y Grease
H : H Grease
2ES-SSEC2BES-SSEC2BZ
Standard Length
(Fixed)
1ES-SSECBLES-SSECBLZ
2ES-SSEC2BLES-SSEC2BLZ
Low Temperature Black Chrome Plating
Stainless Steel
[SUS440C equivalent]
(56HRC~)
Standard Length
(Fixed)
1ES-RSECB-none
2ES-SSEC2B
Standard Length
(Fixed)
1ES-RSECBL
2ES-RSEC2BL

1Materials of each part can be checked here>> Misumi linear guide product information

2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).

33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.

        If you request more than5 blocks, please see details here.>>Click 

![NG] Blocks or Rails  are can't be purchased individually (sold as SET items)

!Operating Temperature for this prodcut is −20〜80℃

!About Low Temperature Black Chrome Plating, see more details here>>click

Part No. example

ex)[Rail Length Type] 1mm Specified, [Number of Blocks] 1, [Precision Grade・Preload] Light Preload・Hight, [MX None/Proviede] Provided、[Height] 10、[Grease] Standard Grease

ES-SSECBL -MX 10 -271-(MC)
A B C D    
Part Type(Part No.) Rail Length(L) (Alterations)

Dimensional Drawing

ミニチュアリニアガイド  超ロングブロック/軽予圧:関連画像
[!] Dimension "G" of L specified Type is not same as the value on the table below. Please refere to the chart. 
[!] Blocks or Rails  are can't be purchased individually (sold as SET items)

Specification

Part No.L
4
Block DimensionRail Dimension
TypeMX
Lubrication Unit
HWL1BCS×ℓL2KCbW1W2H1CaCounterboredFG
5
Single Block2 Blocksd1×d2×h
ES-SSECB
ES-SSECBL
ES-SSECBZ
ES-SSECBLZ

ES-RSECB
ES-RSECBL
ES-SSEC2B
ES-SSEC2BL
ES-SSEC2BZ
ES-SSEC2BLZ

ES-RSEC2B
ES-RSEC2BL
-840~310
(85)
1737.51220M2×2.527.56.50.3754.70.32.4×4.2×2.3155
Blank : none
-MX : Provided
1055~635
(115)
2049.61526M3×338.67.80.395.55.50.33.5×6×3.5207.5
1370~970
(120)
2754.82030M3×3.540.8100.5127.57.50.53.5×6×4.52510
16110~990
(150)
3270.32540M3×455.3120.5158.59.50.53.5×6×4.54015

4( )Dimension is the shortest Length for 2 blocks type

5Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click

!H8 size: Screws (M2x6) for mounting provided

!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.

Standard Length (Fixed Length) List

The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments. 

HeightRail Length
( H )( L )
840557085100115130145160175190205220235250265280295310                  
10557595115135155175195215235255275295315335355375395415435455475495515535555575595615635       
137095120145170195220245270295320345370395420445470495520545570595620645670695720745770795820845870895920945970
16110150190230270310350390430470510550590630670710750790830870910950990              

Basic Rated Load / Allowalbe Static Moment / Mass

kgf=N×0.101972

Height
(H)
Basic Rated Load6Static Allowable MomentMass
C(Dynamic)
kN
Co(Static)
kN
MA
N・m
MB
N・m
MC
N・m
Block
kg
Guide Rail
kg/m
81.353.310.110.112.40.020.19
102.255.018.818.823.70.040.31
133.247.634.034.047.30.070.61
166.2113.580.780.7104.30.121.02

6The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.

  • The allowable load and moment of the linear guide are determined by dividing each value (table above) by the static safety factor fs (table below).For details>>Click
    ex)Under nomal operating condition: Allowalble load for H10 Type(kN) ⇒ 5.0/2=2.5 ( Approximately 255kg)

Static Safety Factor(fs lower limit)

Conditionfs lower limit
For nomal operating condtion1~2
When smooth running performance is required2~4
When variatoin and impact exist3~5

Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA, MB, MC)/fs

fs:Static Safety Factor Co: Basic Static Rated Load
MA, MB, MC: Allowable Static Moment(N・m)

〔図〕静的許容モーメント
 
Installation and Handling

■Datum Side and Mounting Direction

  • Datum side has Datum Plane Mark(Groove), see  FigureA. Blocks and Rails must have the same datum side when use.
  • Various Mounting Direction is availalbe having the same Basic Rated Load, see Figure B  
(A)
(B)

■Precaution of use

  • Although the retaining wire prevents the balls from falling off, care must be taken when attaching and detaching the block. Click here for details>>click
  • If the block and rail are not used in original combination, radial clearance and accuracy cannot be guaranteed.
  • It is not possible to extend the length by adding rails on the same axis.This is because the assembly accuracy between the two cut surfaces is not guaranteed.
  • Dimensional Accurarcy of Linear Guides is guranteed after fixation of the rail ( Screw Mounting and pushed to the datum side).
    The rail bends before are forced by fixation. so there is no probelm in using it.

■About Grease

  • When shipping ES Linear Guides, Lithium Soap Grease(Kyodo Yushi Multemp PS2) is filled.
    Other Brand's Grease is not reccomended to be filled. Please adopt the same brand&s grease for maintenance.
  • Grease can be pasted to the rail directly. Please run the blocks back and forth to blend in after pasting.
 
■Lubricatoin Unit "MX"
Advantages of Lubrication Unit "MX"
Buit-in porous core part impregnated with oil.
Achieves long-term maintenance-free operation.
Reduce maintenance costs.
Ideal for locations where lubrication is not possible due to design.
See more detail>>Click

■Others

Alterations

CodeAlterationsSpecificationPrecaution
MC
(Free of Charge)
Conterbored Hole-> Tapped Hole・Change Rail Mounting hole from counterbored to Tapped Hole.
!Tapped Hole Specification
HTapped Hole Size
8M3
10M4
13
16M5
!This option can't be applied with length below.

H8: L 131mm or more
H10: L 276mm or more
H13: 471 mm or more
H16: 671mm or mor
LLC
RLC
LLC:Left End Cut
RLC:Right End Cut

Cut Rail End
・Rail is cut with the prodcut ID facing side( datum on other side)
・Please see cut length of each size below.
H寸CuttingLN
102.55
135
1610
!Overall length wll be shorter by cutting.
ex)
ES-SSECB13-95-LLC: LL has 90mm.
!Applicable  to Standard Length type only
!Not applicable to H8

Accessories

Height
( H )
Linear Guide
Clamper
Miniature Linear Guide Height Adjusting Block
S45C Equivalent
Electroless Nickel Plating
Aluminum Alloy
Clear Anodized
For Standard RailDatum SideFree SideDatum SideFree Side
8-GETA8GETE8AGETA8AGETE8
10-GETA10GETE10AGETA10AGETE10
13SECK13GETA13GETE13AGETA13AGETE13
16SECK16GETA16GETE16AGETA16AGETE16
 
■Accessories
Clamping(Block Positioning)Rail Fixation
■Rail Push Plate for Fixation
Rail Height Adjuting 
■Linear Lock
Block fallout prevention 
■Stopper Bolt
            
■Linear Guide Lock
Part Number
ES-SSECB8-[40,​55,​70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
ES-SSECB8G-[40,​55,​70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
ES-SSECB8L-[40,​55,​70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
ES-SSECB10-[55,​75,​85,​95,​100,​115,​130,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
ES-SSECB10G-[55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
ES-SSECB10L-[55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
ES-SSECB13-[70,​85,​95,​100,​115,​120,​130,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
ES-SSECB13G-[70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
ES-SSECB13L-[70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
ES-SSECB16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
ES-SSECB16G-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
ES-SSECB16L-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
ES-SSECB-MX10-[55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
ES-SSECB-MX13-[70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
ES-SSECB-MX16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
ES-SSECBL8-[41-309/1]
ES-SSECBL8G-[41-309/1]
ES-SSECBL8L-[41-309/1]
ES-SSECBL10-[56-634/1]
ES-SSECBL10G-[56-634/1]
ES-SSECBL10L-[56-634/1]
ES-SSECBL13-[71-969/1]
ES-SSECBL13G-[71-969/1]
ES-SSECBL13L-[71-969/1]
ES-SSECBL16-[111-989/1]
ES-SSECBL16G-[111-989/1]
ES-SSECBL16L-[111-989/1]
ES-SSECBL-MX10-[56-274/1]
ES-SSECBL-MX13-[71-469/1]
ES-SSECBL-MX16-[111-669/1]
ES-SSECBLZ8-[41-309/1]
ES-SSECBLZ8G-[41-309/1]
ES-SSECBLZ8L-[41-309/1]
ES-SSECBLZ10-[56-634/1]
ES-SSECBLZ10G-[56-634/1]
ES-SSECBLZ10L-[56-634/1]
ES-SSECBLZ13-[71-969/1]
ES-SSECBLZ13G-[71-969/1]
ES-SSECBLZ13L-[71-969/1]
ES-SSECBLZ16-[111-989/1]
ES-SSECBLZ16G-[111-989/1]
ES-SSECBLZ16L-[111-989/1]
ES-SSECBLZ-MX10-[56-274/1]
ES-SSECBLZ-MX13-[71-469/1]
ES-SSECBLZ-MX16-[111-669/1]
ES-SSECBZ8-[40,​55,​70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
ES-SSECBZ8G-[40,​55,​70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
ES-SSECBZ8L-[40,​55,​70,​85,​100,​115,​130,​145,​160,​175,​190,​205,​220,​235,​250,​265,​280,​295,​310]
ES-SSECBZ10-[55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
ES-SSECBZ10G-[55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
ES-SSECBZ10L-[55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275,​295,​315,​335,​355,​375,​395,​415,​435,​455,​475,​495,​515,​535,​555,​575,​595,​615,​635]
ES-SSECBZ13-[70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
ES-SSECBZ13G-[70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
ES-SSECBZ13L-[70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
ES-SSECBZ16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
ES-SSECBZ16G-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
ES-SSECBZ16L-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
ES-SSECBZ-MX10-[55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
ES-SSECBZ-MX13-[70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
ES-SSECBZ-MX16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRail Length L
(mm)
Rail Width W1
(mm)
Assembly Height H
(mm)
Nominal Part Number Preload Accuracy Standards Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type

-

1 Piece(s) 5 Day(s) 40 ~ 310787[Light Preload] Light PreloadHigh Grade1350330010.110.112.4Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 40 ~ 310787[Light Preload] Light PreloadHigh Grade1350330010.110.112.4Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 40 ~ 310787[Light Preload] Light PreloadHigh Grade1350330010.110.112.4Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 55 ~ 6359109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 55 ~ 6359109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 55 ~ 6359109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 70 ~ 970121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 70 ~ 970121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 70 ~ 970121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 110 ~ 990151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 110 ~ 990151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 110 ~ 990151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 55 ~ 2759109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Lubrication UnitSelectable Type

-

1 Piece(s) 5 Day(s) 70 ~ 470121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Lubrication UnitSelectable Type

-

1 Piece(s) 5 Day(s) 110 ~ 670151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Lubrication UnitSelectable Type

-

1 Piece(s) 5 Day(s) 41 ~ 309787[Light Preload] Light PreloadHigh Grade1350330010.110.112.4Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 41 ~ 309787[Light Preload] Light PreloadHigh Grade1350330010.110.112.4Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 41 ~ 309787[Light Preload] Light PreloadHigh Grade1350330010.110.112.4Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 56 ~ 6349109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 56 ~ 6349109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 56 ~ 6349109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 71 ~ 969121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 71 ~ 969121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 71 ~ 969121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 111 ~ 989151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 111 ~ 989151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 111 ~ 989151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 56 ~ 2749109[Light Preload] Light PreloadHigh Grade2250500018.818.823.7Lubrication UnitConfigurable Type

-

1 Piece(s) 5 Day(s) 71 ~ 469121312[Light Preload] Light PreloadHigh Grade3240760034.03447.3Lubrication UnitConfigurable Type

-

1 Piece(s) 5 Day(s) 111 ~ 669151615[Light Preload] Light PreloadHigh Grade62101350080.780.7104.3Lubrication UnitConfigurable Type

-

1 Piece(s) 5 Day(s) 41 ~ 309787[Clearance] Interchangeable, Slight ClearanceStandard Grade1350330010.110.112.4Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 41 ~ 309787[Clearance] Interchangeable, Slight ClearanceStandard Grade1350330010.110.112.4Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 41 ~ 309787[Clearance] Interchangeable, Slight ClearanceStandard Grade1350330010.110.112.4Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 56 ~ 6349109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 56 ~ 6349109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 56 ~ 6349109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 71 ~ 969121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 71 ~ 969121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 71 ~ 969121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 111 ~ 989151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Filled with Lithium soap based greaseConfigurable Type

-

1 Piece(s) 6 Day(s) 111 ~ 989151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Low Dust Generation Grease (G Type)Configurable Type

-

1 Piece(s) 6 Day(s) 111 ~ 989151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Heat Resistant Grease (L Type)Configurable Type

-

1 Piece(s) 5 Day(s) 56 ~ 2749109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Lubrication UnitConfigurable Type

-

1 Piece(s) 5 Day(s) 71 ~ 469121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Lubrication UnitConfigurable Type

-

1 Piece(s) 5 Day(s) 111 ~ 669151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Lubrication UnitConfigurable Type

-

1 Piece(s) 5 Day(s) 40 ~ 310787[Clearance] Interchangeable, Slight ClearanceStandard Grade1350330010.110.112.4Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 40 ~ 310787[Clearance] Interchangeable, Slight ClearanceStandard Grade1350330010.110.112.4Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 40 ~ 310787[Clearance] Interchangeable, Slight ClearanceStandard Grade1350330010.110.112.4Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 55 ~ 6359109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 55 ~ 6359109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 55 ~ 6359109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 70 ~ 970121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 70 ~ 970121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 70 ~ 970121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 110 ~ 990151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Filled with Lithium soap based greaseSelectable Type

-

1 Piece(s) 6 Day(s) 110 ~ 990151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Low Dust Generation Grease (G Type)Selectable Type

-

1 Piece(s) 6 Day(s) 110 ~ 990151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Heat Resistant Grease (L Type)Selectable Type

-

1 Piece(s) 5 Day(s) 55 ~ 2759109[Clearance] Interchangeable, Slight ClearanceStandard Grade2250500018.818.823.7Lubrication UnitSelectable Type

-

1 Piece(s) 5 Day(s) 70 ~ 470121312[Clearance] Interchangeable, Slight ClearanceStandard Grade3240760034.03447.3Lubrication UnitSelectable Type

-

1 Piece(s) 5 Day(s) 110 ~ 670151615[Clearance] Interchangeable, Slight ClearanceStandard Grade62101350080.780.7104.3Lubrication UnitSelectable Type

Loading...Tải…

  1. 1

G Dimension

[G] Dimension of Length Specifified Type requires calculation.
Please refer to the below table and formula.
*[G] Dimension of Fixed Length: Please refer to the specification table. (no calculation required)



■ ES Miniature Linear Guide  -Normal Rail Dimension-
Assemble
Height
H
6・810131620# of Mounting Holes
M
Rail
Legth
L
25~3535~4745~5770~87100~1392
36~5048~6758~8288~127140~1993
51~6568~8783~107128~167200~2594
66~8088~107108~132168~207240~3195
81~95108~127133~157208~247320~3796
96~110128~147158~182248~287380~4397
111~125148~167183~207288~327440~4998
126~140168~187208~232328~367500~5599
141~155188~207233~257368~407560~61910
156~170208~227258~282408~447620~67911
171~185228~247283~307448~487680~73912
186~200248~267308~332488~527740~79913
201~215268~287333~357528~567800~85914
216~230288~307358~382568~607860~91915
231~245308~327383~407608~647920~97916
246~260328~347408~432648~687980~100017
261~275348~367433~457688~72718
276~290368~387458~482728~76719
291~305388~407483~507768~80720
306~310408~427508~532808~84721
428~447533~557848~88722
448~467558~582888~92723
468~487583~607928~96724
488~507608~632968~99025
508~527633~65726
528~547658~68227
548~567683~70728
568~587708~73229
588~607733~75730
608~627758~78231
628~635783~80732
808~83233
833~85734
858~88235
883~90736
908~93237
933~95738
958~97039
F
Pitch of
Mounting Hole
1520254060 



 

Basic InformationThông tin cơ bản

Block Type Super Long Block w/o Dowel Hole Rail Type Standard Rail Set / Single Item Set
Material Stainless Steel Ball Arrangement Miniature Type No. of Blocks 1
Retainer N/A Rolling Element Ball Surface Treatment none