(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[36-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Economy Series Miniature Linear Guides - Short Blocks, Light Preload / Slight Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Surface Treatment: Low Temperature Black Chrome Plating is Available
● Rail Length Min./Max. (mm.): 35 and 990
● Assembly Height (mm.): 8, 10, 13 and 16
● Accuracy Standards: Normal Grade and High Grade
● Material: Carbon Steel 56 HRC
[Application]
Applicable to Low Temperature Black Chrome Plating
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Material (Hardness) 1 | Rail Length Type 2 | Number of Blocks 3 | Preload / Precision Grade A | MX Lubrication Unit B | Assemble Height(H) C | Grease D 4 | ||
---|---|---|---|---|---|---|---|---|
Light Preload | Slight Clearance | |||||||
High | Precision | Normal | ||||||
No Surface Treatment Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-SSEBS | ES-SSEBSV | ES-SSEBSZ | Blank : none -MX : Provided | 8 10 13 16 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-SSE2BS | ES-SSE2BSV | ES-SSE2BSZ | |||||
1mm Increment (Specified) | 1 | ES-SSEBSL | ES-SSEBSLV | ES-SSEBSLZ | ||||
2 | ES-SSE2BSL | ES-SSE2BSLV | ES-SSE2BSLZ | |||||
Low Temperature Black Chrome Plating Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-RSEBS | - | - | none | 8 10 13 16 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-RSE2BS | - | - | |||||
1mm Increment (Specified) | 1 | ES-RSEBSL | - | - | ||||
2 | ES-RSE2BSL | - | - |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click
4For detail on varios types of grease, see details here>>Click *MX(Lubrication Unit)Type: standard Lithium grease filled and no other choice.
!Operating Temperature for this prodcut is −20〜80℃
!About Low Temperature Black Chrome Plating, see more details here>>click
[NG] Blocks or Rails are can't be purchased individually (sold as SET items)
Part No. example
Type | Height H | Grease | - | Rail Length L | - | Alteration | |||
A B | C | D | |||||||
L Category | Tolerance |
---|---|
25 ≦L≦ 400 | 0 -0.8 |
400 <L≦ 1000 | 0 -1.0 |
Product Category | Specifications | Assemble Height H (mm) | Precision(μm) | ||||
---|---|---|---|---|---|---|---|
Precision | High | Normal | |||||
Without Surface Treatment | Low Temp Chrome | ||||||
Miniature Linear Guide | Height H Tolerance | 6~20 | ±10 | ±20 | +30 -20 | ±20 | |
Pair Variation of Height H | 7 | 15 | 15 | 40 | |||
Width W2 Tolerance | ±15 | ±25 | ±25 | ±25 | |||
Pair Variation of Width W2 | 10 | 20 | 20 | 40 |
Range | Tolerance (mm) | |
---|---|---|
Over | Or less | |
0.5 | 3 | ±0.1 |
3 | 6 | ±0.1 |
6 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
1000 | 2000 | ±1.2 |
[ ! ]Low Temperature Black Chrome Miniature Linear Guide has friction less than 1.2N, and it is slightly bigger than non surface treament products.
[ ! ]Dimensional Accuracy and Preload(Clearance), see >>Click.
Part No. | L 5 | Block Dimension | Rail Dimension | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | MX Lubrication Unit | H | W | L1 | B | S×ℓ | L2 | K | Cb | W1 | W2 | H1 | Ca | Counterbored | F | G 6 | ||
Single Block | 2 Blocks | d1×d2×h | ||||||||||||||||
ES-SSEBS ES-SSEBSV ES-SSEBSZ ES-SSEBSL ES-SSEBSLV ES-SSEBSLZ ES-RSEBS ES-RSEBSL | ES-SSE2BS ES-SSE2BSV ES-SSE2BSZ ES-SSE2BSL ES-SSE2BSLV ES-SSE2BSLZ ES-RSE2BS ES-RSE2BSL | - | 8 | 40~310 (55) | 17 | 19.6 | 12 | M2×2.5 | 9.6 | 6.5 | 0.3 | 7 | 5 | 4.7 | 0.3 | 2.4×4.2×2.3 | 15 | 5 |
Blank : none -MX : Provided | 10 | 35~635 (75) | 20 | 22.9 | 15 | M3×3 | 11.9 | 7.8 | 0.3 | 9 | 5.5 | 5.5 | 0.3 | 3.5×6×3.5 | 20 | 7.5 | ||
13 | 45~970 (95) | 27 | 27 | 20 | M3×3.5 | 13 | 10 | 0.5 | 12 | 7.5 | 7.5 | 0.5 | 3.5×6×4.5 | 25 | 10 | |||
16 | 70~990 (110) | 32 | 32.7 | 25 | M3×4 | 17.7 | 12 | 0.5 | 15 | 8.5 | 9.5 | 0.5 | 3.5×6×4.5 | 40 | 15 |
!H8 size: Screws for mounting provided >>Cap Screw(M2x6)
Other size of Linear Guide has no screws attached. Here is reccomendable screws >>click
!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
Standard Length (Fixed Length) List
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height | Rail Length | |||||||||||||||||||||||||||||||||||||
( H ) | ( L ) | |||||||||||||||||||||||||||||||||||||
8 | (40) | 55 | 70 | 85 | 100 | 115 | 130 | 145 | 160 | 175 | 190 | 205 | 220 | 235 | 250 | 265 | 280 | 295 | 310 | |||||||||||||||||||
10 | (35) | (55) | 75 | 95 | 115 | 135 | 155 | 175 | 195 | 215 | 235 | 255 | 275 | 295 | 315 | 335 | 355 | 375 | 395 | 415 | 435 | 455 | 475 | 495 | 515 | 535 | 555 | 575 | 595 | 615 | 635 | |||||||
13 | (45) | (70) | 95 | 120 | 145 | 170 | 195 | 220 | 245 | 270 | 295 | 320 | 345 | 370 | 395 | 420 | 445 | 470 | 495 | 520 | 545 | 570 | 595 | 620 | 645 | 670 | 695 | 720 | 745 | 770 | 795 | 820 | 845 | 870 | 895 | 920 | 945 | 970 |
16 | (70) | 110 | 150 | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 |
!( ) this length is availalbe with single blocks type only.
kgf=N×0.101972
Height (H) | Basic Rated Load7 | Static Allowable Moment | Mas | |||||||
---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block Used | 2 Blocks Used in close contact8 | Block kg | Guide Rail kg/m | |||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | |||||
8 | 0.71 | 1.27 | 1.9 | 1.6 | 4.6 | 12.4 | 12.4 | 9.2 | 0.008 | 0.19 |
10 | 1.04 | 1.68 | 3.1 | 2.6 | 7.9 | 23.4 | 23.4 | 15.8 | 0.015 | 0.31 |
13 | 1.47 | 2.38 | 5.2 | 4.4 | 14.8 | 38.1 | 38.1 | 29.6 | 0.025 | 0.61 |
16 | 2.77 | 4.23 | 12.3 | 10.3 | 32.6 | 85.4 | 85.4 | 65.2 | 0.05 | 1.02 |
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For nomal operating condtion | 1~2 |
When smooth running performance is required | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA、MB、MC)/fs
fs:Static Safety Factor Co: Basic Static Rated Load
MA、MB、MC: Allowable Static Moment(N・m)
■Datum Side and Mounting Direction
(A) | (B) |
■Precaution of use
■About Grease
Advantages of Lubrication Unit "MX"porous core part impregnated with oil porous core part impregnated with oil.Buit-in porous core part impregnated with oil. Achieves long-term maintenance-free operation.Achieves long-term maintenance-free operation. Reduce maintenance costs. Ideal for locations where lubrication is not possible due to design. See more detail>>Click |
■Others
Code | Alteration | Specification | Precaution | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MC (Free of charge) | Conterbored Hole-> Tapped Hole | ・Change Rail Mounting hole from counterbored to Tapped Hole. !Tapped Hole Specification
| ! This option can't be applied with length below. H8: L 131mm or more H10: L 276mm or more H13: L 471mm or more H16: L 671mm or more | ||||||||||
LLC RLC | LLC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| !Overall length wll be shorter by cutting. ex)ES-SSEBS13-95-LLC: has L 90mm !Applicable to Standard Length type only !Not applicable to H8 !Not applicable to H10: L35mm, H13:L45mm. | ||||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 blocks specification 4 blocks specification | ・Shpped as 3 blocks (4 blocks) to single block type. ・Thehere are limits of rail length L See "selectable shortest rail length" for details. | !Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG case: ES-SSE2BS10-215-B4) |
Height ( H ) | Linear Guide Clamper | Miniature Linear Guide Heigth Adjusting Block | |||
---|---|---|---|---|---|
S45C Equivalent Electroless Nickel Plating | Aluminum Alloy Clear Anodized | ||||
For Standard Rail | Datum Side | Free Size | Datum Side | Free Side | |
8 | ― | GETA8 | GETE8 | AGETA8 | AGETE8 |
10 | ― | GETA10 | GETE10 | AGETA10 | AGETE10 |
13 | SECK13 | GETA13 | GETE13 | AGETA13 | AGETE13 |
16 | SECK16 | GETA16 | GETE16 | AGETA16 | AGETE16 |
■Accessories for Linear Guide
Name | Clamping | Height Adjustment | Block fallout Prevention | Rail Push Plate | Linear Lock | Linear Guide Lock |
Representative Type | SECK | GETA | SBLT | SGU | LLT | LLTG |
Image |
Part Number |
---|
ES-SSE2BS8-[55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BS8G-[55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BS8L-[55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BS10-[75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BS10G-[75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BS10L-[75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BS13-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BS13G-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BS13L-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BS16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BS16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BS16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BS-MX10-[75,95,115,135,155,175,195,215,235,255,275] |
ES-SSE2BS-MX13-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
ES-SSE2BS-MX16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
ES-SSE2BSL8-[56-309/1] |
ES-SSE2BSL8G-[56-309/1] |
ES-SSE2BSL8L-[56-309/1] |
ES-SSE2BSL10-[76-634/1] |
ES-SSE2BSL10G-[76-634/1] |
ES-SSE2BSL10L-[76-634/1] |
ES-SSE2BSL13-[96-969/1] |
ES-SSE2BSL13G-[96-969/1] |
ES-SSE2BSL13L-[96-969/1] |
ES-SSE2BSL16-[111-989/1] |
ES-SSE2BSL16G-[111-989/1] |
ES-SSE2BSL16L-[111-989/1] |
ES-SSE2BSL-MX10-[76-274/1] |
ES-SSE2BSL-MX13-[96-469/1] |
ES-SSE2BSL-MX16-[111-669/1] |
ES-SSE2BSLZ8-[56-309/1] |
ES-SSE2BSLZ8G-[56-309/1] |
ES-SSE2BSLZ8L-[56-309/1] |
ES-SSE2BSLZ10-[76-634/1] |
ES-SSE2BSLZ10G-[76-634/1] |
ES-SSE2BSLZ10L-[76-634/1] |
ES-SSE2BSLZ13-[96-969/1] |
ES-SSE2BSLZ13G-[96-969/1] |
ES-SSE2BSLZ13L-[96-969/1] |
ES-SSE2BSLZ16-[111-989/1] |
ES-SSE2BSLZ16G-[111-989/1] |
ES-SSE2BSLZ16L-[111-989/1] |
ES-SSE2BSLZ-MX10-[76-274/1] |
ES-SSE2BSLZ-MX13-[96-469/1] |
ES-SSE2BSLZ-MX16-[111-669/1] |
ES-SSE2BSZ8-[55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BSZ8G-[55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BSZ8L-[55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BSZ10-[75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BSZ10G-[75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BSZ10L-[75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BSZ13-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BSZ13G-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BSZ13L-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BSZ16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BSZ16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BSZ16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BSZ-MX10-[75,95,115,135,155,175,195,215,235,255,275] |
ES-SSE2BSZ-MX13-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
ES-SSE2BSZ-MX16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Preload | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 5 Day(s) | 55 ~ 310 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 55 ~ 310 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 55 ~ 310 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 75 ~ 635 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 75 ~ 635 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 75 ~ 635 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 95 ~ 970 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 95 ~ 970 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 95 ~ 970 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 990 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 110 ~ 990 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 110 ~ 990 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 75 ~ 275 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 95 ~ 470 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 670 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 56 ~ 309 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 56 ~ 309 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 56 ~ 309 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 76 ~ 634 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 76 ~ 634 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 76 ~ 634 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 96 ~ 969 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 96 ~ 969 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 96 ~ 969 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 989 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 989 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 989 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 76 ~ 274 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 96 ~ 469 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 669 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 56 ~ 309 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 56 ~ 309 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 56 ~ 309 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 76 ~ 634 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 76 ~ 634 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 76 ~ 634 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 96 ~ 969 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 96 ~ 969 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 96 ~ 969 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 989 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 989 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 989 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 76 ~ 274 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 96 ~ 469 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 669 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 55 ~ 310 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 55 ~ 310 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 55 ~ 310 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 711 | 1270 | 1.9 | 1.6 | 4.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 75 ~ 635 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 75 ~ 635 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 75 ~ 635 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 95 ~ 970 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 95 ~ 970 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 95 ~ 970 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 990 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 110 ~ 990 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 110 ~ 990 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 75 ~ 275 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 95 ~ 470 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 670 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Lubrication Unit | Selectable Type |
Loading...Tải…
Assemble Height H | 6・8 | 10 | 13 | 16 | 20 | # of Mounting Holes M |
Rail Legth L | 25~35 | 35~47 | 45~57 | 70~87 | 100~139 | 2 |
36~50 | 48~67 | 58~82 | 88~127 | 140~199 | 3 | |
51~65 | 68~87 | 83~107 | 128~167 | 200~259 | 4 | |
66~80 | 88~107 | 108~132 | 168~207 | 240~319 | 5 | |
81~95 | 108~127 | 133~157 | 208~247 | 320~379 | 6 | |
96~110 | 128~147 | 158~182 | 248~287 | 380~439 | 7 | |
111~125 | 148~167 | 183~207 | 288~327 | 440~499 | 8 | |
126~140 | 168~187 | 208~232 | 328~367 | 500~559 | 9 | |
141~155 | 188~207 | 233~257 | 368~407 | 560~619 | 10 | |
156~170 | 208~227 | 258~282 | 408~447 | 620~679 | 11 | |
171~185 | 228~247 | 283~307 | 448~487 | 680~739 | 12 | |
186~200 | 248~267 | 308~332 | 488~527 | 740~799 | 13 | |
201~215 | 268~287 | 333~357 | 528~567 | 800~859 | 14 | |
216~230 | 288~307 | 358~382 | 568~607 | 860~919 | 15 | |
231~245 | 308~327 | 383~407 | 608~647 | 920~979 | 16 | |
246~260 | 328~347 | 408~432 | 648~687 | 980~1000 | 17 | |
261~275 | 348~367 | 433~457 | 688~727 | - | 18 | |
276~290 | 368~387 | 458~482 | 728~767 | - | 19 | |
291~305 | 388~407 | 483~507 | 768~807 | - | 20 | |
306~310 | 408~427 | 508~532 | 808~847 | - | 21 | |
- | 428~447 | 533~557 | 848~887 | - | 22 | |
- | 448~467 | 558~582 | 888~927 | - | 23 | |
- | 468~487 | 583~607 | 928~967 | - | 24 | |
- | 488~507 | 608~632 | 968~990 | - | 25 | |
- | 508~527 | 633~657 | - | - | 26 | |
- | 528~547 | 658~682 | - | - | 27 | |
- | 548~567 | 683~707 | - | - | 28 | |
- | 568~587 | 708~732 | - | - | 29 | |
- | 588~607 | 733~757 | - | - | 30 | |
- | 608~627 | 758~782 | - | - | 31 | |
- | 628~635 | 783~807 | - | - | 32 | |
- | - | 808~832 | - | - | 33 | |
- | - | 833~857 | - | - | 34 | |
- | - | 858~882 | - | - | 35 | |
- | - | 883~907 | - | - | 36 | |
- | - | 908~932 | - | - | 37 | |
- | - | 933~957 | - | - | 38 | |
- | - | 958~970 | - | - | 39 | |
F Pitch of Mounting Hole | 15 | 20 | 25 | 40 | 60 |
Block Type | Short Block | Rail Type | Standard Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball | Surface Treatment | none |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy