(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Plungers Steel Screw (Part Number)

Spring Plungers Steel Screw

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      32,357VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
Spring Plungers Steel Screw

The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Dimensional Drawing
Example of Sensor Use

Material Specification
Load ClassificationTypeBodyPinSpring
Material Surface Treatment Material Hardness Surface Treatment Material
Steel Convex PinUltra Light LoadE-LPJS1215Black OxideS45C45~55HRCZinc PlatingSWP-B
Light LoadE-LPJL
Heavy LoadE-LPJHBlack Oxide
Ultra Heavy LoadE-LPJXNickel plating
Resin Convex PinUltra Light LoadE-LNPJSBlack OxidePOM-_
Light LoadE-LNPJL
Heavy LoadE-LNPJH
Ultra Heavy LoadE-LNPJXNickel plating
Specification Table
Spring Plungers Steel Screw
 
Part NumberdLBUltra Light LoadLight LoadHeavy LoadUltra Heavy Load
TypeM
(Coarse Thread)
SUltra Light Load
Light Load
Heavy Load
Ultra Heavy LoadLoad (N)Load (N)Load (N)Load (N)
min.max.min.max.min.max.min.max.
(Steel Convex Pin)
E-LPJS (Only with * symbol)
E-LPJL
E-LPJH
E-LPJX (Only with symbol)



(Resin Convex Pin)

E-LNPJS (Only with * symbol)
E-LNPJL(Only with symbol)
E-LNPJH(Only with symbol)
E-LNPJX (Only with * symbol)





ℓ dimension in ( ) applies to Ultra Heavy Load.
3**1.51.110 (15)10150.90.10.30.41.60.94.22.55.1
31.115 (20)15200.90.10.30.311.14.92.56.8
421.615 (24)15241.30.20.70.94.11.98.76.215.3
41.62424241.30.20.70.72.20.38.34.815
53220 (27)20271.50.731.59.8222.51130.4
5227 (39)27391.50.731.610.42.523.411.631.5
632.525 (30)253020.93.23.410.412.533.817.246.6
52.530 (26)303620.93.21.99.76.232.616.847.4
102.53039-2--1.510.9532.7--
833.125 (27)25272.50.93.33.59.411.731.228.156.9
53.127 (30)27352.50.93.32.99.68.331.910.539.9
103.13043-2.5--3.111.28.436.4--
1053.830303531.94.72.814.111.4511773.7
103.830435331.74.72.914.69.560.813.775.5
153.83058-3--3.4177.257.3--
1255.530 (35)304341.54.73.517.15.64135.3107.9
105.535435841.35.92.521.15.255.912.7107.9
155.535517841.65.92.319.45.153.616.7140.2
205.53578-4--4.122.58.756.1--
1610835606051.712.812.13826.57829.6157.9
15835607051.712.89.739.714.279.410142.2
20835859051.712.88.640.116.880.44.3146.1
308351251255--173819.881.25.2140.7
40835125-55.541.27.684.3--
5083515554.448.37.578.8
6083515954.149.66.478.1
7083518553.155.74.395
8083518552.551.33.2103.5
201510456080614.479.422.5147.114.5274.6
20104572-613.983.423157.9--
30104596613.688.318.6154
401045120613.4109.826.8195.1
2471045601027.865.940.7127.9
15104560841025.5106.946.9226.555.1375.2
20104575-1015.310143.1224.6--
3010451001019.110047.8231.4
4010451241017.198.144.1225.5
3015144566109.3104.432.4259.9
201445781055.2156.972.6356.5
3014451001028.4128.341.6290.3
4014451231014.7109.244.4303
Load (N) is “-”, indicating that this series has no corresponding dimensions and specifications
Product Features
·It has complete specifications, which can satisfy the requirements of various sizes, lengths, and loads.
·The body is made of steel material, while the front pin is made of either steel or polyacetal, available in anti-loosening type and none anti-loosening type.
·The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
·The stroke can be fine-tuned correspondingly to the screw-in depth.
Usage Method
When pressed down
When released
Usage Method
Usage Method

Part Number
E-LNPJH3-1.5
E-LNPJH3-3
E-LNPJH4-2
E-LNPJH4-4
E-LNPJH5-3
E-LNPJH5-5
E-LNPJH6-3
E-LNPJH6-5
E-LNPJH8-3
E-LNPJH8-5
E-LNPJH10-5
E-LNPJH10-10
E-LNPJH12-5
E-LNPJH12-10
E-LNPJH12-15
E-LNPJH16-10
E-LNPJH16-15
E-LNPJH16-20
E-LNPJH16-30
E-LNPJH20-15
E-LNPJH24-15
E-LNPJL3-1.5
E-LNPJL3-3
E-LNPJL4-2
E-LNPJL4-4
E-LNPJL5-3
E-LNPJL5-5
E-LNPJL6-3
E-LNPJL6-5
E-LNPJL8-3
E-LNPJL8-5
E-LNPJL10-5
E-LNPJL10-10
E-LNPJL12-5
E-LNPJL12-10
E-LNPJL12-15
E-LNPJL16-10
E-LNPJL16-15
E-LNPJL16-20
E-LNPJL16-30
E-LNPJL20-15
E-LNPJL24-15
E-LNPJS3-1.5
E-LNPJS3-3
E-LNPJS4-2
E-LNPJS4-4
E-LNPJS5-3
E-LNPJS5-5
E-LNPJS6-3
E-LNPJS6-5
E-LNPJS8-3
E-LNPJS8-5
E-LNPJS10-5
E-LNPJS10-10
E-LNPJS12-5
E-LNPJS12-10
E-LNPJS12-15
E-LNPJS16-10
E-LNPJS16-15
E-LNPJS16-20
E-LNPJX3-3
E-LNPJX4-2
E-LNPJX4-4
E-LNPJX5-3
E-LNPJX5-5
E-LNPJX6-3
E-LNPJX6-5
E-LNPJX8-3
E-LNPJX8-5
E-LNPJX10-5
E-LNPJX10-10
E-LNPJX12-5
E-LNPJX12-10
E-LNPJX12-15
E-LNPJX16-10
E-LNPJX16-15
E-LNPJX16-20
E-LPJH3-1.5
E-LPJH3-3
E-LPJH4-2
E-LPJH4-4
E-LPJH5-3
E-LPJH5-5
E-LPJH6-3
E-LPJH6-5
E-LPJH6-10
E-LPJH8-3
E-LPJH8-5
E-LPJH8-10
E-LPJH10-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Dia. M
(mm)
Stroke (S)
(mm)
Pin Material Thread Locking Treatment Main Body Surface Treatment Pin Surface Treatment Min. Load
(N)
Max. Load
(N)

34,537 VND

1 Piece(s) Available 10 Day(s) 31.5[Others] ResinNot ProvidedBlack OxideNot Provided0.82.9

34,537 VND

1 Piece(s) Available 10 Day(s) 33[Others] ResinNot ProvidedBlack OxideNot Provided0.82.9

33,482 VND

1 Piece(s) Available 10 Day(s) 42[Others] ResinNot ProvidedBlack OxideNot Provided2.98.8

34,537 VND

1 Piece(s) Available 10 Day(s) 44[Others] ResinNot ProvidedBlack OxideNot Provided28.8

32,357 VND

1 Piece(s) Available 10 Day(s) 53[Others] ResinProvidedBlack OxideNot Provided4.919.6

33,483 VND

1 Piece(s) Available 10 Day(s) 55[Others] ResinProvidedBlack OxideNot Provided2.519.6

32,358 VND

1 Piece(s) Available 10 Day(s) 63[Others] ResinProvidedBlack OxideNot Provided7.829.4

33,485 VND

1 Piece(s) Available 10 Day(s) 65[Others] ResinProvidedBlack OxideNot Provided4.929.4

35,666 VND

1 Piece(s) Available 10 Day(s) 83[Others] ResinProvidedBlack OxideNot Provided1529.4

37,917 VND

1 Piece(s) Available 10 Day(s) 85[Others] ResinProvidedBlack OxideNot Provided7.829.4

49,108 VND

1 Piece(s) Available 10 Day(s) 105[Others] ResinProvidedBlack OxideNot Provided8.849

51,290 VND

1 Piece(s) Available 10 Day(s) 1010[Others] ResinProvidedBlack OxideNot Provided7.849

54,666 VND

1 Piece(s) Available 10 Day(s) 125[Others] ResinProvidedBlack OxideNot Provided1949

56,852 VND

1 Piece(s) Available 10 Day(s) 1210[Others] ResinProvidedBlack OxideNot Provided7.849

62,482 VND

1 Piece(s) Available 10 Day(s) 1215[Others] ResinProvidedBlack OxideNot Provided4.949

73,616 VND

1 Piece(s) Available 10 Day(s) 1610[Others] ResinProvidedBlack OxideNot Provided1378.5

84,728 VND

1 Piece(s) Available 10 Day(s) 1615[Others] ResinProvidedBlack OxideNot Provided1378.5

95,927 VND

1 Piece(s) Available 10 Day(s) 1620[Others] ResinProvidedBlack OxideNot Provided9.878.5

147,436 VND

1 Piece(s) Available 10 Day(s) 1630[Others] ResinProvidedBlack OxideNot Provided6.978.5

235,001 VND

1 Piece(s) Available 10 Day(s) 2015[Others] ResinProvidedBlack OxideNot Provided25147

236,427 VND

1 Piece(s) Available 10 Day(s) 2415[Others] ResinProvidedBlack OxideNot Provided44216

34,536 VND

1 Piece(s) Available 10 Day(s) 31.5[Others] ResinNot ProvidedBlack OxideNot Provided0.51

34,536 VND

1 Piece(s) Available 10 Day(s) 33[Others] ResinNot ProvidedBlack OxideNot Provided0.31

33,482 VND

1 Piece(s) Available 10 Day(s) 42[Others] ResinNot ProvidedBlack OxideNot Provided12

34,537 VND

1 Piece(s) Available 10 Day(s) 44[Others] ResinNot ProvidedBlack OxideNot Provided0.62

32,357 VND

1 Piece(s) Available 10 Day(s) 53[Others] ResinProvidedBlack OxideNot Provided29.8

33,483 VND

1 Piece(s) Available 10 Day(s) 55[Others] ResinProvidedBlack OxideNot Provided29.8

32,358 VND

1 Piece(s) Available 10 Day(s) 63[Others] ResinProvidedBlack OxideNot Provided5.99.8

33,484 VND

1 Piece(s) Available 10 Day(s) 65[Others] ResinProvidedBlack OxideNot Provided29.8

35,666 VND

1 Piece(s) Available 10 Day(s) 83[Others] ResinProvidedBlack OxideNot Provided5.99.8

37,917 VND

1 Piece(s) Available 10 Day(s) 85[Others] ResinProvidedBlack OxideNot Provided2.99.8

49,107 VND

1 Piece(s) Available 10 Day(s) 105[Others] ResinProvidedBlack OxideNot Provided5.914.7

51,289 VND

1 Piece(s) Available 10 Day(s) 1010[Others] ResinProvidedBlack OxideNot Provided2.914.7

54,666 VND

1 Piece(s) Available 10 Day(s) 125[Others] ResinProvidedBlack OxideNot Provided5.914.7

56,852 VND

1 Piece(s) Available 10 Day(s) 1210[Others] ResinProvidedBlack OxideNot Provided2.919.6

62,481 VND

1 Piece(s) Available 10 Day(s) 1215[Others] ResinProvidedBlack OxideNot Provided2.919.6

73,615 VND

1 Piece(s) Available 10 Day(s) 1610[Others] ResinProvidedBlack OxideNot Provided5.939.2

84,727 VND

1 Piece(s) Available 10 Day(s) 1615[Others] ResinProvidedBlack OxideNot Provided3.939.2

95,922 VND

1 Piece(s) Available 10 Day(s) 1620[Others] ResinProvidedBlack OxideNot Provided4.939.2

147,434 VND

1 Piece(s) Available 10 Day(s) 1630[Others] ResinProvidedBlack OxideNot Provided2.939.2

234,995 VND

1 Piece(s) Available 10 Day(s) 2015[Others] ResinProvidedBlack OxideNot Provided1378.5

222,356 VND

1 Piece(s) Available 10 Day(s) 2415[Others] ResinProvidedBlack OxideNot Provided2098.1

34,536 VND

1 Piece(s) Available 10 Day(s) 31.5[Others] ResinNot ProvidedBlack OxideNot Provided0.050.32

34,536 VND

1 Piece(s) Available 10 Day(s) 33[Others] ResinNot ProvidedBlack OxideNot Provided0.090.32

33,482 VND

1 Piece(s) Available 10 Day(s) 42[Others] ResinNot ProvidedBlack OxideNot Provided0.20.2

34,537 VND

1 Piece(s) Available 10 Day(s) 44[Others] ResinNot ProvidedBlack OxideNot Provided0.20.02

32,358 VND

1 Piece(s) Available 10 Day(s) 53[Others] ResinProvidedBlack OxideNot Provided0.70.7

33,483 VND

1 Piece(s) Available 10 Day(s) 55[Others] ResinProvidedBlack OxideNot Provided0.70.7

32,358 VND

1 Piece(s) Available 10 Day(s) 63[Others] ResinProvidedBlack OxideNot Provided0.90.9

33,485 VND

1 Piece(s) Available 10 Day(s) 65[Others] ResinProvidedBlack OxideNot Provided0.90.9

35,665 VND

1 Piece(s) Available 10 Day(s) 83[Others] ResinProvidedBlack OxideNot Provided0.90.9

37,917 VND

1 Piece(s) Available 10 Day(s) 85[Others] ResinProvidedBlack OxideNot Provided0.90.9

49,107 VND

1 Piece(s) Available 10 Day(s) 105[Others] ResinProvidedBlack OxideNot Provided1.91.9

51,289 VND

1 Piece(s) Available 10 Day(s) 1010[Others] ResinProvidedBlack OxideNot Provided1.71.7

54,666 VND

1 Piece(s) Available 10 Day(s) 125[Others] ResinProvidedBlack OxideNot Provided1.51.5

56,852 VND

1 Piece(s) Available 10 Day(s) 1210[Others] ResinProvidedBlack OxideNot Provided1.31.3

62,481 VND

1 Piece(s) Available 10 Day(s) 1215[Others] ResinProvidedBlack OxideNot Provided1.61.6

62,498 VND

1 Piece(s) Available 10 Day(s) 1610[Others] ResinProvidedBlack OxideNot Provided1.71.7

73,616 VND

1 Piece(s) Available 10 Day(s) 1615[Others] ResinProvidedBlack OxideNot Provided1.71.7

84,738 VND

1 Piece(s) Available 10 Day(s) 1620[Others] ResinProvidedBlack OxideNot Provided1.71.7

34,536 VND

1 Piece(s) Available 10 Day(s) 33[Others] ResinNot ProvidedElectroless Nickel PlatingNot Provided1.84.5

33,483 VND

1 Piece(s) Available 10 Day(s) 42[Others] ResinNot ProvidedElectroless Nickel PlatingNot Provided5.213

34,537 VND

1 Piece(s) Available 10 Day(s) 44[Others] ResinNot ProvidedElectroless Nickel PlatingNot Provided5.213

32,358 VND

1 Piece(s) Available 10 Day(s) 53[Others] ResinProvidedElectroless Nickel PlatingNot Provided9.124.5

33,484 VND

1 Piece(s) Available 10 Day(s) 55[Others] ResinProvidedElectroless Nickel PlatingNot Provided8.824.8

32,359 VND

1 Piece(s) Available 10 Day(s) 63[Others] ResinProvidedElectroless Nickel PlatingNot Provided1439.5

33,485 VND

1 Piece(s) Available 10 Day(s) 65[Others] ResinProvidedElectroless Nickel PlatingNot Provided1439.4

35,667 VND

1 Piece(s) Available 10 Day(s) 83[Others] ResinProvidedElectroless Nickel PlatingNot Provided3541.2

37,920 VND

1 Piece(s) Available 10 Day(s) 85[Others] ResinProvidedElectroless Nickel PlatingNot Provided1541.2

49,108 VND

1 Piece(s) Available 10 Day(s) 105[Others] ResinProvidedElectroless Nickel PlatingNot Provided1662.8

51,292 VND

1 Piece(s) Available 10 Day(s) 1010[Others] ResinProvidedElectroless Nickel PlatingNot Provided1362.8

54,672 VND

1 Piece(s) Available 10 Day(s) 125[Others] ResinProvidedElectroless Nickel PlatingNot Provided3798.1

56,858 VND

1 Piece(s) Available 10 Day(s) 1210[Others] ResinProvidedElectroless Nickel PlatingNot Provided1598.1

62,493 VND

1 Piece(s) Available 10 Day(s) 1215[Others] ResinProvidedElectroless Nickel PlatingNot Provided1598.1

73,618 VND

1 Piece(s) Available 10 Day(s) 1610[Others] ResinProvidedElectroless Nickel PlatingNot Provided24147

84,735 VND

1 Piece(s) Available 10 Day(s) 1615[Others] ResinProvidedElectroless Nickel PlatingNot Provided22147

95,931 VND

1 Piece(s) Available 10 Day(s) 1620[Others] ResinProvidedElectroless Nickel PlatingNot Provided13147

34,536 VND

1 Piece(s) Available 10 Day(s) 31.5[Steel] SteelNot ProvidedBlack OxideBlack Oxide0.82.9

34,536 VND

1 Piece(s) Available 10 Day(s) 33[Steel] SteelNot ProvidedBlack OxideBlack Oxide0.82.9

33,482 VND

1 Piece(s) Available 10 Day(s) 42[Steel] SteelNot ProvidedBlack OxideBlack Oxide2.98.8

34,537 VND

1 Piece(s) Available 10 Day(s) 44[Steel] SteelNot ProvidedBlack OxideBlack Oxide28.8

32,357 VND

1 Piece(s) Available 10 Day(s) 53[Steel] SteelProvidedBlack OxideBlack Oxide4.919.6

33,483 VND

1 Piece(s) Available 10 Day(s) 55[Steel] SteelProvidedBlack OxideBlack Oxide2.919.6

32,359 VND

1 Piece(s) Available 10 Day(s) 63[Steel] SteelProvidedBlack OxideBlack Oxide7.829.4

33,488 VND

1 Piece(s) Available 10 Day(s) 65[Steel] SteelProvidedBlack OxideBlack Oxide4.929.4

37,915 VND

1 Piece(s) Available 10 Day(s) 610[Steel] SteelProvidedBlack OxideBlack Oxide528

35,671 VND

1 Piece(s) Available 10 Day(s) 83[Steel] SteelProvidedBlack OxideBlack Oxide1529.4

37,926 VND

1 Piece(s) Available 10 Day(s) 85[Steel] SteelProvidedBlack OxideBlack Oxide7.829.4

43,474 VND

1 Piece(s) Available 10 Day(s) 810[Steel] SteelProvidedBlack OxideBlack Oxide728.2

49,118 VND

1 Piece(s) Available 10 Day(s) 105[Steel] SteelProvidedBlack OxideBlack Oxide8.849

Loading...Tải…

Basic InformationThông tin cơ bản

Body Material Steel Mounting Method Screw-In Initial Load (Range)(N) 0.01~50
Tip Heat Treatment Not Provided Wrench Hole Shape Hex

Frequently asked question (FAQ)FAQ

Question:Question: What role does a ball plunger play?
Answer:Answer: It specifies the stroke of the front ball and can be used for temporary positioning and indexing of workpieces.
Question:Question: What role does a spring plunger play?
Answer:Answer: With pin-shaped front section, it can be used to eject workpieces or stoppers.
Question:Question: What is the difference between a ball plunger and a spring plunger?
Answer:Answer: A plunger is headed with a steel ball and its stroke is the displacement of the ball. A spring plunger has a pin-shaped front section and the displacement stroke of the pin is used for such purposes as temporary positioning and indexing of workpieces.