(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAATF | E-LAATFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAATF | 20 | MXL019 | 3 | 12.94 | 12.43 | 18 | 11 | 6 | 10 | 3 | 693ZZ×1 | 8 | 4 |
22 | MXL019 | 3 | 14.23 | 13.72 | 18 | 11 | 6 | 10 | 3 | 693ZZ×1 | 8 | 4 | |
24 | MXL019 | 3 | 15.52 | 15.02 | 20 | 13 | 6 | 10 | 3 | 693ZZ×1 | 8 | 4 | |
30 | MXL019 | 5 | 19.4 | 18.9 | 25 | 16 | 6 | 10 | 3 | 695ZZ×1 | 13 | 4 | |
36 | MXL019 | 5 | 23.29 | 22.78 | 28 | 18 | 6 | 10 | 3 | 695ZZ×1 | 13 | 4 | |
40 | MXL019 | 6 | 25.87 | 25.36 | 30 | 20 | 6 | 10 | 2.5 | 696ZZ×1 | 15 | 5 | |
MXL025 | 7.5 | 11.5 | 3.25 | ||||||||||
MXL037 | 11 | 15 | 5 | ||||||||||
50 | MXL019 | 8 | 32.34 | 31.84 | 35 | 25 | 6 | 10 | 2 | 698ZZ×1 | 19 | 6 | |
MXL025 | 7.5 | 11.5 | 2.75 | ||||||||||
MXL037 | 11 | 15 | 4.5 | ||||||||||
60 | MXL019 | 10 | 38.81 | 38.3 | 44 | 32 | 6 | 10 | 2 | 6900ZZ×1 | 22 | 6 | |
MXL025 | 7.5 | 11.5 | 2.75 | ||||||||||
MXL037 | 11 | 15 | 4.5 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAATFW | 16 | MXL019 | 3 | 10.35 | 9.84 | 14 | 8 | 6 | 10 | 5 | 673ZZ×2 | 6 | 2.5 |
20 | MXL019 | 3 | 12.94 | 12.43 | 18 | 11 | 6 | 10 | 5 | 673ZZ×2 | 6 | 2.5 | |
MXL025 | 12.94 | 12.43 | 18 | 11 | 7.5 | 11.5 | 5 | 673ZZ×2 | 6 | 2.5 | |||
MXL037 | 12.94 | 12.43 | 18 | 11 | 11 | 15 | 5 | 673ZZ×2 | 6 | 2.5 | |||
MXL050 | 12.94 | 12.43 | 18 | 11 | 14 | 18 | 5 | 673ZZ×2 | 6 | 2.5 | |||
22 | MXL025 | 3 | 14.23 | 13.72 | 18 | 11 | 7.5 | 11.5 | 5 | 673ZZ×2 | 6 | 2.5 | |
MXL037 | 11 | 15 | |||||||||||
MXL050 | 14 | 18 | |||||||||||
24 | MXL025 | 4 | 15.52 | 15.02 | 20 | 13 | 7.5 | 11.5 | 6 | 674ZZ×2 | 7 | 2.5 | |
MXL037 | 11 | 15 | |||||||||||
MXL050 | 14 | 18 | |||||||||||
30 | MXL019 | 4 | 19.4 | 18.9 | 25 | 16 | 6 | 10 | 6 | 674ZZ×2 | 7 | 2.5 | |
MXL025 | 19.4 | 18.9 | 25 | 16 | 7.5 | 11.5 | 6 | 674ZZ×2 | 7 | 2.5 | |||
MXL037 | 19.4 | 18.9 | 25 | 16 | 11 | 15 | 6 | 674ZZ×2 | 7 | 2.5 | |||
MXL050 | 19.4 | 18.9 | 25 | 16 | 14 | 18 | 6 | 674ZZ×2 | 7 | 2.5 | |||
36 | MXL025 | 5 | 23.29 | 22.78 | 28 | 18 | 7.5 | 11.5 | 11 | 695ZZ×2 | 13 | 4 | |
MXL037 | 11 | 15 | |||||||||||
MXL050 | 14 | 18 | |||||||||||
40 | MXL025 | 5 | 25.87 | 25.36 | 30 | 20 | 7.5 | 11.5 | 11 | 695ZZ×2 | 13 | 4 | |
MXL037 | 6 | 11 | 15 | 13 | 696ZZ×2 | 15 | 5 | ||||||
MXL050 | 14 | 18 | |||||||||||
50 | MXL025 | 5 | 32.34 | 31.84 | 35 | 25 | 7.5 | 11.5 | 11 | 695ZZ×2 | 13 | 4 | |
MXL037 | 8 | 11 | 15 | 16.5 | 698ZZ×2 | 19 | 6 | ||||||
MXL050 | 14 | 18 | |||||||||||
60 | MXL025 | 5 | 38.81 | 38.3 | 44 | 32 | 7.5 | 11.5 | 11 | 695ZZ×2 | 13 | 4 | |
MXL037 | 10 | 11 | 15 | 19.5 | 6900ZZ×2 | 22 | 6 | ||||||
MXL050 | 14 | 18 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
Medical | Electronic & Electrical | Lithium battery | ||
Part Number |
---|
E-LAATF20MXL019 |
E-LAATF22MXL019 |
E-LAATF24MXL019 |
E-LAATF30MXL019 |
E-LAATF36MXL019 |
E-LAATF40MXL019 |
E-LAATF40MXL025 |
E-LAATF40MXL037 |
E-LAATF50MXL019 |
E-LAATF50MXL025 |
E-LAATF50MXL037 |
E-LAATF60MXL019 |
E-LAATF60MXL025 |
E-LAATF60MXL037 |
E-LAATFW16-MXL019-3 |
E-LAATFW20-MXL019-3 |
E-LAATFW20-MXL025-3 |
E-LAATFW20-MXL037-3 |
E-LAATFW20-MXL050-3 |
E-LAATFW22-MXL025-3 |
E-LAATFW22-MXL037-3 |
E-LAATFW22-MXL050-3 |
E-LAATFW24-MXL025-4 |
E-LAATFW24-MXL037-4 |
E-LAATFW24-MXL050-4 |
E-LAATFW30-MXL019-4 |
E-LAATFW30-MXL025-4 |
E-LAATFW30-MXL037-4 |
E-LAATFW30-MXL050-4 |
E-LAATFW36-MXL025-5 |
E-LAATFW36-MXL037-5 |
E-LAATFW36-MXL050-5 |
E-LAATFW40-MXL025-5 |
E-LAATFW40-MXL037-6 |
E-LAATFW40-MXL050-6 |
E-LAATFW50-MXL025-5 |
E-LAATFW50-MXL037-8 |
E-LAATFW50-MXL050-8 |
E-LAATFW60-MXL025-5 |
E-LAATFW60-MXL037-10 |
E-LAATFW60-MXL050-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) (mm) | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth | Operating Belt Width (inch) |
---|---|---|---|---|---|---|---|---|---|
77,543 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 3 | Central Bearing | 20 | 0.19 | ||
77,544 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 3 | Central Bearing | 22 | 0.19 | ||
77,545 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 3 | Central Bearing | 24 | 0.19 | ||
80,875 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 5 | Central Bearing | 30 | 0.19 | ||
80,879 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 5 | Central Bearing | 36 | 0.19 | ||
84,211 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 6 | Central Bearing | 40 | 0.19 | ||
84,214 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 6 | Central Bearing | 40 | 0.25 | ||
84,216 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 6 | Central Bearing | 40 | 0.37 | ||
87,551 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 8 | Central Bearing | 50 | 0.19 | ||
87,553 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 8 | Central Bearing | 50 | 0.25 | ||
87,557 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 8 | Central Bearing | 50 | 0.37 | ||
90,888 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 10 | Central Bearing | 60 | 0.19 | ||
90,892 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 10 | Central Bearing | 60 | 0.25 | ||
90,898 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 10 | Central Bearing | 60 | 0.37 | ||
70,879 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 3 | Both Sides Bearing | 16 | 0.19 | ||
80,872 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 3 | Both Sides Bearing | 20 | 0.19 | ||
80,872 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 3 | Both Sides Bearing | 20 | 0.25 | ||
84,205 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 3 | Both Sides Bearing | 20 | 0.37 | ||
84,205 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 3 | Both Sides Bearing | 20 | 0.5 | ||
84,205 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 3 | Both Sides Bearing | 22 | 0.25 | ||
84,206 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 3 | Both Sides Bearing | 22 | 0.37 | ||
84,206 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 3 | Both Sides Bearing | 22 | 0.5 | ||
84,205 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 4 | Both Sides Bearing | 24 | 0.25 | ||
84,206 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 4 | Both Sides Bearing | 24 | 0.37 | ||
84,207 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 4 | Both Sides Bearing | 24 | 0.5 | ||
84,207 VND | 4 Piece(s) | 11 Day(s) | 4.8 | 4 | Both Sides Bearing | 30 | 0.19 | ||
84,208 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 4 | Both Sides Bearing | 30 | 0.25 | ||
84,210 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 4 | Both Sides Bearing | 30 | 0.37 | ||
84,213 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 4 | Both Sides Bearing | 30 | 0.5 | ||
84,214 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 5 | Both Sides Bearing | 36 | 0.25 | ||
84,217 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 5 | Both Sides Bearing | 36 | 0.37 | ||
84,219 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 5 | Both Sides Bearing | 36 | 0.5 | ||
84,217 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 5 | Both Sides Bearing | 40 | 0.25 | ||
84,221 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 6 | Both Sides Bearing | 40 | 0.37 | ||
84,223 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 6 | Both Sides Bearing | 40 | 0.5 | ||
90,886 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 5 | Both Sides Bearing | 50 | 0.25 | ||
90,896 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 8 | Both Sides Bearing | 50 | 0.37 | ||
90,900 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 8 | Both Sides Bearing | 50 | 0.5 | ||
97,559 VND | 4 Piece(s) | 11 Day(s) | 6.4 | 5 | Both Sides Bearing | 60 | 0.25 | ||
97,572 VND | 4 Piece(s) | 11 Day(s) | 9.5 | 10 | Both Sides Bearing | 60 | 0.37 | ||
97,577 VND | 4 Piece(s) | 11 Day(s) | 12.7 | 10 | Both Sides Bearing | 60 | 0.5 |
Loading...Tải…
Belt Type | MXL |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy