(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
![]() | ![]() | ![]() |
Type | ![]() | ![]() | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
E-LKHTF | E-LKHTFW | Hard Clear Anodize*1 | |||
E-LBHTF | E-LBHTFW | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film | |
E-LMHTF | E-LMHTFW | Electroless Nickel Plating |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
![]() | ![]() | ![]() | d | Specifications | D | B | |||||||
E-LAHTF E-LKHTF E-LBHTF E-LMHTF | 20 | H8M150 | 12 | 50.93 | 49.56 | 58 | 40 | 17 | 22 | 6 | 6201ZZ×1 | 32 | 10 |
H8M250 | 15 | 28 | 33 | 5.5 | 6202ZZ×2 | 35 | 11 | ||||||
22 | H8M150 | 12 | 56.02 | 54.65 | 61 | 45 | 17 | 22 | 6 | 6201ZZ×1 | 32 | 10 | |
24 | H8M150 | 12 | 61.12 | 59.74 | 67 | 50 | 17 | 22 | 6 | 6201ZZ×1 | 32 | 10 | |
H8M250 | 28 | 33 | 6.5 | 6201ZZ×2 | |||||||||
H8M300 | 15 | 33 | 38 | 8 | 6202ZZ×2 | 35 | 11 | ||||||
H8M400 | 44 | 49 | 13.5 | ||||||||||
25 | H8M150 | 15 | 63.66 | 62.29 | 70 | 56 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
26 | H8M150 | 15 | 66.21 | 64.84 | 74 | 58 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
28 | H8M150 | 15 | 71.3 | 69.93 | 80 | 60 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
30 | H8M150 | 15 | 76.39 | 75.02 | 87 | 67 | 17 | 22 | 5.5 | 6202ZZ×1 | 35 | 11 | |
H8M250 | 28 | 33 | 5.5 | 6202ZZ×2 | |||||||||
H8M300 | 20 | 33 | 38 | 5 | 6204ZZ×2 | 47 | 14 | ||||||
H8M400 | 44 | 49 | 10.5 | ||||||||||
32 | H8M150 | 20 | 81.49 | 80.12 | 87 | 67 | 17 | 22 | 4 | 6204ZZ×1 | 47 | 14 | |
34 | H8M150 | 20 | 86.58 | 85.21 | 95 | 75 | 17 | 22 | 4 | 6204ZZ×1 | 47 | 14 | |
40 | H8M150 | 25 | 101.86 | 100.49 | 111 | 90 | 17 | 22 | 3.5 | 6205ZZ×1 | 52 | 15 |
Part Number | ![]() d | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
![]() | ![]() | ![]() | Specifications | D | B | ||||||||
E-LAHTFW E-LKHTFW E-LBHTFW E-LMHTFW | 22 | H8M150 | 12 | 56.02 | 54.65 | 61 | 45 | 17 | 22 | 27 | 6201ZZ×2 | 32 | 10 |
H8M200 | 22 | 27 | |||||||||||
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | |||||||||||
H8M400 | 44 | 49 | |||||||||||
24 | H8M150 | 12 | 61.12 | 59.74 | 67 | 50 | 17 | 22 | 27 | 6201ZZ×2 | 32 | 10 | |
H8M200 | 22 | 27 | |||||||||||
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | |||||||||||
H8M400 | 44 | 49 | |||||||||||
25 | H8M150 | 12 | 63.66 | 62.29 | 70 | 56 | 17 | 22 | 27 | 6201ZZ×2 | 32 | 10 | |
H8M200 | 22 | 27 | |||||||||||
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | |||||||||||
H8M400 | 44 | 49 | |||||||||||
26 | H8M150 | 12 | 66.21 | 64.84 | 74 | 58 | 17 | 22 | 25 | 6001ZZ×2 | 28 | 8 | |
H8M200 | 22 | 27 | |||||||||||
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | 27 | 6201ZZ×2 | 32 | 10 | |||||||
H8M400 | 44 | 49 | |||||||||||
28 | H8M200 | 15 | 71.3 | 69.93 | 80 | 60 | 22 | 27 | 30 | 6202ZZ×2 | 35 | 11 | |
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | |||||||||||
H8M400 | 44 | 49 | |||||||||||
30 | H8M150 | 15 | 76.39 | 75.02 | 87 | 67 | 17 | 22 | 29 | 6002ZZ×2 | 32 | 9 | |
H8M200 | 22 | 27 | |||||||||||
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | 30 | 6202ZZ×2 | 35 | 11 | |||||||
H8M400 | 44 | 49 | |||||||||||
30 | H8M200 | 20 | 76.39 | 75.02 | 87 | 67 | 22 | 27 | 37 | 6004ZZ×2 | 42 | 12 | |
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | 41 | 6204ZZ×2 | 47 | 14 | |||||||
H8M400 | 44 | 49 | |||||||||||
32 | H8M250 | 20 | 81.49 | 80.12 | 87 | 67 | 28 | 33 | 41 | 6204ZZ×2 | 47 | 14 | |
H8M300 | 33 | 38 | |||||||||||
H8M400 | 44 | 49 | |||||||||||
34 | H8M250 | 20 | 86.58 | 85.21 | 95 | 75 | 28 | 33 | 41 | 6204ZZ×2 | 47 | 14 | |
H8M300 | 33 | 38 | |||||||||||
H8M400 | 44 | 49 | |||||||||||
40 | H8M200 | 25 | 101.86 | 100.49 | 111 | 90 | 22 | 27 | 43 | 6005ZZ×2 | 47 | 12 | |
H8M250 | 28 | 33 | |||||||||||
H8M300 | 33 | 38 | 47 | 6205ZZ×2 | 52 | 15 | |||||||
H8M400 | 44 | 49 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. |
![]() | ②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ③Conveyance Plates are conveyed by two timing toothed belts |
![]() | ④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-LAHTF20H8M150 |
E-LAHTF20H8M250 |
E-LAHTF22H8M150 |
E-LAHTF24H8M150 |
E-LAHTF24H8M250 |
E-LAHTF24H8M300 |
E-LAHTF24H8M400 |
E-LAHTF25H8M150 |
E-LAHTF26H8M150 |
E-LAHTF28H8M150 |
E-LAHTF30H8M150 |
E-LAHTF30H8M250 |
E-LAHTF30H8M300 |
E-LAHTF30H8M400 |
E-LAHTF32H8M150 |
E-LAHTF34H8M150 |
E-LAHTF40H8M150 |
E-LAHTFW22-H8M150-12 |
E-LAHTFW22-H8M200-12 |
E-LAHTFW22-H8M250-12 |
E-LAHTFW22-H8M300-12 |
E-LAHTFW22-H8M400-12 |
E-LAHTFW24-H8M150-12 |
E-LAHTFW24-H8M200-12 |
E-LAHTFW24-H8M250-12 |
E-LAHTFW24-H8M300-12 |
E-LAHTFW24-H8M400-12 |
E-LAHTFW25-H8M150-12 |
E-LAHTFW25-H8M200-12 |
E-LAHTFW25-H8M250-12 |
E-LAHTFW25-H8M300-12 |
E-LAHTFW25-H8M400-12 |
E-LAHTFW26-H8M150-12 |
E-LAHTFW26-H8M200-12 |
E-LAHTFW26-H8M250-12 |
E-LAHTFW26-H8M300-12 |
E-LAHTFW26-H8M400-12 |
E-LAHTFW28-H8M200-15 |
E-LAHTFW28-H8M250-15 |
E-LAHTFW28-H8M300-15 |
E-LAHTFW28-H8M400-15 |
E-LAHTFW30-H8M150-15 |
E-LAHTFW30-H8M200-15 |
E-LAHTFW30-H8M200-20 |
E-LAHTFW30-H8M250-15 |
E-LAHTFW30-H8M250-20 |
E-LAHTFW30-H8M300-15 |
E-LAHTFW30-H8M300-20 |
E-LAHTFW30-H8M400-15 |
E-LAHTFW30-H8M400-20 |
E-LAHTFW32-H8M250-20 |
E-LAHTFW32-H8M300-20 |
E-LAHTFW32-H8M400-20 |
E-LAHTFW34-H8M250-20 |
E-LAHTFW34-H8M300-20 |
E-LAHTFW34-H8M400-20 |
E-LAHTFW40-H8M200-25 |
E-LAHTFW40-H8M250-25 |
E-LAHTFW40-H8M300-25 |
E-LAHTFW40-H8M400-25 |
E-LBHTF20H8M150 |
E-LBHTF20H8M250 |
E-LBHTF22H8M150 |
E-LBHTF24H8M150 |
E-LBHTF24H8M250 |
E-LBHTF24H8M300 |
E-LBHTF24H8M400 |
E-LBHTF25H8M150 |
E-LBHTF26H8M150 |
E-LBHTF28H8M150 |
E-LBHTF30H8M150 |
E-LBHTF30H8M250 |
E-LBHTF30H8M300 |
E-LBHTF30H8M400 |
E-LBHTF32H8M150 |
E-LBHTF34H8M150 |
E-LBHTF40H8M150 |
E-LBHTFW22-H8M150-12 |
E-LBHTFW22-H8M200-12 |
E-LBHTFW22-H8M250-12 |
E-LBHTFW22-H8M300-12 |
E-LBHTFW22-H8M400-12 |
E-LBHTFW24-H8M150-12 |
E-LBHTFW24-H8M200-12 |
E-LBHTFW24-H8M250-12 |
E-LBHTFW24-H8M300-12 |
E-LBHTFW24-H8M400-12 |
E-LBHTFW25-H8M150-12 |
E-LBHTFW25-H8M200-12 |
E-LBHTFW25-H8M250-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
110,945 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 20 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 20 | ||
117,676 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 20 | ||
117,631 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 22 | ||
137,640 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 24 | ||
144,394 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 24 | ||
157,740 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 24 | ||
217,481 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 24 | ||
144,314 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 25 | ||
157,651 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 26 | ||
171,003 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 20 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 28 | ||
191,023 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 30 | ||
197,823 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Central Bearing | 30 | ||
217,626 VND | 4 Piece(s) | 11 Day(s) | 30 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 30 | ||
284,316 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 30 | ||
224,112 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 20 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 32 | ||
237,473 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Central Bearing | 34 | ||
277,565 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Central Bearing | 40 | ||
151,064 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
164,389 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
170,999 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
177,682 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
191,050 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 22 | ||
157,727 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
164,389 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
177,701 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
184,387 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
197,767 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 24 | ||
157,727 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
164,389 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
177,721 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
184,412 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
197,798 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 25 | ||
164,329 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
177,712 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
184,389 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
191,098 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
217,548 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | ||
217,414 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 28 | ||
224,153 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 28 | ||
230,852 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 28 | ||
244,255 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 28 | ||
210,762 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
210,752 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
224,076 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | ||
230,849 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
230,873 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | ||
237,571 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
244,231 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | ||
250,989 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 30 | ||
251,008 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 30 | ||
237,629 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 32 | ||
244,331 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 32 | ||
251,087 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 32 | ||
251,006 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 34 | ||
277,704 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 34 | ||
311,123 VND | 4 Piece(s) | 11 Day(s) | 30 ~ 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | Both Sides Bearing | 34 | ||
284,029 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 40 | ||
304,437 VND | 4 Piece(s) | 11 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 40 | ||
357,862 VND | 4 Piece(s) | 11 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 40 | ||
384,670 VND | 4 Piece(s) | 11 Day(s) | 40 | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | Both Sides Bearing | 40 | ||
124,372 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 20 | ||
137,818 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 30 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 20 | ||
137,764 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 40 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 22 | ||
157,822 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 24 | ||
164,702 VND | 4 Piece(s) | 11 Day(s) | 20 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Central Bearing | 24 | ||
171,408 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 30 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 24 | ||
191,545 VND | 4 Piece(s) | 11 Day(s) | 30 ~ 40 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 24 | ||
157,834 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 40 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 25 | ||
157,876 VND | 4 Piece(s) | 11 Day(s) | 15 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 26 | ||
164,624 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 20 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 28 | ||
178,044 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 30 | ||
198,385 VND | 4 Piece(s) | 11 Day(s) | 25 ~ 30 | [Steel] S45C Equivalent | Black Oxide Coating | 15 | Central Bearing | 30 | ||
224,790 VND | 4 Piece(s) | 11 Day(s) | 30 ~ 40 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 30 | ||
251,655 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 40 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 30 | ||
184,715 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 20 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 32 | ||
198,147 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 20 | Central Bearing | 34 | ||
238,329 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 30 | [Steel] S45C Equivalent | Black Oxide Coating | 25 | Central Bearing | 40 | ||
131,079 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
137,744 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 20 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
144,604 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
151,323 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 30 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
164,773 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 40 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 22 | ||
151,064 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
157,727 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 20 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
171,362 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
184,761 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 30 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
211,303 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 40 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 24 | ||
151,064 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 15 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 25 | ||
157,727 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 20 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 25 | ||
171,423 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 25 | [Steel] S45C Equivalent | Black Oxide Coating | 12 | Both Sides Bearing | 25 |
Loading...Tải…
Belt Type | 8M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy