(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
This is an economy item, The price is cheaper than the MISUMI standard product.
Technical Data | |
Speed/Acceleration Mla | max.20[m/s]/max.100[m/s2] |
Speed/Acceleration MLb | max.3[m/s]/max.6[m/s2] |
Permitted temperature | -40℃~120℃ |
Flammability class | UL94 HB |
Interior height A | Interior width C | Bending radius R | Number of Links | Cable Insertion Surface |
40millimeters | 40~100mm | 60~150mm | 10~65mm | Both Surfaces |
Flap Open-Close System | Part Number | ![]() Interior width C | ![]() Bending radius R | ![]() Number of Links | ![]() Connector Comb-Tooth Plate | ![]() Number of Connector Comb-Tooth Plates | ![]() Separator | ![]() Number of Separators | Exterior Height B | Exterior Width W | Pitch P | Mounting Height H | Required Space Height | Recommended Length Safety Margin | Bi | Ba | |
![]() | ![]() | ||||||||||||||||
Allows both inside and outside opening | E-MXA | 40 | 40 | 60 75 100 125 150 | 10~65 | Z40 | 2~10 | S40 | 4~65 | 50 | 60 | 28 | 170 200 250 300 350 | 210 240 290 340 390 | 245 295 375 450 530 | 40 | 60 |
50 | 70 | 50 | 70 | ||||||||||||||
60 | 80 | 60 | 80 | ||||||||||||||
70 | 90 | 70 | 90 | ||||||||||||||
75 | 95 | 75 | 95 | ||||||||||||||
80 | 100 | 80 | 100 | ||||||||||||||
90 | 110 | 90 | 110 | ||||||||||||||
100 | 120 | 100 | 120 |
Noise | 40% noise reduction compared to MISUMI general-purpose model |
Particle generation amount | Compliant with US Fed. Std CLASS 100 |
Part Number |
---|
E-MXA40-40-60-46 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Number of Links | Outer Height B (mm) | Outer Width W (mm) | Separator (Piece) | Connector Comb Tooth (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,608,968 VND | 1 Piece(s) | Available | 6 Day(s) | 40 | 40 | 60 | 28 | Both Surfaces | 46(Length 1288 mm) | 50 | 60 | Not provided | Not provided |
Loading...Tải…
Features | Low Particle Generation / Low Noise / Low Friction |
---|
Please check the type/dimensions/specifications of the part E-MXA40-40-60-46 in the Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MXA40-40-60-46 trong chuỗi Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable).
Part Number |
---|
E-MXA40-100-100-10-S40-4 |
E-MXA40-100-100-10-S40-7 |
E-MXA40-100-100-10-Z40-10 |
E-MXA40-40-60-46-S40-16 |
E-MXA40-40-60-46-S40-31 |
E-MXA40-40-60-46-S40-46 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Number of Links | Outer Height B (mm) | Outer Width W (mm) | Separator (Piece) | Connector Comb Tooth (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,390,967 VND | 1 Piece(s) | Available | 6 Day(s) | 40 | 100 | 100 | 28 | Both Surfaces | 10(Length 280 mm) | - | - | 4 | Not provided | |
1,421,669 VND | 1 Piece(s) | Available | 6 Day(s) | 40 | 100 | 100 | 28 | Both Surfaces | 10(Length 280 mm) | - | - | 7 | Not provided | |
1,690,683 VND | 1 Piece(s) | Available | 6 Day(s) | 40 | 100 | 100 | 28 | Both Surfaces | 10(Length 280 mm) | - | - | Not provided | 10 | |
3,771,818 VND | 1 Piece(s) | Available | 6 Day(s) | 40 | 40 | 60 | 28 | Both Surfaces | 46(Length 1288 mm) | - | - | 16 | Not provided | |
3,925,314 VND | 1 Piece(s) | Available | 6 Day(s) | 40 | 40 | 60 | 28 | Both Surfaces | 46(Length 1288 mm) | - | - | 31 | Not provided | |
4,078,811 VND | 1 Piece(s) | Available | 6 Day(s) | 40 | 40 | 60 | 28 | Both Surfaces | 46(Length 1288 mm) | - | - | 46 | Not provided |