(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable) (Part Number)

Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      78,664VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • **RoHS Compliant is available for some part numbers.
    Please contact with MISUMI for detail effective date.

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

Product Overview of Cable Carriers

Cable Carriers, It is a cable protection chain, which can prevent the cables or air pipes connected to the moving parts of the equipment from entanglement due to twisting and stretching.
Special link structure of Cable Carriers, featuring low particle generation and low noise. More suitable for use in silent equipment.
Note : 1 piece of crossbar every two links
 
Drag Chain Cable Protection ChainDrag Chain Cable Protection Chain

Dimensional Drawing of Cable Carriers

Cable Carriers

Specifications Overview of Cable Carriers

Sectional View of Link
Specifications Overview
 
Technical Data
Speed/Acceleration Mlamax.20[m/s]/max.100[m/s2]
Speed/Acceleration MLbmax.3[m/s]/max.6[m/s2]
Permitted temperature-40℃~120℃
Flammability classUL94 HB
Load
Specifications Overview
 

 
Interior height AInterior width CBending radius RNumber of LinksCable Insertion Surface
40millimeters40~100mm60~150mm10~65mmBoth Surfaces
 
Flap Open-Close SystemPart NumberCable Carriers
Interior width C
Cable Carriers
Bending radius R
Cable Carriers
Number of Links
Cable Carriers
Connector Comb-Tooth
Plate
Cable Carriers
Number of Connector
Comb-Tooth Plates
Cable Carriers
Separator
Cable Carriers
Number of
Separators
Exterior Height
B
Exterior Width WPitch
P
Mounting Height HRequired Space HeightRecommended Length Safety MarginBiBa
Cable CarriersTypeCable CarriersInterior Height A
Allows both inside and outside openingE-MXA404060
75
100
125
150
10~65Z402~10S404~65506028170
200
250
300
350
210
240
290
340
390
245
295
375
450
530
4060
50705070
60806080
70907090
75957595
8010080100
9011090110
100120100120
Cable CarriersProducts can be purchased with additional connector comb-tooth plates and separators. For the specific number of connector comb-tooth plates and separators, refer toMISUMI website.

Product Features of Cable Carriers

● Cable Carriers Material : PA+Glass Fiber
● Interior height of Cable Carriers : 40mm (For products with other interior heights, please browse relevant product pages.)
● Cable Carriers Features : The links are connected by springs to reduce friction and noise. It can be opened along the inner diameter or outer diameter, facilitating installation.
 
Noise40% noise reduction compared to MISUMI general-purpose model
Particle generation amountCompliant with US Fed. Std CLASS 100
Drag Chain Cable Protection Chain

Example Use of Cable Carriers

MISUMI Cable Carrier

Precautions of Cable Carriers

If Cable Carriers is a brand new design, there may not be enough links in the drag chain. It is recommended to choose Link 1 or 2 as a spare and adjust (disassemble) when installing the device.
Confirm whether the cable has too much contact with the inner and outer sides of the cable protection chain in whole stroke range.

● Assembly of silent Cable Carriers
MISUMI Cable Carrier
● Disassembly of silent Cable Carriers
MISUMI Cable Carrier

Related Products of Cable Carriers

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
E-MXA40-40-60-34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Link Pitch P
(mm)
Cable Insertion Surface Number of Links Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

2,807,197 VND

1 Piece(s) Available 6 Day(s) 40406028Both Surfaces34(Length 952 mm)5060Not providedNot provided

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Features Low Particle Generation / Low Noise / Low Friction

Please check the type/dimensions/specifications of the part E-MXA40-40-60-34 in the Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MXA40-40-60-34 trong chuỗi Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable).

Frequently asked question (FAQ)FAQ

Question:Question: What happens if I have too many chain links?
Answer:Answer: When running horizontally, the drag chain may be bent or damaged due to the weight of the product and the weight of the storage cable. (Please check the capacity chart and determine the number of links.)
Question:Question: Is it possile to freely add or delete the number of links in the drag chain?
Answer:Answer: Yes, the number of chain links can be added or deleted according to the length of the drag chain required for installation.

Products like this...

Part Number
E-MXA40-100-100-10-S40-4
E-MXA40-100-100-10-S40-7
E-MXA40-100-100-10-Z40-10
E-MXA40-40-60-34-S40-12
E-MXA40-40-60-34-S40-23
E-MXA40-40-60-34-S40-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngInner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Link Pitch P
(mm)
Cable Insertion Surface Number of Links Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

1,390,967 VND

1 Piece(s)Available 6 Day(s) 4010010028Both Surfaces10(Length 280 mm)--4Not provided

1,421,669 VND

1 Piece(s)Available 6 Day(s) 4010010028Both Surfaces10(Length 280 mm)--7Not provided

1,690,683 VND

1 Piece(s)Available 6 Day(s) 4010010028Both Surfaces10(Length 280 mm)--Not provided10

2,929,471 VND

1 Piece(s)Available 6 Day(s) 40406028Both Surfaces34(Length 952 mm)--12Not provided

3,042,036 VND

1 Piece(s)Available 6 Day(s) 40406028Both Surfaces34(Length 952 mm)--23Not provided

3,154,600 VND

1 Piece(s)Available 6 Day(s) 40406028Both Surfaces34(Length 952 mm)--34Not provided