(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Round Flanged
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Type | dr [Φ:mm] | Housing | Ball | Retainer | Operating environment temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||||
C-LMF_UU | 6~30 | Equivalent to SUJ2 | 58HRC~ | - | Equivalent to SUJ2 | Resin | -20~80℃ | Seal packing Material Nitrile Rubber |
E-LBF | 6~50 | |||||||
E-LBFM | 6~50 | Electroless Nickel Plating | ||||||
E-LBFZ | 6~30 | - |
Part Number (Type ・Diameter of Inscribed Circle dr ・Ball Retainer) | ||||
C-LMF8UU E-LBF8UU E-LBFM20LUU |
Part Number | O.D. D Tolerance | Total Length: L | H | T | d | d1 | t | P.C.D. | Eccentricity (Max.) | Number of ball rows | Verticality | Weight (g) | Basic Rated Load Single UU | Basic Rated Load Double LUU | Double Type Allowable Static Moment (N・m) | |||||||||||||||
Type | dr | Ball Retainer (Length) | Tolerance | E-LBF_UU E-LBFZ_UU | E-LBF_LUU E-LBFZ_LUU | E-LBFM_UU | E-LBFM_LUU | Single UU | Double LUU | Tolerance | Single UU | Double LUU | Single UU | Double LUU | Single | Double | C (Dynamic) N | Co (Static) N | C (Dynamic) N | Co (Static) N | ||||||||||
E-LBFZ (Opposite Counterbored) E-LBF (No Surface Treatment) E-LBFM (Electroless Nickel Plating) | 6 | UU (Single) LUU (Double) | +0.003 -0.012 | 12 | 0 -0.015 | 0 -0.016 | 0 -0.015 | 0 -0.015 | 19 | 35 | ±0.3 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 0.024 | 0.028 | 4 | 0.024 | 0.028 | 24 | 31 | 206 | 265 | 324 | 529 | 2.18 | |
8 | 15 | 24 | 45 | ±0.6 | 32 | 24 | 37 | 51 | 265 | 380 | 431 | 784 | 4.31 | |||||||||||||||||
10 | 19 | 0 -0.018 | 29 | 55 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 0.03 | 0.03 | 72 | 98 | 372 | 549 | 588 | 1100 | 7.24 | |||||||||||
12 | 21 | 0 -0.018 | 0 -0.018 | 0 -0.018 | 30 | 57 | 42 | 32 | 76 | 110 | 412 | 598 | 657 | 1200 | 10.9 | |||||||||||||||
13 | 23 | 32 | 61 | 43 | 33 | 88 | 130 | 510 | 784 | 813 | 1570 | 11.6 | ||||||||||||||||||
16 | 28 | 37 | 61 | 48 | 38 | 5 | 120 | 190 | 775 | 1180 | 1230 | 2350 | 19.7 | |||||||||||||||||
20 | +0.003 -0.013 | 32 | 0 -0.021 | 0 -0.021 | 0 -0.021 | 0 -0.021 | 42 | 70 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 0.03 | 0.04 | 0.03 | 0.04 | 180 | 260 | 882 | 1370 | 1400 | 2740 | 26.8 | |||||
25 | 40 | 59 | 80 | 62 | 51 | 6 | 340 | 540 | 980 | 1570 | 1560 | 3140 | 43.4 | |||||||||||||||||
30 | 45 | 64 | 112 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 470 | 680 | 1570 | 2740 | 2490 | 5490 | 82.8 | ||||||||||||||
E-LBF (No Surface Treatment) E-LBFM (Electroless Nickel Plating) | 35 | +0.003 -0.014 | 52 | 0 -0.028 | -0.03 | 0 -0.025 | 0 -0.028 | 70 | 135 | 82 | 67 | 0.03 | 0.045 | 0.04 | 0.045 | 650 | 1020 | 1670 | 3140 | 2650 | 6270 | 110 | ||||||||
40 | 60 | 80 | 151 | 96 | 13 | 9 | 14 | 8.1 | 78 | 1060 | 1570 | 2160 | 4020 | 3430 | 8040 | 147 | ||||||||||||||
50 | +0.003 -0.015 | 80 | 0 -0.03 | 0 -0.032 | 0 -0.028 | 0 -0.03 | 100 | 192 | 116 | 98 | 2200 | 3600 | 3820 | 7940 | 6080 | 15900 | 397 |
Part Number | Outer Diameter: D | Total Length: L | H | T | d | d1 | t | P.C.D. | Eccentricity (Max.) | Number of ball rows | Verticality | Weight (g) | Basic Rated Load | |||||
Type | dr | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | ||||||||||||
C-LMF_UU | 6 | +0.003 -0.012 | 12 | 0 -0.015 | 19 | ±0.6 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 0.024 | 4 | 0.024 | 22 | 206 | 265 |
8 | 15 | 24 | 32 | 24 | 32 | 265 | 380 | |||||||||||
10 | 19 | 29 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 61 | 372 | 549 | |||||||
12 | 21 | 0 -0.018 | 30 | 42 | 32 | 67 | 412 | 598 | ||||||||||
16 | 28 | 37 | 48 | 38 | 5 | 121 | 775 | 1180 | ||||||||||
20 | +0.003 -0.013 | 32 | 0 -0.021 | 42 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 0.03 | 0.030 | 162 | 882 | 1370 | |||
25 | 40 | 59 | 62 | 51 | 6 | 303 | 980 | 1570 | ||||||||||
30 | 45 | 64 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 414 | 1570 | 2740 |
Product Drawings | Instructions for use |
When the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type. | |
Linear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. | |
Linear bearing is not suitable for repeated plugging and unplugging. | |
When inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Guide shaft Straight bar type | (Economy series) Linear bearing Standard type Single liner type | Shaft Collar Slit | ||
Typical model: SFJ20-75 | Typical model: C-LM8UU | Typical model: SCS8-10 |
Part Number |
---|
E-LBFM8UU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Ball Recirculating Type | Length | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Holder Material | Style of Mounting Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77,550 VND | 1 Piece(s) | Available | Same day | 8 | 24 | [Surface Treatment] Electroless Nickel Plating | 15 | Single | Single | 0.024 | 265 | 380 | -0.015 | Standard | Standard Counterbored Hole |
Loading...Tải…
Electronic & Electrical Appliances | Automotive | Lithium battery | ||
LCD | Smart phone | Semiconductor | ||
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 Equivalent | Lubrication Type | Not Provided | Accuracy | Standard Grade |
Motion | Linear | Types | Standard Flange | Flange Shape | Round Flange |
Ball Material | SUJ2 Equivalent | Retainer Material | Plastic | Seal | Provided |
Greased Filled | Not Provided |
Please check the type/dimensions/specifications of the part E-LBFM8UU in the Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-LBFM8UU trong chuỗi Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole.
Part Number |
---|
E-LBF12UU |
E-LBF13LUU |
E-LBF13UU |
E-LBFZ10LUU |
E-LBFZ10UU |
E-LBFZ12LUU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Ball Recirculating Type | Length | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Holder Material | Style of Mounting Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48,838 VND | 1 Piece(s) | Available | Same day | 12 | 30 | No Surface Treatment | 21 | Single | Single | 24 | 412 | 598 | -0.018 | - | Standard Counterbored Hole | |
114,811 VND | 1 Piece(s) | Available | Same day | 13 | 61 | No Surface Treatment | 23 | Double | Double | 0.03 | 813 | 1570 | -0.018 | - | Standard Counterbored Hole | |
74,444 VND | 1 Piece(s) | Available | Same day | 13 | 32 | No Surface Treatment | 23 | Single | Single | 0.024 | 510 | 784 | -0.018 | Standard | Standard Counterbored Hole | |
140,427 VND | 1 Piece(s) | Available | Same day | 10 | 55 | No Surface Treatment | 19 | Double | Double | 0.03 | 588 | 1100 | -0.018 | Opposite Counterbored Hole | Opposite Couterbored Hole | |
97,731 VND | 1 Piece(s) | Available | Same day | 10 | 29 | No Surface Treatment | 19 | Single | Single | 0.024 | 372 | 549 | -0.018 | Opposite Counterbored Hole | Opposite Couterbored Hole | |
145,859 VND | 1 Piece(s) | Available | Same day | 12 | 57 | No Surface Treatment | 21 | Double | Double | 0.03 | 657 | 1200 | -0.018 | Opposite Counterbored Hole | Opposite Couterbored Hole |