(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole (Part Number)

Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,696VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • **RoHS Compliant is available for some part numbers.
    Please contact with MISUMI for detail effective date.
    Note: When ordering item E-LB**UU, you may receive product with package printed C-LM**UU. This is Misumi's product code convertion only, there is no spec difference between these 2 items

Product Description

Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Round Flanged
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

Product Overview
The flanged linear bearing integrates the linear bearing with the support, which is compact in structure and easy to assemble to the mechanism accurately and simply.
Linear bearing is a linear type motion guiding mechanism matched with linear guide shaft. The steel ball rolls circularly along the track groove formed by the shell and the retainer, and the linear bearing reciprocates linearly relative to the guide shaft.
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.


 

■Dimensional Drawing

This product is delivered at the initial stage, the color of the packing may be inconsistent with the photo, which shall be subject to the actual product.
The flange part of this product is not heat-treated, and there may be bumps and bruises.

Material
Typedr
[Φ:mm]
HousingBallRetainerOperating environment temperature Accessories
 Material Hardness Surface Treatment Material Material
C-LMF_UU6~30Equivalent to SUJ258HRC~Equivalent to SUJ2Resin-20~80℃Seal packing
 Material
Nitrile Rubber
E-LBF6~50
E-LBFM6~50Electroless Nickel Plating
E-LBFZ6~30
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those with low temperature hard chromium plating.
Specification
 Part Number (Type ・Diameter of Inscribed Circle dr ・Ball Retainer)
 C-LMF8UU
E-LBF8UU
E-LBFM20LUU


■ Dimension Specification Table
Part NumberO.D. D ToleranceTotal Length: LHTdd1tP.C.D.Eccentricity
(Max.)
Number of
ball rows
VerticalityWeight (g)Basic Rated Load
Single UU
Basic Rated Load
Double LUU
Double Type Allowable
Static Moment
(N・m)
TypedrBall
Retainer
(Length)
Tolerance E-LBF_UU
E-LBFZ_UU
E-LBF_LUU
E-LBFZ_LUU
E-LBFM_UUE-LBFM_LUUSingle
UU
Double
LUU
ToleranceSingle
UU
Double
LUU
Single
UU
Double
LUU
SingleDoubleC (Dynamic) NCo (Static) NC (Dynamic) NCo (Static) N
E-LBFZ
(Opposite
Counterbored)

E-LBF
(No Surface
Treatment)

E-LBFM
(Electroless
Nickel Plating)
6UU
(Single)

LUU
(Double)
+0.003
-0.012
120
-0.015
0
-0.016
0
-0.015
0
-0.015
1935±0.32853.563.1200.0240.02840.0240.02824312062653245292.18
8152445±0.6322437512653804317844.31
10190
-0.018
29554064.57.54.1290.030.03729837254958811007.24
12210
-0.018
0
-0.018
0
-0.018
3057423276110412598657120010.9
13233261433388130510784813157011.6
162837614838512019077511801230235019.7
20+0.003
-0.013
320
-0.021
0
-0.021
0
-0.021
0
-0.021
42705485.595.1430.030.040.030.0418026088213701400274026.8
254059806251634054098015701560314043.4
30456411274106.6116.160470680157027402490549082.8
E-LBF
(No Surface
Treatment)

E-LBFM
(Electroless
Nickel Plating)
35+0.003
-0.014
520
-0.028
-0.030
-0.025
0
-0.028
7013582670.030.0450.040.04565010201670314026506270110
40608015196139148.178106015702160402034308040147
50+0.003
-0.015
800
-0.03
0
-0.032
0
-0.028
0
-0.03
100192116982200360038207940608015900397
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating
Specification of "E-LBF" corresponds to the spec of "C-LMF". Difference between these 2 type is only Part No.



■ Dimension Specification Table
Part NumberOuter Diameter: DTotal Length: LHTdd1tP.C.D.Eccentricity
(Max.)
Number of ball rowsVerticalityWeight (g)Basic Rated Load
TypedrTolerance Tolerance ToleranceC (Dynamic) NCo (Static) N
C-LMF_UU6+0.003
-0.012
120
-0.015
19±0.62853.563.1200.02440.02422206265
81524322432265380
1019294064.57.54.12961372549
12210
-0.018
30423267412598
162837483851217751180
20+0.003
-0.013
320
-0.021
425485.595.1430.030.0301628821370
254059625163039801570
30456474106.6116.16041415702740


 
Usage Method
Product DrawingsInstructions for use
Usage MethodWhen the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type.
Usage MethodLinear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use.
Usage MethodLinear bearing is not suitable for repeated plugging and unplugging.
Usage MethodWhen inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed.

Precautions
■ Regular maintenance:
① Before use, please apply grease to the ball row inside the linear bearing, and then replenish it in due course. Grease forms an oil film on the surfaces of steel ball and rolling surface (guide shaft·bushing) of linear bearing, which effectively reduces friction and prevents sintering. Grease reduction and aging will greatly affect the life of linear bearing.
② Recommended grease: lithium soap grease.
③ Recommended grease filling interval: Usually every 6 months.
④When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
⑤ When the linear bearing is subjected to large moment load (eccentric load), one piece of single liner type is not applicable, so it is recommended to use one piece of double liner type or multiple pieces of single liner type.

■ Dust prevention measures:
If dust or foreign matter enters the inside of the linear bearing, it may damage the circulation of steel balls, resulting in unexpected failures. When used in harsh environment, please install dust cover and protection cover, etc.

■ MISUMI linear bearing is recommended to be combined with guide shaft with quenching g6 tolerance.

■ MISUMI linear bearing is recommended to be installed on the holder with H7 tolerance. The linear bearing is in clearance fit with the holder.
 

Related Products
Guide shaft Straight bar type (Economy series) Linear bearing Standard type Single liner type Shaft Collar Slit
MISUMI brand single liner type flanged linear bearing is ordered and shipped on the same day Single liner type linear bearing with square flange features high quality, short delivery time, low price, and factory direct sales Single liner type both surfaces cut flanged linear bearing features high quality, short delivery time, low-price, and factory direct sales
Typical model: SFJ20-75 Typical model: C-LM8UU Typical model: SCS8-10

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
E-LBFM8UU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Ball Recirculating Type Length Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Holder Material Style of Mounting Hole

77,550 VND

1 Piece(s) Available Same day 824[Surface Treatment] Electroless Nickel Plating15SingleSingle0.024265380-0.015StandardStandard Counterbored Hole

Loading...Tải…

  1. 1
■ Test conditions
• Linear bearing (inner diameter 16) is matched with MISUMI guide shaft (PSFJ) to apply 63kg load and walk for 30km, and confirm the product damage and sliding noise.
Product Feature Drawings

■ Test results
The economy series product ensures smooth sliding of steel ball, which have good durability and low noise
Product Feature Drawings
*Products circulating on the market are similar products randomly purchased by our company from online or offline markets
*The test data are obtained through testing by our company, which are for reference only

 
Example of Use
MISUMI brand linear motion bearing has high precision Low price and high quality LINEAR BUSHINGS

Equipment Name:
Conveying direction change mechanism

Design Purpose:
The conveying direction of the workpiece conveyed by the conveyor belt is 90°. Change the direction to move.

Parts Application Description:
By matching with the air cylinder, the conveying direction of the workpiece can be changed.
 
Application Industries
Electronic & Electrical Appliances Automotive Lithium battery
Flanged linear bearing is widely used in electronic and electrical appliance industry, etc.. Flanged linear bearing is widely used in automotive industry, etc. Flanged linear bearing is widely used in lithium battery industry, etc.
LCD Smart phone Semiconductor
Flanged linear bearing is widely used in LCD industry, etc. Flanged linear bearing is widely used in smart phone industry, etc. Flanged linear bearing is widely used in semiconductor industry, etc.

Basic InformationThông tin cơ bản

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material SUJ2 Equivalent Lubrication Type Not Provided Accuracy Standard Grade
Motion Linear Types Standard Flange Flange Shape Round Flange
Ball Material SUJ2 Equivalent Retainer Material Plastic Seal Provided
Greased Filled Not Provided

Please check the type/dimensions/specifications of the part E-LBFM8UU in the Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-LBFM8UU trong chuỗi Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole.

Frequently asked question (FAQ)FAQ

Question:Question: What brand is the linear bearing of FA?
Answer:Answer: The linear bearing of FA is MISUMI brand.
Question:Question: Is there a product stamp on the linear bearing?
Answer:Answer: There is no stamp on the product body, and the product model is on the packaging box.
Question:Question: How is linear bearing maintained regularly?
Answer:Answer: MISUMI recommends that linear bearing is regularly replenished with grease, and it is recommended to do so once every six months. When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
Question:Question: Comparison of antirust ability of linear bearings?
Answer:Answer: Antirust ability from strong to weak: No-Electro Nickel Plated → No Surface Treatment.
Standard grade bearing steel is easy to rust, so it is necessary to apply anti-rust oil regularly.
Question:Question: What is the difference between the single liner type and the double liner type of linear bearing of FA?
Answer:Answer: Single liner type is one row of steel balls, and double liner type is two rows of steel balls. Generally, the length of the double liner type is more than twice that of the single liner type, and the contact area of steel balls is longer, the radial sway is smaller, and the rated load is larger.
Question:Question: When the linear bearing and the guide shaft are used together, some are closely matched, but some have relatively large clearance. Does it affect the use?
Answer:Answer: The linear bearing and the guide shaft are in point contact and rolling fit through the circulating steel ball structure. Because of point contact and non-interference fit, it is normal to have clearance between the shaft and the bearing, which will not affect the use. The use of this structure greatly reduces the friction resistance and prolongs the service life of the workpiece.
Question:Question: How to deal with oil leakage in the received linear bearing?
Answer:Answer: Linear bearing is coated with anti-rust oil (except for MX grease device) when leaving the factory, which has little influence on grease. It is recommended to clean it before use and apply grease after drying.
Question:Question: Can the linear bearing rotate?
Answer:Answer: The linear bearing is not suitable for rotating motion in structure. If it is forcibly rotated, it may cause damage to the product. If rotating motion is required, please give priority to linear type rotating bushings.

Check other FAQ (5 items) HideĐóng.

Products like this...

Part Number
E-LBF12UU
E-LBF13LUU
E-LBF13UU
E-LBFZ10LUU
E-LBFZ10UU
E-LBFZ12LUU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Ball Recirculating Type Length Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Holder Material Style of Mounting Hole

48,838 VND

1 Piece(s)Available Same day 1230No Surface Treatment21SingleSingle24412598-0.018-Standard Counterbored Hole

114,811 VND

1 Piece(s)Available Same day 1361No Surface Treatment23DoubleDouble0.038131570-0.018-Standard Counterbored Hole

74,444 VND

1 Piece(s)Available Same day 1332No Surface Treatment23SingleSingle0.024510784-0.018StandardStandard Counterbored Hole

140,427 VND

1 Piece(s)Available Same day 1055No Surface Treatment19DoubleDouble0.035881100-0.018Opposite Counterbored HoleOpposite Couterbored Hole

97,731 VND

1 Piece(s)Available Same day 1029No Surface Treatment19SingleSingle0.024372549-0.018Opposite Counterbored HoleOpposite Couterbored Hole

145,859 VND

1 Piece(s)Available Same day 1257No Surface Treatment21DoubleDouble0.036571200-0.018Opposite Counterbored HoleOpposite Couterbored Hole