(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Miniature Linear Guides Standard
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 170 and 345
● Assembly Height (mm.): 8, 10, 13 and 16
● Rail Type : Standard Rail
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Similar MISUMI Product SSEB10-115 | Economy Series C-GMLG9-115 | |
Material | Stainless Steel | Carbon Steel |
Hardness | 56HRC up | 58HRC up |
Basic Rated Load C (Dynamic) (kN) | 1.5 | 1.86 |
Basic Rated Load Co (Static) (kN) | 2.5 | 2.55 |
Static Allowable Moment MA/MB (N・m) | 5.1 | 7.35 |
Static Allowable Moment MC (N・m) | 10.2 | 11.76 |
Height H Tolerance Difference (μm) | ±20 | ±20 |
Height H Pair Variation Difference (μm) | 15 | 40 |
Width N Tolerance Difference (μm) | ±25 | ±25 |
Width N Pair Variation Difference (μm) | 20 | 40 |
Running Parallelism Guarantee (μm)* | 7 | 15 |
Preload Management | Y | N |
Model No. Selection Reference | Height H Reference | Rail Width WR Reference |
RoHS10 | Compliant | Non-compliant |
Type | Material | Rail Surface Treatment | Hardness | ||
Guide Rail | Block | Retainer | |||
E-GMLG | Carbon Steel | Bearing Steel | Resin | Vacuum evaporated chrome plating | 58HRC~ |
E-SMLG | Stainless Steel | Stainless Steel | Resin | - | - |
Part Number | Block Type | L (Specified Length) | Component Dimension (mm) | Block Dimension (mm) | Guide Rail Dimension (mm) | ||||||||||||||||
Type | Nominal WR | H | H1 | N | W | B | B1 | C | L1 | L2 | Gn | MxL | H2 | WR | Hr | D | h | d | P | ||
Normal Clearance Type | |||||||||||||||||||||
E-GMLG (Rail:Bearing Steel) E-SMLG (Rail:Stainless Steel) | 7 | Standard Block | 25~900 | 8 | 1.5 | 5 | 17 | 12 | 2.5 | 8 | 13.5 | 22.65 | φ1.2 | M2*2.5 | 1.5 | 7 | 4.8 | 4.2 | 2.3 | 2.4 | 15 |
9 | 35~900 | 10 | 2 | 5.5 | 20 | 15 | 2.5 | 10 | 18.9 | 29.60 | φ1.4 | M3*3 | 1.8 | 9 | 6.5 | 6 | 3.5 | 3.5 | 20 | ||
12 | 45~900 | 13 | 3 | 7.5 | 27 | 20 | 3.5 | 15 | 20.7 | 35.75 | φ2 | M3*3.5 | 2.5 | 12 | 8 | 6 | 4.5 | 3.5 | 25 | ||
15 | 70~900 | 16 | 4 | 8.5 | 32 | 25 | 3.5 | 20 | 26.7 | 43.60 | M3 | M3*4 | 3 | 15 | 10 | 6 | 4.5 | 3.5 | 40 |
Nominal | Basic Rated Load | Static Allowable Moment | Mass | |||
C (Dynamic) kN | Co (Static) kN | MA・MB N.m | MC N.m | Blcok kg | Rail kg/m | |
7 | 0.98 | 1.24 | 2.84 | 4.7 | 0.01 | 0.22 |
9 | 1.86 | 2.55 | 7.35 | 11.76 | 0.016 | 0.38 |
12 | 2.84 | 3.92 | 13.72 | 25.48 | 0.034 | 0.65 |
15 | 4.61 | 5.59 | 21.56 | 45.08 | 0.059 | 1.06 |
H (Nominal) | 8 (7) | 10 (9) | 13 (12) | 16 (15) | Number of mounting holes M |
L | 25~35 | 35~47 | 45~57 | 70~87 | 2 |
36~50 | 48~67 | 58~82 | 88~127 | 3 | |
51~65 | 68~87 | 83~107 | 128~167 | 4 | |
66~80 | 88~107 | 108~132 | 168~207 | 5 | |
81~95 | 108~127 | 133~157 | 208~247 | 6 | |
96~110 | 128~147 | 158~182 | 248~287 | 7 | |
111~125 | 148~167 | 183~207 | 288~327 | 8 | |
126~140 | 168~187 | 208~232 | 328~367 | 9 | |
141~155 | 188~207 | 233~257 | 368~407 | 10 | |
156~170 | 208~227 | 258~282 | 408~447 | 11 | |
171~185 | 228~247 | 283~307 | 448~487 | 12 | |
186~200 | 248~267 | 308~332 | 488~527 | 13 | |
201~215 | 268~287 | 333~357 | 528~567 | 14 | |
216~230 | 288~307 | 358~382 | 568~607 | 15 | |
231~245 | 308~327 | 383~407 | 608~647 | 16 | |
246~260 | 328~347 | 408~432 | 648~687 | 17 | |
261~275 | 348~367 | 433~457 | 688~727 | 18 | |
276~290 | 368~387 | 458~482 | 728~767 | 19 | |
291~305 | 388~407 | 483~507 | 768~807 | 20 | |
306~320 | 408~427 | 508~532 | 808~847 | 21 | |
321~335 | 428~447 | 533~557 | 848~887 | 22 | |
336~350 | 448~467 | 558~582 | 888~900 | 23 | |
351~365 | 468~487 | 583~607 | - | 24 | |
366~380 | 488~507 | 608~632 | 25 | ||
381~395 | 508~527 | 633~657 | 26 | ||
396~410 | 528~547 | 658~682 | 27 | ||
411~425 | 548~567 | 683~707 | 28 | ||
426~440 | 568~587 | 708~732 | 29 | ||
441~455 | 588~607 | 733~757 | 30 | ||
456~470 | 608~627 | 758~782 | 31 | ||
471~485 | 628~647 | 783~807 | 32 | ||
486~500 | 648~667 | 808~832 | 33 | ||
501~515 | 668~687 | 833~857 | 34 | ||
516~530 | 688~707 | 858~882 | 35 | ||
531~545 | 708~727 | 883~900 | 36 | ||
546~560 | 728~747 | - | 37 | ||
561~575 | 748~767 | 38 | |||
576~590 | 768~787 | 39 | |||
591~605 | 788~807 | 40 | |||
606~620 | 808~827 | 41 | |||
621~635 | 828~847 | 42 | |||
636~650 | 848~867 | 43 | |||
651~665 | 868~887 | 44 | |||
666~680 | 888~900 | 45 | |||
681~695 | - | 46 | |||
696~710 | 47 | ||||
711~725 | 48 | ||||
726~740 | 49 | ||||
741~755 | 50 | ||||
756~770 | 51 | ||||
771~785 | 52 | ||||
786~800 | 53 | ||||
801~815 | 54 | ||||
816~830 | 55 | ||||
831~845 | 56 | ||||
846~860 | 57 | ||||
861~875 | 58 | ||||
876~890 | 59 | ||||
891~900 | 60 | ||||
P | 15 | 20 | 25 | 40 |
Rail Length (mm) | Precision (μm) |
Less than 50 | 12 |
50-80 | 13 |
80-125 | 15 |
125-200 | 15 |
200-250 | 16 |
250-315 | 17 |
315-400 | 18 |
400-500 | 19 |
500-630 | 20 |
630-800 | 22 |
800-900 | 23 |
Medical | Smart phone | |
Robotics | Electronic & Electrical Appliances | |
Miniature linear guide rail | Medium Load linear guide | Heavy Load linear guide | ||
Typical model: SSEBZ10-55 | Typical model: SVR24-280 | Typical model: SXR24-280 |
Part Number |
---|
C-MLG12-145 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Assembly Height H (mm) | Nominal Part Number | Set / Single Item | Material | No. of Blocks | Lubrication Type | L Dimension Type | Applicable Linear Guide | Block Material (Surface Treatment) | Rail Material (Surface Treatment) | Rail Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243,338 VND | 1 Piece(s) | Available | Same day | 145 | 13 | 12 | Set | Carbon Steel | 1 | Lubrication Applied | Fixed Type | - | Carbon Steel (Bearing Steel) | Carbon Steel (Bearing Steel) | none |
Loading...Tải…
Block Type | Standard Block | Rail Type | Standard Rail | Preload | Normal Clearance |
---|---|---|---|---|---|
Accuracy Standards | Standard Grade | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball | Lubrication Type | Lithium Grease Filled |