(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Miniature Linear Guides Standard (Part Number)

Miniature Linear Guides Standard
  • Volume Discount
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
  • Seri C-MLG may have rusty issue, seri E-GMLG have surface treatment, seri E-SMLG have material is SUS
  • For alteration is ZA or ZB, the leadtime maybe longer, please contact with machinery_bd@misumi.com.vn for more details.

Product Description

Miniature Linear Guides Standard
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 170 and 345
● Assembly Height (mm.): 8, 10, 13 and 16
● Rail Type : Standard Rail
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.

Product Overview

Product Comparison

■ Comparison with Similar MISUMI Product
 Similar MISUMI Product
SSEB10-115
Economy Series
C-GMLG9-115
MaterialStainless SteelCarbon Steel
Hardness56HRC up58HRC up
Basic Rated Load C (Dynamic) (kN)1.51.86
Basic Rated Load Co (Static) (kN)2.52.55
Static Allowable Moment MA/MB (N・m)5.17.35
Static Allowable Moment MC (N・m)10.211.76
Height H Tolerance Difference (μm)±20±20
Height H Pair Variation Difference (μm)1540
Width N Tolerance Difference (μm)±25±25
Width N Pair Variation Difference (μm)2040
Running Parallelism Guarantee (μm)*715
Preload ManagementYN
Model No. Selection ReferenceHeight H ReferenceRail Width WR Reference
RoHS10CompliantNon-compliant
*Running parallelism varies by rail length.
Dimensional Drawing

 
Material
Type Material Rail Surface Treatment Hardness
Guide RailBlockRetainer
E-GMLGCarbon SteelBearing SteelResinVacuum evaporated chrome plating58HRC~
E-SMLGStainless SteelStainless SteelResin--
  E-GMLG: the vacuum evaporated chrome plating provided to the rail, and the end face of the guide rail are not coated.
Specification Table



■ Dimension Parameters
L Specified Type
Part NumberBlock TypeL (Specified Length)Component Dimension (mm)Block Dimension (mm)Guide Rail Dimension (mm)
TypeNominal
WR
HH1NWBB1CL1L2GnMxLH2WRHrDhdP
Normal Clearance Type
E-GMLG
(Rail:Bearing Steel)
E-SMLG
(Rail:Stainless Steel)
7Standard Block25~90081.5517122.5813.522.65φ1.2M2*2.51.574.84.22.32.415
935~9001025.520152.51018.929.60φ1.4M3*31.896.563.53.520
1245~9001337.527203.51520.735.75φ2M3*3.52.512864.53.525
1570~9001648.532253.52026.743.60M3M3*43151064.53.540
 Set Item includes single rail and  block and additional blocks are selectable as option (B2~).
 Fixing bolts are not provided.
 Dimension E of length specified type needs to be calculated. Please refer to "Detailed dimension of Dimension L specified type" for calculation method.
 The travel parallelism is the value after the slide rail is fixed. (It is not the value before the screws of the slide rail are tightened.)
 Optional heights and lengths are the overall range of this series. Refer to the Specification Table for details.

■ Load Capacity
NominalBasic Rated LoadStatic Allowable MomentMass
C (Dynamic)
kN
Co (Static)
kN
MA・MB
N.m
MC
N.m
Blcok
kg
Rail
kg/m
70.981.242.844.70.010.22
91.862.557.3511.760.0160.38
122.843.9213.7225.480.0340.65
154.615.5921.5645.080.0591.06

■ Detailed dimension of L dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the rail at this time.
In addition, Dimension E's calculation formula is as follows
"E"  calculation formula
Economic type Linear Guide Length Specified Type Dimension E Calculation Formula  Economic type Linear Guide Length Specified Type Dimension E Calculation Formula

Economy series Miniature Linear Guide - Standard Guide Type -
H
(Nominal)
8 (7)10 (9)13 (12)16 (15)Number of mounting holes
M
L25~3535~4745~5770~872
36~5048~6758~8288~1273
51~6568~8783~107128~1674
66~8088~107108~132168~2075
81~95108~127133~157208~2476
96~110128~147158~182248~2877
111~125148~167183~207288~3278
126~140168~187208~232328~3679
141~155188~207233~257368~40710
156~170208~227258~282408~44711
171~185228~247283~307448~48712
186~200248~267308~332488~52713
201~215268~287333~357528~56714
216~230288~307358~382568~60715
231~245308~327383~407608~64716
246~260328~347408~432648~68717
261~275348~367433~457688~72718
276~290368~387458~482728~76719
291~305388~407483~507768~80720
306~320408~427508~532808~84721
321~335428~447533~557848~88722
336~350448~467558~582888~90023
351~365468~487583~607-24
366~380488~507608~63225
381~395508~527633~65726
396~410528~547658~68227
411~425548~567683~70728
426~440568~587708~73229
441~455588~607733~75730
456~470608~627758~78231
471~485628~647783~80732
486~500648~667808~83233
501~515668~687833~85734
516~530688~707858~88235
531~545708~727883~90036
546~560728~747-37
561~575748~76738
576~590768~78739
591~605788~80740
606~620808~82741
621~635828~84742
636~650848~86743
651~665868~88744
666~680888~90045
681~695-46
696~71047
711~72548
726~74049
741~75550
756~77051
771~78552
786~80053
801~81554
816~83055
831~84556
846~86057
861~87558
876~89059
891~90060
P15202540 
Alterations

*The precision of the Economy series products has been improved.

●Travel Parallelism
Rail Length (mm)Precision (μm)
Less than 5012
50-8013
80-12515
125-20015
200-25016
250-31517
315-40018
400-50019
500-63020
630-80022
800-90023

直线导轨尺寸精度示意图

[Travel Parallelism]
The values in the table are measured after the slide rail is fixed on the base.
When moving the slider within the entire length of the slide rail, measure the change of the upper surface C of the slider relative to the bottom surface A of the slide rail, and the change of the reference surface D of the slider relative to the reference surface B of the slide rail.
When moving the sliding block within the entire length of the slide rail, measure the change of the upper surface C of the slider relative to the bottom surface A of the slide rail, and the change of the reference surface D of the slider relative to the reference surface B of the slide rail.

Product Feature
Feature 1: New construction, greatly reducing noise and improving smoothness.
Feature 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve high precision positioning of the device.
Feature 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature 5: It is suitable for high-speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.
Usage Method
■ About use
① MISUMI's linear guide is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ Economy series Miniature linear guide rail adopts bearing steel. If you have anti-rust requirements, please choose the Low Temp. Black Chrome Plating Surface Treatment or Stainless Steel SUS440C products.
MISUMI Miniature Linear Guide Slider Precautions



■ About maintenance (supply of grease)
① Grease forms an oil film on the surface of the linear guide ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the linear guide, so please add grease at the right time according to the service conditions.
MISUMI's linear guides are sealed with the greases listed below at the time of shipment, so they can be used directly.
Miniature Linear Guide: Lithium Soap-based Grease (MULTEMP Grease PS2)
Medium· and Heavy Duty Linear Guide: Lithium Soap-based Grease (Showa Shell Petroleum Albania Grease S2)
② Recommended Grease Injection Interval:
  Usually every 6 months.
For longer moving distance, 3 months, or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
  *The above is the grease injection interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.
Example of Use
Example of Use linear-guides
Mechanism Name: 4 times stroke slide
Feature 1: suitable for medium frequency driving and positioning.
Feature 2: transfer the light workpiece on the worktable according to 4 times the distance of the cylinder stroke.

For details, click here
Precautions
For normal use, the installation of the linear guide needs to meet the following four points:
① Whether the shape of the mounting surface produces interference
Whether the mounting surface produces interference

② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed
Flatness of MISUMI mounting surface

③ Whether the error values of guide parallelism and fitting height are within the allowable installation values
MISUMI parallelism error tolerance

④ Use the standard installation method
Installation method of linear guides
Click here for the detailed installation method

Maintenance (supply of grease)
Grease forms an oil film on the surface of the linear guide ball and rolling surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the linear guide, so please add grease at the right time according to the
service conditions.
MISUMI's linear guides are sealed with the greases listed below at the time of shipment, so they can be used directly.
Miniature: Lithium Soap based Grease
Recommended grease filling interval: Usually every 3 months
Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.
Application Industries
Medical Smart phone
Application of MISUMI Miniature Rail in the Medical Industry Application of linear-guides in the smartphone industry
Robotics Electronic & Electrical Appliances
Application of MISUMI linear guides in the robot industry Application of MISUMI linear guide slide in the electronic home appliance industry
Related Products
Miniature linear guide rail Medium Load linear guide Heavy Load linear guide
Miniature linear guide Standard slider type Slight clearance type MISUMI Medium Load Linear Guide MISUMI MISUMI Heavy Load Linear Guide
Typical model: SSEBZ10-55 Typical model: SVR24-280 Typical model: SXR24-280
Related Documents
For the installation and use of linear guides, please refer to here

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-MLG9-255
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRail Length L
(mm)
Assembly Height H
(mm)
Nominal Part Number Set / Single Item Material No. of Blocks Lubrication Type L Dimension Type Applicable Linear Guide Block Material (Surface Treatment) Rail Material (Surface Treatment) Rail Surface Treatment

288,392 VND

1 Piece(s) Available Same day 255109SetCarbon Steel1Lubrication AppliedFixed Type-Carbon Steel (Bearing Steel)Carbon Steel (Bearing Steel)none

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Block Type Standard Block Rail Type Standard Rail Preload Normal Clearance
Accuracy Standards Standard Grade Ball Arrangement Miniature Type Retainer N/A
Rolling Element Ball Lubrication Type Lithium Grease Filled

Frequently asked question (FAQ)FAQ

Question:Question: Can linear guides or sliders be purchased separately?
Answer:Answer: Taking into account the accuracy of products, single slider models clearly indicated in the catalog can be purchased, and no others can be purchased.
Question:Question: Can the stainless steel guide rails be guaranteed not to rust?
Answer:Answer: Stainless steel is a product that has a certain antirust function compared to carbon steel, but it cannot be guaranteed that it will never rust. Depending on the operating environment, there may also be short-term rust.
Question:Question: What problems should be paid attention to when the linear guide is installed vertically?
Answer:Answer: Attention should be paid to prevent the slider from falling off and causing the balls to fall off during installation.
Question:Question: What does micro preloading in linear guide mean?
Answer:Answer: MISUMI's linear guides control the clearance by selecting the size of the internal ball. Through the negative clearance, the rigidity is improved and the elastic displacement is reduced. This is preloading. Generally speaking, the life and accuracy of the micro preloading type will be better than that of the standard clearance type.
Question:Question: Linear guide indicators include basic dynamic load rating and basic static load rating. Which indicator is the reference when selecting?
Answer:Answer: The basic dynamic load rating is used to calculate the rail life, and the basic static load rating is used to calculate the maximum allowable load.
Question:Question: Can the corresponding linear guide products be selected according to the third-party guide rail model?
Answer:Answer: MISUMI offers third-party brand replacement services, so as long as the third party product model is given, we can replace it with corresponding MISUMI model. For details, please contact the customer service email or call the customer service phone.
Question:Question: Can the rail or slider be repaired if it is damaged?
Answer:Answer: Repair service is not provided, re-purchase is recommended.
Question:Question: Can linear guide length be arbitrarily specified?
Answer:Answer: It can be specified arbitrarily. However, MISUMI linear guides are divided into length fixed type and length specified type, and in case of length specified type, the length dimensions for length fixed type cannot be specified.

Check other FAQ (5 items) HideĐóng.