(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Carriers Flap Open-Close (Part Number)

Cable Carriers Flap Open-Close
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,021VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • **RoHS Compliant is available for some part numbers.
    Please contact with MISUMI for detail effective date.

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

Product Overview

It can prevent the Cable Carriers and wires connected to the moving parts of the equipment from twisting, stretching and entanglement due to movement. It is suitable for supporting and guiding multiple cables connected to the linear motion part.


Dimensional Drawing

Dimensional Drawing





■Overhead Load

Specifications Overview

Part NumberBCWPRNumber
of Links
Separator
type
Number of
separators
Cable
insertion
side
HRequired
Space
Height
HF
Recommended
Height
Safety Margin
BiENumber
of Joint
Teeth
TypeA
Interior
Height
Exterior
Height
Interior
Width
Exterior
Width
PitchBending
Radius
Mouting
Height
mmmm
C-MPU
(Crossbar Opens Outside)
101410172018
28
38
10~65Outer50
70
90
60
80
100
100
130
160
101
2027202
303730223
404740324
1519101828
38
48
S15
S20
S32
4~6575
95
115
90
110
130
130
160
195
101
1523152
2028202
303830223
404840324
505850425
202515263038
48
75
100
101
121
175
225
121
141
195
245
180
215
300
375
15-2
253625103
405140234
506150355
607160486
708170547
809180658
3239405150
60
75
100
139
159
189
239
164
184
214
264
220
250
300
375
40254
506150375
607160486
809180658
C-MPD
(Crossbar Opens Inside)
101410172018
28
38
Inner50
70
90
60
80
100
100
130
160
101
2027202
303730223
404740324
1519101828
38
48
S15
S20
S32
4~6575
95
115
90
110
130
130
160
195
101
1523152
2028202
303830223
404840324
505850425
202515263038
48
75
100
101
121
175
225
121
141
195
245
180
215
300
375
152
253625103
405140234
506150355
607160486
708170547
809180658
3239405150
60
75
100
139
159
189
239
164
184
214
264
220
250
300
375
40254
506150375
607160486
809180658
 

Product Features

1. Cable Carriers Two-piece structure, low cost
2. Small size and light weight, suitable for narrow space
3. Crossbar is easy to open, assemble and disassemble
4. Cable Carriers Low noise: internal special noise reduction structure
5. Rich variety of specifications
6. Open along the inner and outer sides of the bending radius

· Imported PA materials are selected
· Shipping form is upgraded
Product Features

· Comparison of different materials performance
Product Feature 2
 

Example of Use

Example Use of Cable Carriers

Usage Method

Usage Method


Mainly used in electronics and semiconductor industries
Can be combined with robot/drag chain cables

Precautions

Cable Carriers If it is a brand new design, there may not be enough links in the drag chain. It is recommended to choose Link 1 or 2 as a spare and adjust (disassemble) when installing the device.
Please confirm whether the cable has too much contact with the inner and outer sides of the cable protection chain in whole stroke range

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-MPU10-20-18-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Cover Type Inner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Link Pitch P
(mm)
Cable Insertion Surface Inserting Cables Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Connector Specifications Separator
(Piece)

613,238 VND

1 Piece(s) Available Same day Square Shape[Standard] Slit Type10201820Outer Radius MountSnap (Open-Close)50[Plastic] PA + Glass Fiber1427100.20.12Not Provided

Loading...Tải…

  1. 1
Drag Chain Feature 1

Please check the type/dimensions/specifications of the part C-MPU10-20-18-50 in the Cable Carriers Flap Open-Close series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-MPU10-20-18-50 trong chuỗi Cable Carriers Flap Open-Close.

Frequently asked question (FAQ)FAQ

Question:Question: What happens if I have too many chain links?
Answer:Answer: When running horizontally, the drag chain may be bent or damaged due to the weight of the product and the weight of the storage cable. (Please check the capacity chart and determine the number of links.)
Question:Question: Is it possile to freely add or delete the number of links in the drag chain?
Answer:Answer: Yes, the number of chain links can be added or deleted according to the length of the drag chain required for installation.

Products like this...

Part Number
C-100.40.12
C-150.10.12
C-150.15.12
C-MPU10-20-18-51
C-MPU10-20-18-52
C-MPU10-20-18-53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Cover Type Inner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Link Pitch P
(mm)
Cable Insertion Surface Inserting Cables Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Connector Specifications Separator
(Piece)

86,647 VND

1 Piece(s)Available 6 Day(s) --1040Joints in one set-Not Provided-Joints in one set----Not Provided

73,021 VND

1 Piece(s)Available 6 Day(s) --1510Joints in one set-Not Provided-Joints in one set----Not Provided

73,021 VND

1 Piece(s)Available Same day --1515Joints in one set-Not Provided-Joints in one set----Not Provided

624,103 VND

1 Piece(s)Available Same day Square Shape[Standard] Slit Type10201820Outer Radius MountSnap (Open-Close)51[Plastic] PA + Glass Fiber1427100.20.12Not Provided

634,969 VND

1 Piece(s)Available Same day Square Shape[Standard] Slit Type10201820Outer Radius MountSnap (Open-Close)52[Plastic] PA + Glass Fiber1427100.20.12Not Provided

645,835 VND

1 Piece(s)Available Same day Square Shape[Standard] Slit Type10201820Outer Radius MountSnap (Open-Close)53[Plastic] PA + Glass Fiber1427100.20.12Not Provided