(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole (Part Number)

Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      368,459VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]The long shaft guide improves holding power. ·It is thick.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
STHCBNL50-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

1,408,988 VND

1 Piece(s) Available 5 Day(s) 10Flanged TypeSet Screw50[Steel] General Structural SteelBlack OxideMachined ProductLong SleeveWideNot ProvidedNot ProvidedCompact FlangedProvided8

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part STHCBNL50-MB in the Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHCBNL50-MB trong chuỗi Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole.

Products like this...

Part Number
SSTHCNL25-MB
SSTHCNL30-MB
SSTHCNL35-MB
STHCNL12
STHCNL12-MB
STHCNL16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

1,878,790 VND

1 Piece(s)Available 5 Day(s) 10--25----------

2,108,998 VND

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw30[Stainless Steel] SUS304Not ProvidedMachined ProductLong SleeveWideNot ProvidedNot ProvidedCompact FlangedProvided6

2,665,755 VND

1 Piece(s)Available 5 Day(s) 10-------------

449,783 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw12[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductLong SleeveWideNot ProvidedNot ProvidedCompact FlangedNot Provided4

492,321 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw12[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductLong SleeveWideNot ProvidedNot ProvidedCompact FlangedProvided4

642,250 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw16[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductLong SleeveWideNot ProvidedNot ProvidedCompact FlangedNot Provided4