(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole (Part Number)

Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      368,459VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]The long shaft guide improves holding power. ·It is thick.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
STHRBNL50-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

1,188,162 VND

1 Piece(s) Available 5 Day(s) 10Flanged TypeSet Screw50[Steel] General Structural SteelBlack OxideMachined ProductLong SleeveWideNot ProvidedNot ProvidedRound FlangedProvided8

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part STHRBNL50-MB in the Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHRBNL50-MB trong chuỗi Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole.

Products like this...

Part Number
SSTHCNL25-MB
SSTHCNL30-MB
SSTHCNL35-MB
STHRNL12
STHRNL12-MB
STHRNL16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

1,878,790 VND

1 Piece(s)Available 5 Day(s) 10--25----------

2,108,998 VND

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw30[Stainless Steel] SUS304Not ProvidedMachined ProductLong SleeveWideNot ProvidedNot ProvidedCompact FlangedProvided6

2,665,755 VND

1 Piece(s)Available 5 Day(s) 10-------------

415,377 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw12[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductLong SleeveWideNot ProvidedNot ProvidedRound FlangedNot Provided4

458,124 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw12[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductStandardWideNot ProvidedNot ProvidedRound FlangedProvided4

584,488 VND

1 Piece(s)Available 6 Day(s) 10Flanged TypeSet Screw16[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductLong SleeveWideNot ProvidedNot ProvidedRound FlangedNot Provided4