(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]The long shaft guide improves holding power. ·It is thick.
Part Number |
---|
STHSBNL50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,736,994 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 50 | [Steel] General Structural Steel | Black Oxide | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Square Flanged | Not Provided | 8 |
Loading...Tải…
Please check the type/dimensions/specifications of the part STHSBNL50 in the Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHSBNL50 trong chuỗi Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole.
Part Number |
---|
SSTHCNL25-MB |
SSTHCNL30-MB |
SSTHCNL35-MB |
STHSBNL50-MB |
STHSNL12 |
STHSNL12-MB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,878,790 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | - | - | 25 | - | - | - | - | - | - | - | - | - | - | |
2,108,998 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 30 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 6 | |
2,665,755 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,790,376 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 50 | [Steel] General Structural Steel | Black Oxide | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Square Flanged | Provided | 8 | |
570,101 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Square Flanged | Not Provided | 4 | |
623,691 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Square Flanged | Provided | 4 |