(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nozzle Joint (Part Number)

Nozzle Joint

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      387,695VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆Features: A flexible joint made of resin that can be fixed in any position. Can be used in conjunction.
    Loosen the cap, move the ball and tighten it to fix it in any position.
    The adjustable angle range is 50°. Can be used for both air and liquid.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NJMP1-1
NJMP1-2
NJMP2-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Screw Dia. 1 Screw Nominal Dia. 2

387,695 VND

1 Piece(s) Available 4 Day(s) or more 101(Rc1/8)1(R1/8)

387,695 VND

1 Piece(s) Available 4 Day(s) or more 101(Rc1/8)2(R1/4)

387,695 VND

1 Piece(s) Available 4 Day(s) or more 102(R1/4)2(R1/4)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Spray Shape Air Nozzle Related Components Material Polypropylene (PP) Type Related Components
Operating Pressure Range(MPa) ::1.0