(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Locating Pins - Air Vent (Tapped) from MISUMI.
- Since there is an air groove, it is easy to insert a pin. It is attached with a female thread.
- The material of pin can be selected 3 types, SUJ2 or SUS304 Equivalent, SUS440C or 13Cr stainless.
- Mounting method can be selected 2 types, Thread or Tapped.
- The outer diameter of pin can be selected 5 sizes, 5, 6, 8, 10, and 12 mm.
- The tolerance of outer diameter is g6.
[ M ]Material | [ H ]Hardness | Type |
Tapped | ||
SUJ2 | Treated Hardness: 45~50HRC | LPT |
SUS304 Equivalent | - | SLPT |
SUS440C or 13Cr stainless | Treated Hardness: 50~55HRC | CLPT |
Part Number | - | L |
LPT6 | - | 20 |
Part Number | L | M (Coarse) | * Tightening Torque N • cm | ℓ1 | ℓ2 | r | |||||||
Type | D dim. Tolerance g6 | ||||||||||||
LPT SLPT CLPT | 5 | -0.004 -0.012 | 10 | 12 | 15 | 20 | 25 | 30 | M3 | 98 | 6 | 1 | 1 |
6 | -0.004 -0.012 | 10 | 12 | 15 | 20 | 25 | 30 | M4 | 225 | 8 | 1 | 1 | |
8 | -0.005 -0.014 | 12 | 15 | 20 | 25 | 30 | M5 | 461 | 8 | 1.5 | 1.5 | ||
10 | -0.005 -0.014 | 20 | 25 | 30 | M6 | 784 | 10 | 1.5 | 1.5 | ||||
12 | -0.006 -0.017 | 20 | 25 | 30 | M6 | 784 | 10 | 2 | 2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Locating Section Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
77,779 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 5 | 10 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 5 | 12 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 5 | 15 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 5 | 20 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 5 | 25 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 5 | 30 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 6 | 10 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 6 | 12 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 6 | 15 | |
77,779 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 6 | 20 | |
50,370 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 6 | 25 | ||
55,050 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 6 | 30 | ||
82,783 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 8 | 12 | |
82,783 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 8 | 15 | |
46,090 VND | 1 Piece(s) | Same day | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 8 | 20 | ||
82,783 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 8 | 25 | |
42,190 VND | 1 Piece(s) | Same day | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 8 | 30 | ||
27,230 VND | 1 Piece(s) | Same day | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 10 | 10 | 20 | ||
82,783 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 10 | 10 | 25 | |
82,783 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 10 | 10 | 30 | |
82,783 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 12 | 12 | 20 | |
82,783 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 12 | 12 | 25 | |
82,783 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 12 | 12 | 30 | |
38,784 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 5 | 10 | |
38,784 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 5 | 12 | |
38,577 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 5 | 15 | |
38,784 VND 25,210 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 5 | 20 | |
38,784 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 5 | 25 | |
38,784 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 5 | 30 | |
38,784 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 6 | 10 | |
38,784 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 6 | 12 | |
38,784 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 6 | 15 | |
38,784 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 6 | 20 | |
38,784 VND | 50 Piece(s) | 4 Day(s) | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 6 | 25 | ||
38,784 VND 31,415 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 6 | 30 | |
41,287 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 8 | 12 | |
41,287 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 8 | 15 | |
20,380 VND | 1 Piece(s) | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 8 | 20 | ||
41,287 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 8 | 25 | |
41,287 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 8 | 30 | |
41,287 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 10 | 10 | 20 | |
41,287 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 10 | 10 | 25 | |
41,287 VND | 1 Piece(s) | Available | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 10 | 10 | 30 | |
41,287 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 12 | 12 | 20 | |
41,287 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 12 | 12 | 25 | |
32,330 VND | 1 Piece(s) | Same day | 10 | Directly Quenching | [Steel] SUJ2 | 12 | 12 | 30 | ||
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 5 | 10 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 5 | 12 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 5 | 15 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 5 | 20 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 5 | 25 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 5 | 30 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 6 | 10 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 6 | 12 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 6 | 15 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 6 | 20 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 6 | 25 | |
62,765 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 6 | 30 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 8 | 12 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 8 | 15 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 8 | 20 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 8 | 25 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 8 | 30 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 10 | 10 | 20 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 10 | 10 | 25 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 10 | 10 | 30 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 12 | 12 | 20 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 12 | 12 | 25 | |
67,769 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 12 | 12 | 30 |
Loading...Tải…
Basic Shape | Straight / Air Vent | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Tapered |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Tapped | Surface Treatment | Not Provided |
Locating Side O.D. Tolerance | g6 | Mounting Side Tolerance | g6 |