(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Grinding undercut shape and the pin material have been changed to give higher immunity against breaking for lateral load applications.
Material No. | [ M ] Material | [ S ] Surface Treatment | [ H ]Hardness | Type |
Tapped | ||||
① | SCM415 | - | Carburized 55HRC~ (Depth: 0.7 ~ 0.8) | FPYTM |
② | SUS304 | - | - | SFPYTM |
Part Number | - | P | - | L | - | B |
FPYTM10 | - | P15.00 | - | L15 | - | B10.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | M (Coarse Thread) | * Tightening Torque N • cm | ℓ | ||
Type | D | D Tolerance g6 | ||||||
FPYTM SFPYTM | 6 | -0.004 -0.012 | 10.00~13.00 | 9~12 | 2.0~15.0 | M2.6 | - | 4 |
8 | -0.005 -0.014 | 12.00~15.00 | 12~16 | 3.0~20.0 | M4 | 225 | 6 | |
10 | -0.005 -0.014 | 14.00~16.00 | 12~20 | 3.0~30.0 | M5 | 461 | 8 | |
12 | -0.006 -0.017 | 16.00~18.00 | 12~24 | 5.0~30.0 | M5 | 461 | 8 | |
13 | -0.006 -0.017 | 17.00~20.00 | 16~26 | 5.0~30.0 | M8 | 1911 | 12 | |
16 | -0.006 -0.017 | 20.00~25.00 | 16~32 | 5.0~35.0 | M8 | 1911 | 12 | |
20 | -0.007 -0.020 | 24.00~30.00 | 20~40 | 5.0~40.0 | M8 | 1911 | 12 |
Part Number |
---|
FPYTM6-P[10-13/0.01]-L[9-12/1]-B[2-15/0.1] |
FPYTM8-P[12-15/0.01]-L[8-16/1]-B[1.5-30/0.1] |
FPYTM10-P[14-16/0.01]-L[12-20/1]-B[3-30/0.1] |
FPYTM12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1] |
FPYTM13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1] |
FPYTM16-P[20-25/0.01]-L[16-32/1]-B[5-35/0.1] |
FPYTM20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1] |
SFPYTM6-P[10-13/0.01]-L[9-12/1]-B[2-15/0.1] |
SFPYTM8-P[8.5-15/0.01]-L[12-16/1]-B[3-20/0.1] |
SFPYTM10-P[14-16/0.01]-L[12-20/1]-B[3-30/0.1] |
SFPYTM12-P[16-18/0.01]-L[12-24/1]-B[5-30/0.1] |
SFPYTM13-P[17-20/0.01]-L[16-26/1]-B[5-30/0.1] |
SFPYTM16-P[20-25/0.01]-L[16-32/1]-B[5-35/0.1] |
SFPYTM20-P[24-30/0.01]-L[20-40/1]-B[5-40/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | B (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | Carburized | [Steel] SCM415 | 10 ~ 13 | 6 | 2 ~ 15 | 9 ~ 12 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Carburized | [Steel] SCM415 | 12 ~ 15 | 8 | 1.5 ~ 30 | 8 ~ 16 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Carburized | [Steel] SCM415 | 14 ~ 16 | 10 | 3 ~ 30 | 12 ~ 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Carburized | [Steel] SCM415 | 13 ~ 18 | 12 | 3 ~ 30 | 12 ~ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Carburized | [Steel] SCM415 | 14 ~ 20 | 13 | 5 ~ 30 | 13 ~ 26 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Carburized | [Steel] SCM415 | 20 ~ 25 | 16 | 5 ~ 35 | 16 ~ 32 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Carburized | [Steel] SCM415 | 22 ~ 30 | 20 | 5 ~ 40 | 20 ~ 40 | ||
- | 1 Piece(s) | 3 Day(s) | 10 | Not Provided | [Stainless Steel] SUS304 | 10 ~ 13 | 6 | 2 ~ 15 | 9 ~ 12 | ||
- | 1 Piece(s) | 3 Day(s) | 10 | Not Provided | [Stainless Steel] SUS304 | 8.5 ~ 15 | 8 | 3 ~ 20 | 12 ~ 16 | ||
- | 1 Piece(s) | 3 Day(s) | 10 | Not Provided | [Stainless Steel] SUS304 | 14 ~ 16 | 10 | 3 ~ 30 | 12 ~ 20 | ||
- | 1 Piece(s) | 3 Day(s) | 10 | Not Provided | [Stainless Steel] SUS304 | 16 ~ 18 | 12 | 5 ~ 30 | 12 ~ 24 | ||
- | 1 Piece(s) | 3 Day(s) | 10 | Not Provided | [Stainless Steel] SUS304 | 17 ~ 20 | 13 | 5 ~ 30 | 16 ~ 26 | ||
- | 1 Piece(s) | 3 Day(s) | 10 | Not Provided | [Stainless Steel] SUS304 | 20 ~ 25 | 16 | 5 ~ 35 | 16 ~ 32 | ||
- | 1 Piece(s) | 3 Day(s) | 10 | Not Provided | [Stainless Steel] SUS304 | 24 ~ 30 | 20 | 5 ~ 40 | 20 ~ 40 |
Loading...Tải…
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Tapped | Surface Treatment | Not Provided |
Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |