(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For holding the inner diameter of the bearing. Compared to bearing-specific nuts, special tools are not required and it is cheaper.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |||
Short Shoulder | Long Shoulder | |||||
Standard | Compact, Clamp | Standard | Compact, Clamp | Hex Socket Head Cap Screw 1 pc. | ||
SCSBN | SCBNJ | SCSLS | SCLSJ | S45C Equivalent | Black Oxide Coating | [ M ]SCM435 Equivalent |
PSCSBN | PSCBNJ | PSCSLS | PSCLSJ | Electroless Nickel Plating | [ M ]SUS304 Equivalent | |
SSCSBN | SSCBNJ | SSCSLS | SSCLSJ | SUS304 equivalent | - | |
SCSNAW | - | SCSLAW | - | 2000series Aluminum Alloy | Clear Anodize | |
SCSNAB | - | SCSLAB | - | Black Anodize |
Part Number | - | Ds |
SCSBN10 | - | 14 |
D | Ds | B (Short Shoulder) | D1 | M (Coarse) | b | d | R | W | X | Y | Z | Applicable Bearing (O.D.) | S45C Equivalent | SUS304 equivalent | 2000series Aluminum Alloy | ||||||||||||||||
Black Oxide Coating | Electroless Nickel Plating | - | Clear Anodize | Black Anodize | |||||||||||||||||||||||||||
Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | SCSBN (Standard) | SCBNJ (Compact) | PSCSBN (Standard) | PSCBNJ (Compact) | SSCSBN (Standard) | SSCBNJ (Compact) | SCSNAW (Standard) | SCSNAB (Standard) | ||
3- | 5 | 9 | - | 16 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 4.5 | - | 2.2 | - | 3~5 | - | 673ZZ(6), 683ZZ(8) | - | ● | - | - | - | ● | - | - | - |
6 | 9 | - | 16 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 4.5 | - | 2.2 | - | 3~5 | - | 693ZZ(8), 603ZZ(9), 623ZZ(10) | - | ● | - | - | - | - | - | - | - | |
8 | 9 | - | 16 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 4.5 | - | 2.2 | - | 3~5 | - | 633ZZ(13) | - | ● | - | - | - | - | - | - | - | |
4- | 6 | 9 | - | 18 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5 | - | 3 | - | 3.5~6 | - | 674ZZ(7), 684ZZ(9) | - | - | - | ● | - | - | - | - | - |
7 | 9 | - | 18 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5 | - | 3 | - | 3.5~6 | - | 694ZZ(11), 604ZZ(12), 624ZZ(13) | - | - | - | ● | - | - | - | - | - | |
5- | 7 | 9 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5.5 | - | 4 | - | 5~6.5 | - | 675ZZ(7) | - | ● | - | ● | - | ● | - | - | - |
8 | 9 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5.5 | - | 4 | - | 5~6.5 | - | 685Z(11), 695ZZ(13), 605ZZ(14), 625ZZ(16) | - | ● | - | ● | - | ● | - | - | - | |
6- | 8 | 9 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 6 | - | 4 | - | 6~6.5 | - | 676ZZ(10), 686ZZ(13) | - | ● | - | ● | - | ● | - | - | - |
9 | 9 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 6 | - | 4 | - | 6~6.5 | - | 696ZZ(15), 606ZZ(17), 626ZZ(19) | - | ● | - | ● | - | ● | - | ● | ● | |
12 | 9 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 6 | - | 4 | - | 6~6.5 | - | 636ZZ(22) | - | ● | - | ● | - | - | - | - | - | |
8- | 11 | 11.5 | 9 | 25 | 22 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 7 | 7 | 5 | 4 | 7~9 | 7 | 678ZZ(12), 688ZZ(16) | 678ZZ(12), 688ZZ(16) | ● | ● | ● | ● | ● | ● | - | - |
12 | 11.5 | 9 | 25 | 22 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 7 | 7 | 5 | 4 | 7~9 | 7 | 698ZZ(19), 608ZZ(22), 628ZZ(24) | 698ZZ(19), 608ZZ(22), 628ZZ(24) | ● | ● | ● | ● | ● | ● | ● | ● | |
14 | 11.5 | - | 25 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 7 | - | 5 | - | 7~9 | - | 638ZZ(28) | - | ● | - | - | - | - | - | - | - | |
10- | 12 | 11.5 | - | 30 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 9 | - | 5 | - | 10 | - | 6700ZZ(15) | - | ● | - | ● | - | ● | - | - | - |
13 | 11.5 | 9.5 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 9 | 8 | 5 | 4 | 10 | 9 | 6800ZZ(19) | 6800ZZ(19) | ● | ● | ● | ● | ● | ● | ● | - | |
14 | 11.5 | 9.5 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 9 | 8 | 5 | 4 | 10 | 9 | 6900ZZ(22), 6000ZZ(26) | 6900ZZ(22), 6000ZZ(26) | ● | ● | ● | ● | ● | ● | ● | ● | |
16 | 11.5 | 9.5 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 9 | 8 | 5 | 4 | 10 | 9 | 6200ZZ(30), 6300ZZ(35) | 6200ZZ(30), 6300ZZ(35) | ● | ● | ● | ● | ● | ● | - | - | |
12- | 14 | 11.5 | - | 30 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 10 | - | 5 | - | 10 | - | 6701ZZ(18) | - | ● | - | ● | - | ● | - | - | - |
15 | 11.5 | 9.5 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 10 | 9 | 5 | 3 | 10 | 9 | 6801ZZ(21) | 6801ZZ(21) | ● | ● | ● | ● | ● | ● | - | - | |
16 | 11.5 | 9.5 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 10 | 9 | 5 | 3 | 10 | 9 | 6901ZZ(24), 6001ZZ(28) | 6901ZZ(24), 6001ZZ(28) | ● | ● | ● | ● | ● | ● | ● | ● | |
18 | 11.5 | 9.5 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 10 | 9 | 5 | 3 | 10 | 9 | 6201ZZ(32), 6301ZZ(37) | 6201ZZ(32), 6301ZZ(37) | ● | ● | ● | ● | ● | ● | ● | - | |
15- | 17 | 11.5 | - | 34 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 11.5 | - | 6 | - | 12 | - | 6702ZZ(21) | - | ● | - | ● | - | ● | - | - | - |
18 | 11.5 | 9.5 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11 | 6 | 3 | 12 | 11 | 6802ZZ(24), 6902ZZ(28) | 6802ZZ(24), 6902ZZ(28) | ● | ● | ● | ● | ● | ● | ● | ● | |
19 | 11.5 | 9.5 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11 | 6 | 3 | 12 | 11 | 6002ZZ(32) | 6002ZZ(32) | ● | ● | ● | ● | ● | ● | ● | ● | |
21 | 11.5 | 9.5 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11 | 6 | 3 | 12 | 11 | 6202ZZ(35), 6302ZZ(42) | 6202ZZ(35), 6302ZZ(42) | ● | ● | ● | ● | ● | ● | ● | - | |
17- | 20 | 11.5 | - | 34 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 11.5 | - | 6 | - | 12 | - | 6803ZZ(26) | - | ● | - | ● | - | ● | - | - | - |
21 | 11.5 | 9.5 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11.5 | 6 | 4 | 12 | 12 | 6903ZZ(30), 6003ZZ(35) | 6903ZZ(30), 6003ZZ(35) | ● | ● | ● | ● | ● | ● | - | - | |
23 | 11.5 | 9.5 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11.5 | 6 | 4 | 12 | 12 | 6203ZZ(40), 6303ZZ(47) | 6203ZZ(40), 6303ZZ(47) | ● | ● | ● | ● | ● | ● | - | - | |
20- | 23 | 14 | 9.5 | 40 | 36 | M5 | M3 | 12 | 8 | 5.5 | 3.5 | 4.5 | 3 | 1.5 | 1.5 | 14 | 13 | 7 | 5 | 14 | 13 | 6704ZZ(27), 6804ZZ(32) | 6704ZZ(27), 6804ZZ(32) | ● | ● | ● | ● | ● | ● | - | - |
24 | 14 | 9.5 | 40 | 36 | M5 | M3 | 12 | 8 | 5.5 | 3.5 | 4.5 | 3 | 1.5 | 1.5 | 14 | 13 | 7 | 5 | 14 | 13 | 6904ZZ(37) | 6904ZZ(37) | ● | ● | ● | ● | ● | ● | ● | - | |
27 | 14 | 9.5 | 40 | 36 | M5 | M3 | 12 | 8 | 5.5 | 3.5 | 4.5 | 3 | 1.5 | 1.5 | 14 | 13 | 7 | 5 | 14 | 13 | 6004ZZ(42), 6204ZZ(47) | 6004ZZ(42), 6204ZZ(47) | ● | ● | ● | ● | ● | ● | ● | - | |
28 | 14 | - | 40 | - | M5 | - | 12 | - | 5.5 | - | 4.5 | - | 1.5 | - | 14 | - | 7 | - | 14 | - | 6304ZZ(52) | - | ● | - | ● | - | ● | - | - | - | |
25- | 28 | 14 | 11.5 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6805ZZ(37) | 6805ZZ(37) | ● | ● | ● | ● | ● | ● | - | - |
29 | 14 | 11.5 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6905ZZ(42) | 6905ZZ(42) | ● | ● | ● | ● | ● | ● | ● | - | |
31 | 14 | 11.5 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6005ZZ(47) | 6005ZZ(47) | ● | ● | ● | ● | ● | ● | ● | ● | |
32 | 14 | 11.5 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6205ZZ(52) | 6205ZZ(52) | ● | ● | ● | ● | ● | ● | ● | - | |
33 | 14 | - | 45 | - | M5 | - | 12 | - | 5.5 | - | 4.5 | - | 1.5 | - | 17 | - | 10 | - | 17 | - | 6305ZZ(62) | - | ● | - | ● | - | ● | - | - | - | |
30- | 33 | 17.5 | - | 55 | - | M6 | - | 15 | - | 6.6 | - | 6 | - | 2 | - | 20 | - | 10 | - | 18 | - | 6806ZZ(42) | - | ● | - | ● | - | ● | - | - | - |
35 | 17.5 | 14 | 55 | 50 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 1.5 | 20 | 20 | 10 | 6 | 18 | 20 | 6906ZZ(47) | 6906ZZ(47) | ● | ● | ● | ● | ● | ● | - | - | |
38 | 17.5 | 14 | 55 | 50 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 1.5 | 20 | 20 | 10 | 6 | 18 | 20 | 6006ZZ(55), 6206ZZ(62), 6306ZZ(72) | 6006ZZ(55), 6206ZZ(62), 6306ZZ(72) | ● | ● | ● | ● | ● | ● | ● | ● | |
35- | 38 | 17.5 | - | 60 | - | M6 | - | 15 | - | 6.6 | - | 6 | - | 2 | - | 23 | - | 12 | - | 21 | - | 6807ZZ(47) | - | - | - | ● | - | ● | - | - | - |
41 | 17.5 | 14 | 60 | 55 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 2 | 23 | 22.5 | 12 | 6 | 21 | 21 | 6907ZZ(55) | 6907ZZ(55) | ● | ● | ● | ● | ● | ● | - | - | |
43 | 17.5 | 14 | 60 | 55 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 2 | 23 | 22.5 | 12 | 6 | 21 | 21 | 6007ZZ(62), 6207ZZ(72) | 6007ZZ(62), 6207ZZ(72) | ● | ● | ● | ● | ● | ● | - | - | |
45 | 17.5 | - | 60 | - | M6 | - | 15 | - | 6.6 | - | 6 | - | 2 | - | 23 | - | 12 | - | 21 | - | 6307ZZ(80) | - | ● | - | ● | - | ● | - | - | - | |
40- | 43 | 17.5 | - | 70 | - | M8 | - | 15 | - | 9 | - | 7 | - | 2 | - | 26 | - | 13 | - | 23 | - | 6808ZZ(52) | - | ● | - | - | - | ● | - | - | - |
45 | 17.5 | 14 | 70 | 60 | M8 | M5 | 15 | 12 | 9 | 5.5 | 7 | 4.5 | 2 | 2 | 26 | 25 | 13 | 6 | 23 | 23 | 6908ZZ(62) | 6908ZZ(62) | ● | ● | ● | ● | ● | ● | - | - | |
48 | 17.5 | 14 | 70 | 60 | M8 | M5 | 15 | 12 | 9 | 5.5 | 7 | 4.5 | 2 | 2 | 26 | 25 | 13 | 6 | 23 | 23 | 6008ZZ(68), 6208ZZ(80) | 6008ZZ(68), 6208ZZ(80) | ● | ● | ● | ● | ● | ● | - | - | |
50 | 17.5 | - | 70 | - | M8 | - | 15 | - | 9 | - | 7 | - | 2 | - | 26 | - | 13 | - | 23 | - | 6308ZZ(90) | - | ● | - | ● | - | ● | - | - | - | |
50- | 55 | 22.5 | - | 85 | - | M10 | - | 20 | - | 11 | - | 9 | - | 3 | - | 32 | - | 16 | - | 28 | - | 6910ZZ(72) | - | ● | - | ● | - | ● | - | - | - |
57 | 22.5 | - | 85 | - | M10 | - | 20 | - | 11 | - | 9 | - | 3 | - | 32 | - | 16 | - | 28 | - | 6010ZZ(80) | - | ● | - | ● | - | ● | - | - | - |
D | Ds | B1 (Long Shoulder) | D1 | M (Coarse) | b | d | R | W | X | Y | Z | Applicable Bearing (O.D.) | S45C Equivalent | SUS304 equivalent | 2000series Aluminum Alloy | ||||||||||||||||
Black Oxide Coating | Electroless Nickel Plating | - | Clear Anodize | Black Anodize | |||||||||||||||||||||||||||
Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | SCSLS (Standard) | SCLSJ (Compact) | PSCSLS (Standard) | PSCLSJ (Compact) | SSCSLS (Standard) | SSCLSJ (Compact) | SCSLAW (Standard) | SCSLAB (Standard) | ||
3- | 5 | 12 | - | 16 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 4.5 | - | 2.2 | - | 3~5 | - | 673ZZ (6), 683ZZ (8) | - | ● | - | - | - | ● | - | - | - |
6 | 12 | - | 16 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 4.5 | - | 2.2 | - | 3~5 | - | 693ZZ (8), 603ZZ (9), 623ZZ (10) | - | ● | - | - | - | - | - | - | - | |
8 | 12 | - | 16 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 4.5 | - | 2.2 | - | 3~5 | - | 633ZZ (13) | - | ● | - | - | - | - | - | - | - | |
4- | 6 | 12 | - | 18 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5 | - | 3 | - | 3.5~6 | - | 674ZZ (7), 684ZZ (9) | - | - | - | ● | - | - | - | - | - |
7 | 12 | - | 18 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5 | - | 3 | - | 3.5~6 | - | 694ZZ (11), 604ZZ (12), 624ZZ (13) | - | - | - | ● | - | - | - | - | - | |
5- | 7 | 12 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5.5 | - | 4 | - | 5~6.5 | - | 675ZZ (7) | - | ● | - | ● | - | ● | - | - | - |
8 | 12 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 5.5 | - | 4 | - | 5~6.5 | - | 685Z (11), 695ZZ (13), 605ZZ (14), 625ZZ (16) | - | ● | - | ● | - | ● | - | - | - | |
6- | 8 | 12 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 6 | - | 4 | - | 6~6.5 | - | 676ZZ (10), 686ZZ (13) | - | ● | - | ● | - | ● | - | - | - |
9 | 12 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 6 | - | 4 | - | 6~6.5 | - | 696ZZ (15), 606ZZ (17), 626ZZ (19) | - | ● | - | ● | - | ● | - | ● | ● | |
12 | 12 | - | 20 | - | M3 | - | 8 | - | 3.4 | - | 3 | - | 1 | - | 6 | - | 4 | - | 6~6.5 | - | 636ZZ (22) | - | ● | - | ● | - | - | - | - | - | |
8- | 11 | 14 | 12 | 25 | 22 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 7 | 7 | 5 | 4 | 7~9 | 7 | 678ZZ (15), 688ZZ (16) | 678ZZ (12), 688ZZ (16) | ● | ● | ● | ● | ● | - | - | - |
12 | 14 | 12 | 25 | 22 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 7 | 7 | 5 | 4 | 7~9 | 7 | 698ZZ (19), 608ZZ (22), 628ZZ (24) | 698ZZ (19), 608ZZ (22), 628ZZ (24) | ● | ● | ● | ● | ● | ● | ● | ● | |
14 | 14 | - | 25 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 7 | - | 5 | - | 7~9 | - | 638ZZ (28) | - | ● | - | - | - | - | - | - | - | |
10- | 12 | 14 | - | 30 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 9 | - | 5 | - | 10 | - | 6700ZZ (15) | - | ● | - | ● | - | ● | - | - | - |
13 | 14 | 12 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 9 | 8 | 5 | 4 | 10 | 9 | 6800ZZ (19) | 6800ZZ (19) | ● | ● | ● | ● | ● | ● | ● | - | |
14 | 14 | 12 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 9 | 8 | 5 | 4 | 10 | 9 | 6900ZZ (22), 6000ZZ (26) | 6900ZZ (22), 6000ZZ (26) | ● | ● | ● | ● | ● | ● | ● | ● | |
16 | 14 | 12 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 9 | 8 | 5 | 4 | 10 | 9 | 6200ZZ (30), 6300ZZ (35) | 6200ZZ (30), 6300ZZ (35) | ● | ● | ● | ● | ● | ● | - | - | |
12- | 14 | 14 | - | 30 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 10 | - | 5 | - | 10 | - | 6701ZZ (18) | - | ● | - | ● | - | ● | - | - | - |
15 | 14 | 12 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 10 | 9 | 5 | 3 | 10 | 9 | 6801ZZ (21) | 6801ZZ (21) | ● | ● | ● | ● | ● | ● | - | - | |
16 | 14 | 12 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 10 | 9 | 5 | 3 | 10 | 9 | 6901ZZ (24), 6001ZZ (28) | 6901ZZ (24), 6001ZZ (28) | ● | ● | ● | ● | ● | ● | ● | ● | |
18 | 14 | 12 | 30 | 25 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 10 | 9 | 5 | 3 | 10 | 9 | 6201ZZ (32), 6301ZZ (37) | 6201ZZ (32), 6301ZZ (37) | ● | ● | ● | ● | ● | ● | ● | - | |
15- | 17 | 14 | - | 34 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 11.5 | - | 6 | - | 12 | - | 6702ZZ (21) | - | ● | - | ● | - | ● | - | - | - |
18 | 14 | 12 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11 | 6 | 3 | 12 | 11 | 6802ZZ (24), 6902ZZ (28) | 6802ZZ (24), 6902ZZ (28) | ● | ● | ● | ● | ● | ● | ● | ● | |
19 | 14 | 12 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11 | 6 | 3 | 12 | 11 | 6002ZZ (32) | 6002ZZ (32) | ● | ● | ● | ● | ● | ● | ● | ● | |
21 | 14 | 12 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11 | 6 | 3 | 12 | 11 | 6202ZZ (35), 6302ZZ (42) | 6202ZZ (35), 6302ZZ (42) | ● | ● | ● | ● | ● | ● | ● | - | |
17- | 20 | 14 | - | 34 | - | M4 | - | 10 | - | 4.5 | - | 3.75 | - | 1.5 | - | 11.5 | - | 6 | - | 12 | - | 6803ZZ (26) | - | ● | - | ● | - | ● | - | - | - |
21 | 14 | 12 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11.5 | 6 | 4 | 12 | 12 | 6903ZZ (30), 6003ZZ (35) | 6903ZZ (30), 6003ZZ (35) | ● | ● | ● | ● | ● | ● | ● | ● | |
23 | 14 | 12 | 34 | 30 | M4 | M3 | 10 | 8 | 4.5 | 3.5 | 3.75 | 3 | 1.5 | 1.5 | 11.5 | 11.5 | 6 | 4 | 12 | 12 | 6203ZZ (40), 6303ZZ (47) | 6203ZZ (40), 6303ZZ (47) | ● | ● | ● | ● | ● | ● | ● | ● | |
20- | 23 | 17 | 13 | 40 | 36 | M5 | M3 | 12 | 8 | 5.5 | 3.5 | 4.5 | 3 | 1.5 | 1.5 | 14 | 13 | 7 | 5 | 14 | 13 | 6704ZZ (27), 6804ZZ (32) | 6704ZZ (27), 6804ZZ (32) | ● | ● | ● | ● | ● | ● | - | - |
24 | 17 | 13 | 40 | 36 | M5 | M3 | 12 | 8 | 5.5 | 3.5 | 4.5 | 3 | 1.5 | 1.5 | 14 | 13 | 7 | 5 | 14 | 13 | 6904ZZ (37) | 6904ZZ (37) | ● | ● | ● | ● | ● | ● | ● | - | |
27 | 17 | 13 | 40 | 36 | M5 | M3 | 12 | 8 | 5.5 | 3.5 | 4.5 | 3 | 1.5 | 1.5 | 14 | 13 | 7 | 5 | 14 | 13 | 6004ZZ (42), 6204ZZ (47) | 6004ZZ (42), 6204ZZ (47) | ● | ● | ● | ● | ● | ● | ● | - | |
28 | 17 | - | 40 | - | M5 | - | 12 | - | 5.5 | - | 4.5 | - | 1.5 | - | 14 | - | 7 | - | 14 | - | 6304ZZ (52) | - | ● | - | ● | - | ● | - | - | - | |
25- | 28 | 17 | 15 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6805ZZ (37) | 6805ZZ (37) | ● | ● | ● | ● | ● | ● | - | - |
29 | 17 | 15 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6905ZZ (42) | 6905ZZ (42) | ● | ● | ● | ● | ● | ● | ● | - | |
31 | 17 | 15 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6005ZZ (47) | 6005ZZ (47) | ● | ● | ● | ● | ● | ● | ● | ● | |
32 | 17 | 15 | 45 | 42 | M5 | M4 | 12 | 10 | 5.5 | 4.5 | 4.5 | 3.75 | 1.5 | 1.5 | 17 | 16.5 | 10 | 5 | 17 | 16.5 | 6205ZZ (52) | 6205ZZ (52) | ● | ● | ● | ● | ● | ● | ● | - | |
33 | 17 | - | 45 | - | M5 | - | 12 | - | 5.5 | - | 4.5 | - | 1.5 | - | 17 | - | 10 | - | 17 | - | 6305ZZ (62) | - | ● | - | ● | - | ● | - | - | - | |
30- | 33 | 21 | - | 55 | - | M6 | - | 15 | - | 6.6 | - | 6 | - | 2 | - | 20 | - | 10 | - | 18 | - | 6806ZZ (42) | - | ● | - | ● | - | ● | - | - | - |
35 | 21 | 18 | 55 | 50 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 1.5 | 20 | 20 | 10 | 6 | 18 | 20 | 6906ZZ (47) | 6906ZZ (47) | ● | ● | ● | ● | ● | - | - | - | |
38 | 21 | 18 | 55 | 50 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 1.5 | 20 | 20 | 10 | 6 | 18 | 20 | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | ● | ● | ● | ● | ● | ● | ● | ● | |
35- | 38 | 21 | - | 60 | - | M6 | - | 15 | - | 6.6 | - | 6 | - | 2 | - | 23 | - | 12 | - | 21 | - | 6807ZZ (47) | - | - | - | ● | - | ● | - | - | - |
41 | 21 | 18 | 60 | 55 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 2 | 23 | 22.5 | 12 | 6 | 21 | 21 | 6907ZZ (55) | 6907ZZ (55) | ● | ● | ● | ● | ● | ● | - | - | |
43 | 21 | 18 | 60 | 55 | M6 | M5 | 15 | 12 | 6.6 | 5.5 | 6 | 4.5 | 2 | 2 | 23 | 22.5 | 12 | 6 | 21 | 21 | 6007ZZ (62), 6207ZZ (72) | 6007ZZ (62), 6207ZZ (72) | ● | ● | ● | ● | ● | ● | ● | ● | |
45 | 21 | - | 60 | - | M6 | - | 15 | - | 6.6 | - | 6 | - | 2 | - | 23 | - | 12 | - | 21 | - | 6307ZZ (80) | - | ● | - | ● | - | ● | - | - | - | |
40- | 43 | 21 | - | 70 | - | M8 | - | 15 | - | 9 | - | 7 | - | 2 | - | 26 | - | 13 | - | 23 | - | 6808ZZ (52) | - | ● | - | - | - | ● | - | - | - |
45 | 21 | 18 | 70 | 60 | M8 | M5 | 15 | 12 | 9 | 5.5 | 7 | 4.5 | 2 | 2 | 26 | 25 | 13 | 6 | 23 | 23 | 6908ZZ (62) | 6908ZZ (62) | ● | ● | ● | ● | ● | ● | - | - | |
48 | 21 | 18 | 70 | 60 | M8 | M5 | 15 | 12 | 9 | 5.5 | 7 | 4.5 | 2 | 2 | 26 | 25 | 13 | 6 | 23 | 23 | 6008ZZ (68), 6208ZZ (80) | 6008ZZ (68), 6208ZZ (80) | ● | ● | ● | ● | ● | ● | ● | - | |
50 | 21 | - | 70 | - | M8 | - | 15 | - | 9 | - | 7 | - | 2 | - | 26 | - | 13 | - | 23 | - | 6308ZZ (90) | - | ● | - | ● | - | ● | - | - | - | |
50- | 55 | 26 | - | 85 | - | M10 | - | 20 | - | 11 | - | 9 | - | 3 | - | 32 | - | 16 | - | 28 | - | 6910ZZ (72) | - | ● | - | ● | - | ● | - | - | - |
57 | 26 | - | 85 | - | M10 | - | 20 | - | 11 | - | 9 | - | 3 | - | 32 | - | 16 | - | 28 | - | 6010ZZ (80) | - | ● | - | ● | - | ● | - | - | - |
Part Number |
---|
SCSLAB30-38 |
SCSLAW30-38 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | Shoulder O.D. Ds (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
754,985 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 30 | 55 | 21 | [Aluminum] 2000 Series Aluminum Alloy | [Surface Treatment] Black Anodize | Standard Type | 38 | |
602,214 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 30 | 55 | 21 | [Aluminum] 2000 Series Aluminum Alloy | [Surface Treatment] Clear Anodize | Standard Type | 38 |
Loading...Tải…
Fastening Method | Clamp | Specifications | For Bearing Mounting | Side Hole Machining | Not Provided |