(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Collar - For Bearing Mounting / For Bearing Mounting (Space-Saving Design) - Clamp Type / Compact, Clamp (Part Number)

Shaft Collar - For Bearing Mounting / For Bearing Mounting (Space-Saving Design) - Clamp Type / Compact, Clamp
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      98,040VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For holding the inner diameter of the bearing. Compared to bearing-specific nuts, special tools are not required and it is cheaper.

Shaft Collars/For Bearing Mounting/Clamp Type/Compact/Short Shoulder:Related Image
 
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Short ShoulderLong Shoulder
StandardCompact, ClampStandardCompact, ClampHex Socket Head Cap Screw 1 pc.
SCSBNSCBNJSCSLSSCLSJS45C EquivalentBlack Oxide Coating[ M ]SCM435 Equivalent
PSCSBNPSCBNJPSCSLSPSCLSJElectroless Nickel Plating[ M ]SUS304 Equivalent
SSCSBNSSCBNJSSCSLSSSCLSJSUS304 equivalent-
SCSNAW-SCSLAW-2000series Aluminum AlloyClear Anodize
SCSNAB-SCSLAB-Black Anodize
There may be deburring marks left around the slit.

Specifications

Part Number-Ds
SCSBN10
 
-
 
14
 
DDsB
(Short Shoulder)
D1M (Coarse)bdRWXYZApplicable Bearing (O.D.)S45C EquivalentSUS304 equivalent2000series Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating-Clear AnodizeBlack Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactSCSBN
(Standard)
SCBNJ
(Compact)
PSCSBN
(Standard)
PSCBNJ
(Compact)
SSCSBN
(Standard)
SSCBNJ
(Compact)
SCSNAW
(Standard)
SCSNAB
(Standard)
3-59-16-M3-8-3.4-3-1-4.5-2.2-3~5-673ZZ(6), 683ZZ(8)-------
 69-16-M3-8-3.4-3-1-4.5-2.2-3~5-693ZZ(8), 603ZZ(9), 623ZZ(10)--------
 89-16-M3-8-3.4-3-1-4.5-2.2-3~5-633ZZ(13)--------
4-69-18-M3-8-3.4-3-1-5-3-3.5~6-674ZZ(7), 684ZZ(9)--------
 79-18-M3-8-3.4-3-1-5-3-3.5~6-694ZZ(11), 604ZZ(12), 624ZZ(13)--------
5-79-20-M3-8-3.4-3-1-5.5-4-5~6.5-675ZZ(7)------
 89-20-M3-8-3.4-3-1-5.5-4-5~6.5-685Z(11), 695ZZ(13), 605ZZ(14), 625ZZ(16)------
6-89-20-M3-8-3.4-3-1-6-4-6~6.5-676ZZ(10), 686ZZ(13)------
 99-20-M3-8-3.4-3-1-6-4-6~6.5-696ZZ(15), 606ZZ(17), 626ZZ(19)----
 129-20-M3-8-3.4-3-1-6-4-6~6.5-636ZZ(22)-------
8-1111.592522M4M31084.53.53.7531.51.577547~97678ZZ(12), 688ZZ(16)678ZZ(12), 688ZZ(16)--
 1211.592522M4M31084.53.53.7531.51.577547~97698ZZ(19), 608ZZ(22), 628ZZ(24)698ZZ(19), 608ZZ(22), 628ZZ(24)
 1411.5-25-M4-10-4.5-3.75-1.5-7-5-7~9-638ZZ(28)--------
10-1211.5-30-M4-10-4.5-3.75-1.5-9-5-10-6700ZZ(15)------
 1311.59.53025M4M31084.53.53.7531.51.598541096800ZZ(19)6800ZZ(19)-
 1411.59.53025M4M31084.53.53.7531.51.598541096900ZZ(22), 6000ZZ(26)6900ZZ(22), 6000ZZ(26)
 1611.59.53025M4M31084.53.53.7531.51.598541096200ZZ(30), 6300ZZ(35)6200ZZ(30), 6300ZZ(35)--
12-1411.5-30-M4-10-4.5-3.75-1.5-10-5-10-6701ZZ(18)------
 1511.59.53025M4M31084.53.53.7531.51.5109531096801ZZ(21)6801ZZ(21)--
 1611.59.53025M4M31084.53.53.7531.51.5109531096901ZZ(24), 6001ZZ(28)6901ZZ(24), 6001ZZ(28)
 1811.59.53025M4M31084.53.53.7531.51.5109531096201ZZ(32), 6301ZZ(37)6201ZZ(32), 6301ZZ(37)-
15-1711.5-34-M4-10-4.5-3.75-1.5-11.5-6-12-6702ZZ(21)------
 1811.59.53430M4M31084.53.53.7531.51.511.5116312116802ZZ(24), 6902ZZ(28)6802ZZ(24), 6902ZZ(28)
 1911.59.53430M4M31084.53.53.7531.51.511.5116312116002ZZ(32)6002ZZ(32)
 2111.59.53430M4M31084.53.53.7531.51.511.5116312116202ZZ(35), 6302ZZ(42)6202ZZ(35), 6302ZZ(42)-
17-2011.5-34-M4-10-4.5-3.75-1.5-11.5-6-12-6803ZZ(26)------
 2111.59.53430M4M31084.53.53.7531.51.511.511.56412126903ZZ(30), 6003ZZ(35)6903ZZ(30), 6003ZZ(35)--
 2311.59.53430M4M31084.53.53.7531.51.511.511.56412126203ZZ(40), 6303ZZ(47)6203ZZ(40), 6303ZZ(47)--
20-23149.54036M5M31285.53.54.531.51.514137514136704ZZ(27), 6804ZZ(32)6704ZZ(27), 6804ZZ(32)--
 24149.54036M5M31285.53.54.531.51.514137514136904ZZ(37)6904ZZ(37)-
 27149.54036M5M31285.53.54.531.51.514137514136004ZZ(42), 6204ZZ(47)6004ZZ(42), 6204ZZ(47)-
 2814-40-M5-12-5.5-4.5-1.5-14-7-14-6304ZZ(52)------
25-281411.54542M5M412105.54.54.53.751.51.51716.51051716.56805ZZ(37)6805ZZ(37)--
 291411.54542M5M412105.54.54.53.751.51.51716.51051716.56905ZZ(42)6905ZZ(42)-
 311411.54542M5M412105.54.54.53.751.51.51716.51051716.56005ZZ(47)6005ZZ(47)
 321411.54542M5M412105.54.54.53.751.51.51716.51051716.56205ZZ(52)6205ZZ(52)-
 3314-45-M5-12-5.5-4.5-1.5-17-10-17-6305ZZ(62)------
30-3317.5-55-M6-15-6.6-6-2-20-10-18-6806ZZ(42)------
 3517.5145550M6M515126.65.564.521.5202010618206906ZZ(47)6906ZZ(47)--
 3817.5145550M6M515126.65.564.521.5202010618206006ZZ(55), 6206ZZ(62), 6306ZZ(72)6006ZZ(55), 6206ZZ(62), 6306ZZ(72)
35-3817.5-60-M6-15-6.6-6-2-23-12-21-6807ZZ(47)-------
 4117.5146055M6M515126.65.564.5222322.512621216907ZZ(55)6907ZZ(55)--
 4317.5146055M6M515126.65.564.5222322.512621216007ZZ(62), 6207ZZ(72)6007ZZ(62), 6207ZZ(72)--
 4517.5-60-M6-15-6.6-6-2-23-12-21-6307ZZ(80)------
40-4317.5-70-M8-15-9-7-2-26-13-23-6808ZZ(52)-------
 4517.5147060M8M5151295.574.522262513623236908ZZ(62)6908ZZ(62)--
 4817.5147060M8M5151295.574.522262513623236008ZZ(68), 6208ZZ(80)6008ZZ(68), 6208ZZ(80)--
 5017.5-70-M8-15-9-7-2-26-13-23-6308ZZ(90)------
50-5522.5-85-M10-20-11-9-3-32-16-28-6910ZZ(72)------
 5722.5-85-M10-20-11-9-3-32-16-28-6010ZZ(80)------
DDsB1
(Long Shoulder)
D1M
(Coarse)
bdRWXYZApplicable Bearing (O.D.)S45C EquivalentSUS304 equivalent2000series Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating-Clear AnodizeBlack Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactSCSLS
(Standard)
SCLSJ
(Compact)
PSCSLS
(Standard)
PSCLSJ
(Compact)
SSCSLS
(Standard)
SSCLSJ
(Compact)
SCSLAW
(Standard)
SCSLAB
(Standard)
3-512-16-M3-8-3.4-3-1-4.5-2.2-3~5-673ZZ (6), 683ZZ (8)-------
 612-16-M3-8-3.4-3-1-4.5-2.2-3~5-693ZZ (8), 603ZZ (9), 623ZZ (10)--------
 812-16-M3-8-3.4-3-1-4.5-2.2-3~5-633ZZ (13)--------
4-612-18-M3-8-3.4-3-1-5-3-3.5~6-674ZZ (7), 684ZZ (9)--------
 712-18-M3-8-3.4-3-1-5-3-3.5~6-694ZZ (11), 604ZZ (12), 624ZZ (13)--------
5-712-20-M3-8-3.4-3-1-5.5-4-5~6.5-675ZZ (7)------
 812-20-M3-8-3.4-3-1-5.5-4-5~6.5-685Z (11), 695ZZ (13), 605ZZ (14), 625ZZ (16)------
6-812-20-M3-8-3.4-3-1-6-4-6~6.5-676ZZ (10), 686ZZ (13)------
 912-20-M3-8-3.4-3-1-6-4-6~6.5-696ZZ (15), 606ZZ (17), 626ZZ (19)----
 1212-20-M3-8-3.4-3-1-6-4-6~6.5-636ZZ (22)-------
8-1114122522M4M31084.53.53.7531.51.577547~97678ZZ (15), 688ZZ (16)678ZZ (12), 688ZZ (16)---
 1214122522M4M31084.53.53.7531.51.577547~97698ZZ (19), 608ZZ (22), 628ZZ (24)698ZZ (19), 608ZZ (22), 628ZZ (24)
 1414-25-M4-10-4.5-3.75-1.5-7-5-7~9-638ZZ (28)--------
10-1214-30-M4-10-4.5-3.75-1.5-9-5-10-6700ZZ (15)------
 1314123025M4M31084.53.53.7531.51.598541096800ZZ (19)6800ZZ (19)-
 1414123025M4M31084.53.53.7531.51.598541096900ZZ (22), 6000ZZ (26)6900ZZ (22), 6000ZZ (26)
 1614123025M4M31084.53.53.7531.51.598541096200ZZ (30), 6300ZZ (35)6200ZZ (30), 6300ZZ (35)--
12-1414-30-M4-10-4.5-3.75-1.5-10-5-10-6701ZZ (18)------
 1514123025M4M31084.53.53.7531.51.5109531096801ZZ (21)6801ZZ (21)--
 1614123025M4M31084.53.53.7531.51.5109531096901ZZ (24), 6001ZZ (28)6901ZZ (24), 6001ZZ (28)
 1814123025M4M31084.53.53.7531.51.5109531096201ZZ (32), 6301ZZ (37)6201ZZ (32), 6301ZZ (37)-
15-1714-34-M4-10-4.5-3.75-1.5-11.5-6-12-6702ZZ (21)------
 1814123430M4M31084.53.53.7531.51.511.5116312116802ZZ (24), 6902ZZ (28)6802ZZ (24), 6902ZZ (28)
 1914123430M4M31084.53.53.7531.51.511.5116312116002ZZ (32)6002ZZ (32)
 2114123430M4M31084.53.53.7531.51.511.5116312116202ZZ (35), 6302ZZ (42)6202ZZ (35), 6302ZZ (42)-
17-2014-34-M4-10-4.5-3.75-1.5-11.5-6-12-6803ZZ (26)------
 2114123430M4M31084.53.53.7531.51.511.511.56412126903ZZ (30), 6003ZZ (35)6903ZZ (30), 6003ZZ (35)
 2314123430M4M31084.53.53.7531.51.511.511.56412126203ZZ (40), 6303ZZ (47)6203ZZ (40), 6303ZZ (47)
20-2317134036M5M31285.53.54.531.51.514137514136704ZZ (27), 6804ZZ (32)6704ZZ (27), 6804ZZ (32)--
 2417134036M5M31285.53.54.531.51.514137514136904ZZ (37)6904ZZ (37)-
 2717134036M5M31285.53.54.531.51.514137514136004ZZ (42), 6204ZZ (47)6004ZZ (42), 6204ZZ (47)-
 2817-40-M5-12-5.5-4.5-1.5-14-7-14-6304ZZ (52)------
25-2817154542M5M412105.54.54.53.751.51.51716.51051716.56805ZZ (37)6805ZZ (37)--
 2917154542M5M412105.54.54.53.751.51.51716.51051716.56905ZZ (42)6905ZZ (42)-
 3117154542M5M412105.54.54.53.751.51.51716.51051716.56005ZZ (47)6005ZZ (47)
 3217154542M5M412105.54.54.53.751.51.51716.51051716.56205ZZ (52)6205ZZ (52)-
 3317-45-M5-12-5.5-4.5-1.5-17-10-17-6305ZZ (62)------
30-3321-55-M6-15-6.6-6-2-20-10-18-6806ZZ (42)------
 3521185550M6M515126.65.564.521.5202010618206906ZZ (47)6906ZZ (47)---
 3821185550M6M515126.65.564.521.5202010618206006ZZ (55), 6206ZZ (62), 6306ZZ (72)6006ZZ (55), 6206ZZ (62), 6306ZZ (72)
35-3821-60-M6-15-6.6-6-2-23-12-21-6807ZZ (47)-------
 4121186055M6M515126.65.564.5222322.512621216907ZZ (55)6907ZZ (55)--
 4321186055M6M515126.65.564.5222322.512621216007ZZ (62), 6207ZZ (72)6007ZZ (62), 6207ZZ (72)
 4521-60-M6-15-6.6-6-2-23-12-21-6307ZZ (80)------
40-4321-70-M8-15-9-7-2-26-13-23-6808ZZ (52)-------
 4521187060M8M5151295.574.522262513623236908ZZ (62)6908ZZ (62)--
 4821187060M8M5151295.574.522262513623236008ZZ (68), 6208ZZ (80)6008ZZ (68), 6208ZZ (80)-
 5021-70-M8-15-9-7-2-26-13-23-6308ZZ (90)------
50-5526-85-M10-20-11-9-3-32-16-28-6910ZZ (72)------
 5726-85-M10-20-11-9-3-32-16-28-6010ZZ (80)------

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SCSLAW25-29
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSI.D. O.D. Width Material Surface Treatment Thickness Shoulder O.D. Ds
(mm)

454,997 VND

1 Piece(s) Available 4 Day(s) or more 10254517[Aluminum] 2000 Series Aluminum Alloy[Surface Treatment] Clear AnodizeStandard Type29

Loading...Tải…

  1. 1

Example

Shaft Collars/For Bearing Mounting/Clamp Type/Compact/Short Shoulder:Related Image
 

Basic InformationThông tin cơ bản

Fastening Method Clamp Specifications For Bearing Mounting Side Hole Machining Not Provided

Please check the type/dimensions/specifications of the part SCSLAW25-29 in the Shaft Collar - For Bearing Mounting / For Bearing Mounting (Space-Saving Design) - Clamp Type / Compact, Clamp series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCSLAW25-29 trong chuỗi Shaft Collar - For Bearing Mounting / For Bearing Mounting (Space-Saving Design) - Clamp Type / Compact, Clamp.

Products like this...

Part Number
PSCBNJ12-15
PSCBNJ12-16
PSCBNJ12-18
SCSLAW25-31
SCSLAW25-32
SCSLAW30-38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSI.D. O.D. Width Material Surface Treatment Thickness Shoulder O.D. Ds
(mm)

314,452 VND

1 Piece(s)Available 4 Day(s) or more 1012259.5S45C Equivalent[Surface Treatment] Electroless Nickel PlatingCompact Type15

314,452 VND

1 Piece(s)Available 4 Day(s) or more 1012259.5S45C Equivalent[Surface Treatment] Electroless Nickel PlatingCompact Type16

314,452 VND

1 Piece(s)Available 4 Day(s) or more 1012259.5S45C Equivalent[Surface Treatment] Electroless Nickel PlatingCompact Type18

454,997 VND

1 Piece(s)Available 4 Day(s) or more 10254517[Aluminum] 2000 Series Aluminum Alloy[Surface Treatment] Clear AnodizeStandard Type31

454,997 VND

1 Piece(s)Available 4 Day(s) or more 10254517[Aluminum] 2000 Series Aluminum Alloy[Surface Treatment] Clear AnodizeStandard Type32

602,214 VND

1 Piece(s)Available 4 Day(s) or more 10305521[Aluminum] 2000 Series Aluminum Alloy[Surface Treatment] Clear AnodizeStandard Type38