(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Collar (Set Screw) - Standard / Wide / Compact (Part Number)

Shaft Collar (Set Screw) - Standard / Wide / Compact
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      20,018VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It's cheap and common. Also, compared to the standard type, it is up to 25% more compact in width and 15% more compact in outer diameter.

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardCompactWide
SCCNSCCJSCCS45C EquivalentBlack Oxide CoatingSet Screw 2 pcs.
PSCCNPSCCJPSCCElectroless Nickel PlatingSet Screw
2 pcs.
(Stainless Steel)
SSCCNSSCCJSSCCSUS304 Equivalent-
SCCA--2000series Aluminum Alloy
SCCAW--Clear Anodize
SCCAB--Black Anodize

Specifications

Part Number-B
SCCN12
-
10
DBD1d1Set Screw
M x Length
S45C EquivalentSUS304 Equivalent2000series Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating--Clear AnodizeBlack Anodize
StandardCompactWideStandardCompactWideStandardCompactWideSCCN (Standard)SCCJ
(Compact)
SCC
(Wide)
PSCCN (Standard)PSCCJ (Compact)PSCC (Wide)SSCCN (Standard)SSCCJ (Compact)SSCC (Wide)SCCA (Standard)SCCAW (Standard)SCCAB (Standard)
3-5-7-----M3x3------------
 67--4.5--M3x3--------
 87--4.5--M3x3-----------
4-5-8-----M3x3-----------
 68--5.5--M3x3--------
 88--5.5--M3x3-----------
5-5-11-----M3x3----------
 611-1410-14M4x3-M4x4---
 811-1410-14M4x3-M4x4--------
 1011--10--M4x3-----------
6-5-12-----M3x3----------
 612-1511-15M4x3-M4x4---
 812-1511-15M4x3-M4x4---
 1012-1611-16M4x3-M4x4-----
8-5-14-----M3x3----------
 614--12--M4x3--------
 814-1612-13M4x3-M4x4---
 1014-1812-13M4x3-M4x4---
10-5-16-----M3x3----------
 616--13--M4x3--------
 816-1813-16M4x3-M4x4---
 1016-2013-16M4x3-M4x4---
12-5-19-----M3x3----------
 620--15--M4x3-----------
 820-2215-20M5x4-M4x4---
 1020-2615-20M5x4-M5x5---
 1220-2615-20M5x4-M5x5------
13-5-20-----M3x3-----------
 822-2218-20M5x4-M4x4-------
 1022-2618-20M5x4-M5x5------
 1222--18--M5x4-----------
15-5-22-----M3x3----------
 824-2520-24M5x4-M5x5---
 1024-2520-24M5x4-M5x5---
 1224-2820-24M5x4-M5x5-----
16-826--22--M5x4-----------
 1026--22--M6x5---------
 1226--22--M6x5-----------
 1526--22--M6x5-----------
18-1032--27--M6x5-----------
 1232--27--M6x5-----------
 1532--27--M6x5-----------
20-6-27-----M4x3----------
 8-27--22.5--M4x3----------
 1032-3227-29M6x5-M6x6---
 1232-3227-29M6x5-M6x6---
 1532-3227-29M6x5-M6x6---
25-8-32--27.5--M4x3----------
 10-32--27.5--M4x3----------
 1238-4231-38M6x5-M6x6----
 1538-4231-38M6x5-M6x6------
 1838-4231-38M6x5-M6x6--------
30-10-39--32.5--M5x4----------
 12-41--32.5--M6x5----------
 1546--38--M8x6--------
 16--45--42--M8x8---------
 1846--38--M8x6-----------
 2046-4938-42M8x6-M8x8--------
35-10-44--37.5--M5x4----------
 12-46--37.5--M6x5----------
 1550--40--M8x6----------
 1850--40--M8x6-----------
 2050-5940-47M8x6-M8x8--------
40-15-51--42.5--M5x4----------
 18-53--42.5--M6x5----------
 2060-7245-55M10x8-M10x10------
 2260-7245-55M10x8-M10x10--------
50-2070--55--M10x8------------
 2270--55--M10x8--------
 2570-7955-65M10x8-M10x10--------
DCD Tolerance
StandardCompactWideStandardCompactWide
30.20.2-+0.05/+0.01+0.05/+0.01-
40.20.2-+0.05/+0.01+0.05/+0.01-
50.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
60.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
80.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
100.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
120.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
130.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
150.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
160.5--+0.05/+0.01--
180.5--+0.05/+0.01--
200.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
250.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
30111+0.05/+0.01+0.05/+0.01+0.021/0
35111+0.05/+0.01+0.05/+0.01+0.025/0
40111+0.05/+0.01+0.05/+0.01+0.025/0
501-1+0.05/+0.01-+0.025/0
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard (P.267)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
3-105767
4-105868
5-10511611
6-10512612
8-10514614
10-10516616
12-1-1519620
13-3-2520822
15-3-2522824
20-4-56271032
25-4-68321238
30-5-710391546
35-5-610441550
40-5-915512060

Alterations

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SCCAB8-8-KB
SCCAW8-8-KB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSI.D. O.D. Width Material Surface Treatment Thickness KB (1 Knurled Knob Included) WKB (2 Knurled Knobs Included)

153,890 VND

1 Piece(s) Available 4 Day(s) or more 108148[Aluminum] 2000 Series Aluminum Alloy[Surface Treatment] Black AnodizeStandard TypeProvidedNot Provided

143,880 VND

1 Piece(s) Available 4 Day(s) or more 108148[Aluminum] 2000 Series Aluminum Alloy[Surface Treatment] Clear AnodizeStandard TypeProvidedNot Provided

Loading...Tải…

  1. 1

Example

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image
 

Basic InformationThông tin cơ bản

Fastening Method Set Screw Specifications Standard Side Hole Machining Not Provided