(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Axis Robot Maintenance Products - EXT Connectors

Single Axis Robot Maintenance Products - EXT Connectors
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      808,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an EXT connector for the C21/C22 controller

・This product is included with the controller when ordering the robot body
・Please select this model when considering repair use etc.
>

MISUMI RS is a product that belongs to the category of industrial robots among motorized single-axis actuators (electric actuators).
MISUMI RS, which has a guaranteed quick delivery time, is a replacement for other companies' electric cylinders and ROBO cylinders. is possible

Specifications

Part Number
EXRS-EXT1


■EXT Connector
Part NumberEXRS-EXT1
Applicable ControllerEXRS-C21/C22
Part Number
EXRS-EXT1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

808,500 VND

1 Piece(s) Available 10 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Peripheral Components

Please check the type/dimensions/specifications of the part EXRS-EXT1 in the Single Axis Robot Maintenance Products - EXT Connectors series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EXRS-EXT1 trong chuỗi Single Axis Robot Maintenance Products - EXT Connectors.