(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Single communication cable starter between Single-Axis Robot Controller and PC. Can choose USB/D-Sub
·Product is communication cable for support software (RS-Manager).
·Select this model when considering repair applications, etc.
MISUMI RS is product that belongs to category of industrial robots among single-axis actuators with motors (electric actuators)
MISUMI RS which can be delivered reliably and quickly, can be used as replacement for other companies elastic cylinders and ROBO cylinders
Part Number |
EXRS-USB1 |
Part Number | EXRS-USB1 | EXRS-DSUB1 |
Communication Type | USB Communication | D-Sub Communication |
Applicable Controller | EXRS-C1/P1 EXRS-C21/C22 |
Part Number |
---|
EXRS-DSUB1 |
EXRS-USB1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
3,272,500 VND | 1 Piece(s) | Available | 10 Day(s) or more | |
5,852,000 VND | 1 Piece(s) | Available | 10 Day(s) or more |
Loading...Tải…
Main Body, Peripheral Components | Peripheral Components |