(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Valves - Pipe connection type (C-Value)

Hand Valves - Pipe connection type (C-Value)
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
      123,862VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·2-way and 3-way valves are available. ·Air can be opened and closed by switching the valve.
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
C-BVHVU6-2
C-BVHVU8-2
C-BVHVU8-3
C-BVHVU10-2
C-BVHVU10-3
C-BVHVU12-2
C-BVHVU12-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Positions Tube Outer Dia. D (or D1) 2-Way Valve, 3-Way Valve

123,862 VND

1 Piece(s) Same day [2-Position Normally Closed] 2-Position Normally ClosedØ62 (2-Way Valve)

134,914 VND

1 Piece(s) 6 Day(s) [2-Position Normally Closed] 2-Position Normally ClosedØ82 (2-Way Valve)

134,914 VND

1 Piece(s) 6 Day(s) 2-Position ExhaustØ83 (3-Way Valve)

144,506 VND

1 Piece(s) Same day [2-Position Normally Closed] 2-Position Normally ClosedØ102 (2-Way Valve)

144,506 VND

1 Piece(s) 6 Day(s) 2-Position ExhaustØ103 (3-Way Valve)

155,557 VND

1 Piece(s) Same day [2-Position Normally Closed] 2-Position Normally ClosedØ122 (2-Way Valve)

155,557 VND

1 Piece(s) Available 6 Day(s) 2-Position ExhaustØ123 (3-Way Valve)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape With One-Touch Coupling Switching Operation Double Handle Pipe Port Type One-Touch Plumbing
Operation Status Retention Retention

MISUMI Unit Example related to this product