(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube Cutters【1-10 Pieces Per Package】

Tube Cutters

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Tube Cutters
  • Tube Cutters
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      277,752VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tube Cutters
These tube cutters, which have a built-in 1-meter measuring feature, are equipment designed for cutting air tubes.
[Feature]
● New edges can be used by turning the chevron blade 180 degrees
● The tube cutter can be safe stored using the lock mechanism
● The tube can be cut at a desired length using the built-in measure
● The tube cutter replacement blade product code is : TCKE
[Application]
It is use for cutting air tubes.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
TCK
TCKE
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHS

277,752 VND

1 Piece(s) Same day 10

886,460 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components

MISUMI Unit Example related to this product