(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Polyurethane Tubes (Orange)

Polyurethane Tubes (Orange)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      639,122VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
EPTURY4-200
EPTURY6-200
EPTURY8-100
EPTURY10-100
EPTURY12-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)

639,122 VND

1 Piece(s) Available 13 Day(s) 42.510200

1,053,873 VND

1 Piece(s) Available 13 Day(s) 6415200

1,886,922 VND

1 Piece(s) Available 34 Day(s) 85.520100

2,893,878 VND

1 Piece(s) Available 13 Day(s) 106.527100

4,245,523 VND

1 Piece(s) Available 34 Day(s) 12835100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air / Vacuum Tube Color Orange Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Max. Operating Pressure (Air)(MPa) 0.8

MISUMI Unit Example related to this product