(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solid Disk Handwheels/Cost Efficient Product

Solid Disk Handwheels/Cost Efficient Product

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      444,987VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A general-purpose standard solid handwheel. ·A shaft hole fixed type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-PHSN63
C-PHSN80
C-PHSN100
C-PHSN125
C-PHSN160
C-PHSN200
C-PHSN250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)

444,987 VND

1 Piece(s) 4 Day(s) or more 6320.5288

444,987 VND

1 Piece(s) 15 Day(s) 80213010

536,320 VND

1 Piece(s) 15 Day(s) 100264012

653,301 VND

1 Piece(s) Available 15 Day(s) 125304612

749,431 VND

1 Piece(s) Available 15 Day(s) 160385316

932,096 VND

1 Piece(s) Available 22 Day(s) 200406418

932,096 VND

1 Piece(s) Available 15 Day(s) 25050.57022

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type Solid Handle, Material Phenol Inner Dia. Shaft Bore Shape Hole + Keyway
Handle Bore With Handle Handle Type Revolving Handle Grip Material Phenol
Tap None

MISUMI Unit Example related to this product