(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Casters - Medium Load - Wheel Material: Rubber - Fixed
These plate-type fixed casters are suitable for medium load applications .They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed
- Mounting Height (mm.) : 97, 128, 152.5 and 187
- Allowable Load (daN) : 70, 100, 120 and 160
- Wheel Diameter (mm.) : 75, 100, 125 and 150
- Wheel Width (mm.) : 25, 30, 37.5 and 40
- Material:
Wheel - Rubber (Black)
Body - SPCC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
C-CTCK150-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
592,182 VND | 1 Piece(s) | 14 Day(s) | 187 | 140.01~220.00 | 160 | 100(110) | 75(85) | 140 | 115 | 150 | 40 |
Loading...Tải…
Caster Type | Fixed Type | Stopper (Detail) | Not Provided | Wheel Material | Synthetic Rubber (General) |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Medium Load | Bearing in Wheel | Provided |
Please check the type/dimensions/specifications of the part C-CTCK150-R in the Casters - Medium Load - Wheel Material: Rubber - Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-CTCK150-R trong chuỗi Casters - Medium Load - Wheel Material: Rubber - Fixed.
Part Number |
---|
C-CTCK100-R |
C-CTCK125-R |
C-CTCK75-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
408,070 VND | 1 Piece(s) | Same day | 128 | 80.01~140.00 | 100 | 70(82.5) | 50(62.5) | 105 | 85 | 100 | 30 | ||
616,200 VND | 1 Piece(s) | Same day | 152.5 | 80.01~140.00 | 120 | 70(82.5) | 50(62.5) | 105 | 85 | 125 | 37.5 | ||
79,655 VND | 1 Piece(s) | Available | Same day | 97 | 35.01~80.00 | 70 | 60(64.3) | 50(54) | 84 | 72 | 75 | 25 |