(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Timing Belt Conveyors - Dual Track, Head Drive, 2-Groove Frame

Timing Belt Conveyors - Dual Track, Head Drive, 2-Groove Frame

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom
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
  • From 01/11/2019, items with Length (L) longer than 2,000mm will be add 9,772,000VND for special delivery process.
    For items with Length (L) shorter than 2,000mm will not have any price increase

Product Description

Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CVGTA-[80-300/1]-[255-3000/5]-[6,​25]-NV-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTA-[80-300/1]-[255-3000/5]-[6,​25]-S200-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTA-[80-300/1]-[255-3000/5]-[6,​25]-SA[200,​220,​230]-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTA-[80-300/1]-[255-3000/5]-[6,​25]-T[100,​200]-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTA-[80-300/1]-[255-3000/5]-[6,​25]-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​INVM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBelt Width/Belt Pitch B
(mm)
Conveyance Length A B C J Motor Output
(W)
Motor Specifications Motor Voltage (No Motor) Motor Voltage S (3-Phase) * Domestic
(V)
Motor Voltage SA (3-Phase) * Universal
(V)
Motor Voltage T (Single-Phase) * Domestic
(V)
Motor Voltage TA (Single-Phase) * Universal
(V)
R Reduction Ratio of Gear Head S

-

1 Piece(s) 11 Day(s) or more 80 ~ 300255 ~ 3000ABCJ6 ~ 25Induction Motor + Inverter [INV] / Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----R5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gearhead [NH]S

-

1 Piece(s) 11 Day(s) or more 80 ~ 300255 ~ 3000ABCJ6 ~ 25Induction Motor + Inverter [INV] / Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---R5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gearhead [NH]S

-

1 Piece(s) 11 Day(s) or more 80 ~ 300255 ~ 3000ABCJ6 ~ 25Induction Motor + Inverter [INV] / Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200 ~ 230--R5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gearhead [NH]S

-

1 Piece(s) 11 Day(s) or more 80 ~ 300255 ~ 3000ABCJ6 ~ 25Induction Motor + Inverter [INV] / Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]---100 ~ 200-R5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gearhead [NH]S

-

1 Piece(s) 11 Day(s) or more 80 ~ 300255 ~ 3000ABCJ6 ~ 25Induction Motor + Inverter [INV] / Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]----100 ~ 230R5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gearhead [NH]S

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Drive Module Position Multi-Track Head Drive Meandering Prevention Pulley crowned for meandering prevention Tail Roller Dia. D (Tail Transfer Part R)(mm) 30
Drive Roller Dia.(mm) 30 Reverse Switch Option Not Provided

MISUMI Unit Example related to this product