(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT & NUT | Bottom | BOLT & NUT | Lower PAD | |
K-NFPADA | SM10C | Forging | Zinc White (Zn) | Zinc White (Zn) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||
M | S | D | Screw Pitch | H | N | E | B | LD | P | T | |||
K-NFPADA (Steel) | 16 | 100 | 75 | 2.0 | 133 | 10 | 24 | 24 | 110 | 56 | 13 | 2000 | |
130 | 163 | ||||||||||||
150 | 183 | ||||||||||||
180 | 213 | ||||||||||||
200 | 233 | ||||||||||||
250 | 283 | ||||||||||||
20 | 100 | 2.5 | 136 | 13 | 24 | 30 | 3000 | ||||||
130 | 166 | ||||||||||||
150 | 186 | ||||||||||||
180 | 216 | ||||||||||||
200 | 236 | ||||||||||||
250 | 286 | ||||||||||||
16 | 100 | 85 | 2.0 | 137 | 10 | 28 | 24 | 144 | 78 | 18 | 2000 | ||
130 | 167 | ||||||||||||
150 | 187 | ||||||||||||
180 | 217 | ||||||||||||
200 | 237 | ||||||||||||
250 | 287 | ||||||||||||
20 | 100 | 2.5 | 140 | 13 | 30 | 3000 | |||||||
130 | 170 | ||||||||||||
150 | 190 | ||||||||||||
180 | 220 | ||||||||||||
200 | 240 | ||||||||||||
250 | 290 | ||||||||||||
24 | 100 | 100 | 3.0 | 148 | 16 | 32 | 36 | 159 | 90 | 4000 | |||
150 | 198 | ||||||||||||
200 | 248 | ||||||||||||
250 | 298 | ||||||||||||
30 | 150 | 3.5 | 201 | 19 | 32 | 46 | 159 | 90 | 5000 | ||||
200 | 251 | ||||||||||||
250 | 301 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|
377,645 VND | 1 Piece(s) | 8 Day(s) | 75 | 98 | 100 | 24 | 16 | ||
395,142 VND | 1 Piece(s) | 8 Day(s) | 85 | 98 | 100 | 28 | 16 | ||
380,445 VND | 1 Piece(s) | 8 Day(s) | 75 | 98 | 130 | 24 | 16 | ||
397,942 VND | 1 Piece(s) | 8 Day(s) | 85 | 98 | 130 | 28 | 16 | ||
383,244 VND | 1 Piece(s) | 8 Day(s) | 75 | 98 | 150 | 24 | 16 | ||
400,739 VND | 1 Piece(s) | 8 Day(s) | 85 | 98 | 150 | 28 | 16 | ||
387,443 VND | 1 Piece(s) | 8 Day(s) | 75 | 98 | 180 | 24 | 16 | ||
404,939 VND | 1 Piece(s) | 8 Day(s) | 85 | 98 | 180 | 28 | 16 | ||
391,642 VND | 1 Piece(s) | 8 Day(s) | 75 | 98 | 200 | 24 | 16 | ||
409,139 VND | 1 Piece(s) | 8 Day(s) | 85 | 98 | 200 | 28 | 16 | ||
419,637 VND | 1 Piece(s) | 8 Day(s) | 75 | 98 | 250 | 24 | 16 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | 85 | 98 | 250 | 28 | 16 | ||
389,893 VND | 1 Piece(s) | 8 Day(s) | 75 | 147 | 100 | 24 | 20 | ||
389,893 VND | 1 Piece(s) | 8 Day(s) | 85 | 147 | 100 | 28 | 20 | ||
393,392 VND | 1 Piece(s) | 8 Day(s) | 75 | 147 | 130 | 24 | 20 | ||
393,392 VND | 1 Piece(s) | 8 Day(s) | 85 | 147 | 130 | 28 | 20 | ||
396,892 VND | 1 Piece(s) | 8 Day(s) | 75 | 147 | 150 | 24 | 20 | ||
396,892 VND | 1 Piece(s) | 8 Day(s) | 85 | 147 | 150 | 28 | 20 | ||
403,889 VND | 1 Piece(s) | 8 Day(s) | 75 | 147 | 180 | 24 | 20 | ||
403,889 VND | 1 Piece(s) | 8 Day(s) | 85 | 147 | 180 | 28 | 20 | ||
410,888 VND | 1 Piece(s) | 8 Day(s) | 75 | 147 | 200 | 24 | 20 | ||
410,888 VND | 1 Piece(s) | 8 Day(s) | 85 | 147 | 200 | 28 | 20 | ||
442,382 VND | 1 Piece(s) | 8 Day(s) | 75 | 147 | 250 | 24 | 20 | ||
442,382 VND | 1 Piece(s) | 8 Day(s) | 85 | 147 | 250 | 28 | 20 | ||
514,115 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 100 | 32 | 24 | ||
524,613 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 150 | 32 | 24 | ||
535,110 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 200 | 32 | 24 | ||
577,102 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 250 | 32 | 24 | ||
682,078 VND | 1 Piece(s) | 8 Day(s) | 100 | 245 | 150 | 32 | 30 | ||
727,567 VND | 1 Piece(s) | 8 Day(s) | 100 | 245 | 200 | 32 | 30 | ||
933,214 VND | 1 Piece(s) | 8 Day(s) | 100 | 245 | 250 | 32 | 30 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Properties | Standard |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy