(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT & NUT | Bottom | Rubber | ||
K-NNHNR | SM10C | SPHC | NBR | Nickel Plating (Ni) |
K-NSNHNR | SUS304 | SUS304 | Polishing (PL) |
Format | Dimension (mm) | Lower Plate Thickness | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||
M | S | D | Screw Pitch | H | N | E | B | K-NNHNR | K-NSNHNR | |||
K-NNHNR (Steel) K-NSNHNR (Stainless) | 12 | 50 | 80 | 1.75 | 88 | 10 | 23 | 19 | 4t (SPHC) 4t (SUS304) | 600 | ||
70 | 108 | |||||||||||
100 | 138 | |||||||||||
125 | 163 | |||||||||||
150 | 188 | |||||||||||
200 | 236 | |||||||||||
16 | 50 | 2.0 | 90 | 12 | 24 | 1000 | ||||||
75 | 110 | |||||||||||
100 | 140 | |||||||||||
130 | 170 | |||||||||||
150 | 190 | |||||||||||
180 | 220 | |||||||||||
200 | 240 | |||||||||||
250 | 290 | |||||||||||
20 | 80 | 2.5 | 123 | 15 | 30 | 1500 | ||||||
100 | 143 | |||||||||||
130 | 173 | |||||||||||
150 | 193 | |||||||||||
180 | 223 | |||||||||||
200 | 243 | |||||||||||
250 | 293 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Allowable Load (Details) (kN) | Thread Length A (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|
433,633 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 29.4 | 50 | 12 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 29.4 | 70 | 12 | ||
440,630 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 29.4 | 100 | 12 | ||
444,132 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 29.4 | 125 | 12 | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 29.4 | 150 | 12 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 29.4 | 200 | 12 | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 50 | 16 | ||
451,129 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 75 | 16 | ||
454,628 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 100 | 16 | ||
458,128 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 130 | 16 | ||
461,627 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 150 | 16 | ||
466,877 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 180 | 16 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 200 | 16 | ||
503,618 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 49 | 250 | 16 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 73.5 | 80 | 20 | ||
475,623 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 73.5 | 100 | 20 | ||
479,123 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 73.5 | 130 | 20 | ||
482,623 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 73.5 | 150 | 20 | ||
489,622 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 73.5 | 180 | 20 | ||
496,620 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 73.5 | 200 | 20 | ||
531,612 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 73.5 | 250 | 20 | ||
540,359 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 29.4 | 50 | 12 | ||
543,858 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 29.4 | 70 | 12 | ||
549,107 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 29.4 | 100 | 12 | ||
554,357 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 29.4 | 125 | 12 | ||
561,355 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 29.4 | 150 | 12 | ||
603,344 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 29.4 | 200 | 12 | ||
559,605 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 50 | 16 | ||
570,103 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 75 | 16 | ||
577,102 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 100 | 16 | ||
591,098 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 130 | 16 | ||
596,348 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 150 | 16 | ||
636,588 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 180 | 16 | ||
647,085 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 200 | 16 | ||
717,069 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 49 | 250 | 16 | ||
601,595 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 73.5 | 80 | 20 | ||
619,092 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 73.5 | 100 | 20 | ||
636,588 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 73.5 | 130 | 20 | ||
650,585 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 73.5 | 150 | 20 | ||
692,575 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 73.5 | 180 | 20 | ||
717,069 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 73.5 | 200 | 20 | ||
804,549 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 73.5 | 250 | 20 |
Loading...Tải…
Type | Adjusting Bolt | Swivel Angle θ(deg) | 15 | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Rubber Material | Nitrile Rubber | Width D(mm) | 80 | Body Height L(mm) | 23 |
Properties | Vibration Control | Swivel Mechanism | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy