(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-PLF | SM10C | PLASTIC (Injection) | NBR | Zinc White (Zn) |
K-NPLF | Nickel Plating (Ni) | |||
K-SPLF | SUS304 | Acid Treatment (Natural) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||
M | S | D | Screw Pitch | H | N | E | B | P | K-PLF | K-NPLF | K-SPLF | ||
K-PLF K-NPLF (Steel) | 6 | 40 | 40 | 1.0 | 63 | 10 | 13 | 10 | - | 100 | - | ||
8 | 40 | 1.25 | 63 | 13 | 200 | - | |||||||
12 | 70 | 60 | 1.75 | 122 | 26 | 24 | 19 | 2 | 400 | - | |||
115 | 167 | - | |||||||||||
16 | 70 | 2.0 | 122 | 24 | 500 | - | |||||||
115 | 167 | - | |||||||||||
16 | 70 | 90 | 132 | 26 | 30 | 24 | 6 | 600 | - | ||||
115 | 177 | - | |||||||||||
20 | 80 | 2.5 | 142 | 26 | 30 | 30 | 6 | 800 | - | ||||
125 | 187 | - | |||||||||||
K-SPLF (Stainless) | 12 | 70 | 60 | 1.75 | 122 | 26 | 24 | 19 | 2 | 400 | - | - | |
115 | 167 | - | - | ||||||||||
16 | 70 | 2.0 | 122 | 24 | 500 | - | - | ||||||
115 | 167 | - | - | ||||||||||
16 | 70 | 90 | 132 | 26 | 30 | 24 | 6 | 600 | - | - | |||
115 | 177 | - | - | ||||||||||
20 | 80 | 2.5 | 142 | 26 | 30 | 30 | 6 | 800 | - | - | |||
125 | 187 | - | - |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|
300,314 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 40 | 4.9 | 40 | 13 | 6 | ||
300,314 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 40 | 9.8 | 40 | 13 | 8 | ||
316,408 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 60 | 19.6 | 70 | 24 | 12 | ||
316,408 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 60 | 19.6 | 115 | 24 | 12 | ||
318,159 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 60 | 24.5 | 70 | 24 | 16 | ||
353,150 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 90 | 29.4 | 70 | 30 | 16 | ||
322,708 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 60 | 24.5 | 115 | 24 | 16 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 90 | 29.4 | 115 | 30 | 16 | ||
374,145 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 90 | 39.2 | 80 | 30 | 20 | ||
384,644 VND | 1 Piece(s) | 8 Day(s) | Nickel plating | 90 | 39.2 | 125 | 30 | 20 | ||
296,115 VND | 1 Piece(s) | 8 Day(s) | - | 40 | 4.9 | 40 | 13 | 6 | ||
296,115 VND | 1 Piece(s) | 8 Day(s) | - | 40 | 9.8 | 40 | 13 | 8 | ||
306,612 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 19.6 | 70 | 24 | 12 | ||
306,612 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 19.6 | 115 | 24 | 12 | ||
306,612 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 24.5 | 70 | 24 | 16 | ||
342,654 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 29.4 | 70 | 30 | 16 | ||
310,460 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 24.5 | 115 | 24 | 16 | ||
346,152 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 29.4 | 115 | 30 | 16 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 39.2 | 80 | 30 | 20 | ||
370,647 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 39.2 | 125 | 30 | 20 | ||
349,653 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 19.6 | 70 | 24 | 12 | ||
360,149 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 19.6 | 115 | 24 | 12 | ||
391,642 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 24.5 | 70 | 24 | 16 | ||
426,635 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 29.4 | 70 | 30 | 16 | ||
402,142 VND | 1 Piece(s) | 8 Day(s) | - | 60 | 24.5 | 115 | 24 | 16 | ||
437,133 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 29.4 | 115 | 30 | 16 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 39.2 | 80 | 30 | 20 | ||
507,117 VND | 1 Piece(s) | 8 Day(s) | - | 90 | 39.2 | 125 | 30 | 20 |
Loading...Tải…
Type | Adjusting Bolt | Swivel Angle θ(deg) | 20 | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Body Material | Plastic | Rubber Material | Nitrile Rubber | Properties | Standard / Vibration Control |
Swivel Mechanism | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy