(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | |
BOLT&NUT | Bottom | ||
K-NMFN | SM10C (*M30 and M42 are SM45C) | SM45C | Nickel Plating (Ni) |
K-NSMFN | SUS304 | SUS304 | Acid Treatment (Natural) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||
M | S | D | Screw Pitch | H | N | E | B | K-NMFN | K-NSMFN | ||
K-NMFN (Steel) K-NSMFN (Stainless) | 12 | 75 | 59 | 1.75 | 105 | 8 | 22 | 19 | 1000 | ||
100 | 130 | ||||||||||
125 | 155 | ||||||||||
150 | 180 | ||||||||||
200 | 230 | ||||||||||
16 | 50 | 59 | 2.0 | 82 | 10 | 22 | 24 | 2000 | |||
75 | 109 | ||||||||||
100 | 132 | ||||||||||
130 | 162 | ||||||||||
150 | 182 | ||||||||||
180 | 212 | ||||||||||
200 | 232 | ||||||||||
250 | 282 | ||||||||||
16 | 50 | 78 | 86 | 10 | 26 | 24 | 2000 | ||||
75 | 113 | ||||||||||
100 | 138 | ||||||||||
130 | 166 | ||||||||||
150 | 186 | ||||||||||
180 | 216 | ||||||||||
200 | 236 | ||||||||||
250 | 286 | ||||||||||
20 | 100 | 2.5 | 139 | 13 | 30 | ||||||
130 | 169 | ||||||||||
150 | 189 | ||||||||||
180 | 219 | ||||||||||
200 | 239 | ||||||||||
250 | 289 | ||||||||||
24 | 100 | 98 | 3.0 | 145 | 16 | 29 | 36 | 4000 | |||
150 | 195 | ||||||||||
200 | 245 | ||||||||||
250 | 295 | ||||||||||
*30 | 150 | 3.5 | 198 | 19 | 29 | 46 | 5000 | ||||
200 | 248 | ||||||||||
250 | 298 | ||||||||||
*42 | 150 | 127 | 4.5 | 222 | 30 | 42 | 65 | 6000 | |||
200 | 272 | ||||||||||
250 | 322 | ||||||||||
*42 | 150 | 147 | 222 | 30 | 42 | 65 | 6000 | ||||
200 | 272 | ||||||||||
250 | 322 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
426,635 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 75 | 22 | 12 | ||
430,134 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 100 | 22 | 12 | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 125 | 22 | 12 | ||
458,128 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 150 | 22 | 12 | ||
482,623 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 49 | 200 | 22 | 12 | ||
444,132 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 50 | 22 | 16 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 50 | 26 | 16 | ||
445,880 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 75 | 22 | 16 | ||
475,623 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 75 | 26 | 16 | ||
447,629 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 100 | 22 | 16 | ||
479,123 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 100 | 26 | 16 | ||
451,129 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 130 | 22 | 16 | ||
482,623 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 130 | 26 | 16 | ||
475,623 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 150 | 22 | 16 | ||
500,118 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 150 | 26 | 16 | ||
514,115 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 180 | 22 | 16 | ||
538,609 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 180 | 26 | 16 | ||
531,612 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 200 | 22 | 16 | ||
556,104 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 200 | 26 | 16 | ||
559,605 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 59 | 98 | 250 | 22 | 16 | ||
584,100 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 98 | 250 | 26 | 16 | ||
496,620 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 100 | 26 | 20 | ||
503,618 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 130 | 26 | 20 | ||
507,117 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 150 | 26 | 20 | ||
573,602 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 180 | 26 | 20 | ||
629,589 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 200 | 26 | 20 | ||
682,078 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 78 | 147 | 250 | 26 | 20 | ||
780,055 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 100 | 29 | 24 | ||
797,550 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 150 | 29 | 24 | ||
836,412 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 200 | 29 | 24 | ||
938,519 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 196 | 250 | 29 | 24 | ||
856,967 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 150 | 29 | 30 | ||
994,545 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 200 | 29 | 30 | ||
1,249,480 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 98 | 245 | 250 | 29 | 30 | ||
1,764,654 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 127 | 294 | 150 | 42 | 42 | ||
1,938,036 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 147 | 294 | 150 | 42 | 42 | ||
1,907,538 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 127 | 294 | 200 | 42 | 42 | ||
2,050,421 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 147 | 294 | 200 | 42 | 42 | ||
2,060,365 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 127 | 294 | 250 | 42 | 42 | ||
2,254,302 VND | 1 Piece(s) | 8 Day(s) | SM45C | Nickel plating | 147 | 294 | 250 | 42 | 42 | ||
741,564 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 75 | 22 | 12 | ||
780,055 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 100 | 22 | 12 | ||
808,049 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 125 | 22 | 12 | ||
836,412 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 150 | 22 | 12 | ||
912,993 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 49 | 200 | 22 | 12 | ||
829,044 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 50 | 22 | 16 | ||
1,076,097 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 50 | 26 | 16 | ||
832,544 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 75 | 22 | 16 | ||
1,137,428 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 75 | 26 | 16 | ||
892,438 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 100 | 22 | 16 | ||
1,198,426 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 100 | 26 | 16 | ||
979,296 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 130 | 22 | 16 | ||
1,275,006 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 130 | 26 | 16 | ||
1,040,295 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 150 | 22 | 16 | ||
1,336,337 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 150 | 26 | 16 | ||
1,101,624 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 180 | 22 | 16 | ||
1,397,335 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 180 | 26 | 16 | ||
1,162,955 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 200 | 22 | 16 | ||
1,458,666 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 78 | 98 | 200 | 26 | 16 | ||
1,264,729 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 59 | 98 | 250 | 22 | 16 |
Loading...Tải…
Type | Adjusting Bolt | Swivel Angle θ(deg) | 20 | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy