(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | |
BOLT&NUT | Bottom | ||
K-MABL | SM10C | SPHC | Zinc White (Zn) |
K-STBL | Nickel Plating (Ni) | ||
K-STABL | SUS304 | SUS304 | Acid Treatment (Natural) |
K-STPBL | Polishing (PL) |
Format | Dimension (mm) | Lower Plate Thickness | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||||
M | S | D | Screw Pitch | H | N | E | B | LD | P | K-MABL | K-STBL | K-STABL | K-STPBL | |||
K-MABL K-STBL (Steel) K-STABL K-STPBL (Stainless) | 6 | 40 | 42 | 1.0 | 58 | 6 | 12 | 10 | 58.5 | 26.5 | 2.6t (SPHC) 2.5t (SUS304) | 100 | ||||
8 | 40 | 1.25 | 58 | 13 | 200 | |||||||||||
80 | 98 | |||||||||||||||
10 | 60 | 1.5 | 79 | 7 | 17 | 300 | ||||||||||
100 | 119 | |||||||||||||||
12 | 50 | 63 | 1.75 | 73 | 8 | 15 | 19 | 84 | 39 | 3t (SPHC) 3t (SUS304) | 600 | |||||
75 | 98 | |||||||||||||||
100 | 123 | |||||||||||||||
125 | 148 | |||||||||||||||
150 | 173 | |||||||||||||||
200 | 223 | |||||||||||||||
16 | 75 | 76 | 2.0 | 102 | 10 | 17 | 24 | 112 | 56 | 800 | ||||||
100 | 127 | |||||||||||||||
130 | 157 | |||||||||||||||
150 | 177 | |||||||||||||||
180 | 207 | |||||||||||||||
200 | 227 | |||||||||||||||
250 | 277 | |||||||||||||||
300 | 327 | |||||||||||||||
20 | 80 | 2.5 | 110 | 13 | 30 | 1000 | ||||||||||
100 | 130 | |||||||||||||||
130 | 160 | |||||||||||||||
150 | 180 | |||||||||||||||
180 | 210 | |||||||||||||||
200 | 230 | |||||||||||||||
250 | 280 | |||||||||||||||
300 | 330 | |||||||||||||||
20 | 80 | 95 | 115 | 13 | 22 | 30 | 125 | 67 | 4.5t (SPHC) 4.0t (SUS304) | 1500 | ||||||
100 | 135 | |||||||||||||||
130 | 165 | |||||||||||||||
150 | 185 | |||||||||||||||
180 | 215 | |||||||||||||||
200 | 235 | |||||||||||||||
250 | 285 | |||||||||||||||
300 | 335 | |||||||||||||||
24 | 100 | 3.0 | 138 | 16 | 22 | 36 | 125 | 67 | 4.5t (SPHC) 4t (SUS304) | 2200 | ||||||
150 | 188 | |||||||||||||||
200 | 238 | |||||||||||||||
250 | 288 | |||||||||||||||
24 | 100 | 105 | 141 | 16 | 25 | 36 | 145.5 | 73 | 6t (SPHC) 6t (SUS304) | 2500 | ||||||
150 | 191 | |||||||||||||||
200 | 241 | |||||||||||||||
250 | 291 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
283,517 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 42 | 4.9 | 40 | 12 | 6 | ||
283,867 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 42 | 9.8 | 40 | 12 | 8 | ||
287,365 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 42 | 9.8 | 80 | 12 | 8 | ||
288,065 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 42 | 14.7 | 60 | 12 | 10 | ||
289,464 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 42 | 14.7 | 100 | 12 | 10 | ||
289,814 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 50 | 15 | 12 | ||
290,515 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 75 | 15 | 12 | ||
291,915 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 100 | 15 | 12 | ||
293,315 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 125 | 15 | 12 | ||
295,764 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 150 | 15 | 12 | ||
312,209 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 200 | 15 | 12 | ||
296,463 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 75 | 17 | 16 | ||
297,514 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 100 | 17 | 16 | ||
301,012 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 150 | 17 | 16 | ||
313,610 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 180 | 17 | 16 | ||
322,008 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 200 | 17 | 16 | ||
355,599 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 250 | 17 | 16 | ||
380,795 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 300 | 17 | 16 | ||
311,160 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 80 | 17 | 20 | ||
318,159 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 80 | 22 | 20 | ||
313,960 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 100 | 17 | 20 | ||
320,958 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 100 | 22 | 20 | ||
316,059 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 130 | 17 | 20 | ||
323,059 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 130 | 22 | 20 | ||
318,509 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 150 | 17 | 20 | ||
325,507 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 150 | 22 | 20 | ||
331,457 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 180 | 17 | 20 | ||
338,455 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 180 | 22 | 20 | ||
339,854 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 200 | 17 | 20 | ||
346,853 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 200 | 22 | 20 | ||
381,845 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 250 | 17 | 20 | ||
388,843 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 250 | 22 | 20 | ||
411,239 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 30 | 17 | 20 | ||
418,235 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 300 | 22 | 20 | ||
365,399 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 100 | 22 | 24 | ||
401,090 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 100 | 25 | 24 | ||
369,598 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 150 | 22 | 24 | ||
405,289 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 150 | 25 | 24 | ||
390,593 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 200 | 22 | 24 | ||
426,284 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 200 | 25 | 24 | ||
436,084 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 250 | 22 | 24 | ||
471,774 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 250 | 25 | 24 | ||
336,004 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 42 | 4.9 | 40 | 12 | 6 | ||
336,355 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 42 | 9.8 | 40 | 12 | 8 | ||
339,854 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 42 | 9.8 | 80 | 12 | 8 | ||
347,553 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 42 | 14.7 | 60 | 12 | 10 | ||
354,550 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 42 | 14.7 | 100 | 12 | 10 | ||
358,399 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 63 | 29.4 | 50 | 15 | 12 | ||
361,899 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 63 | 29.4 | 75 | 15 | 12 | ||
368,897 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 63 | 29.4 | 100 | 15 | 12 | ||
379,397 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 63 | 29.4 | 125 | 15 | 12 | ||
389,893 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 63 | 29.4 | 150 | 15 | 12 | ||
431,883 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 63 | 29.4 | 200 | 15 | 12 | ||
401,790 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 75 | 17 | 16 | ||
408,789 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 100 | 17 | 16 | ||
422,785 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 130 | 17 | 16 | ||
429,784 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 150 | 17 | 16 | ||
471,774 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 180 | 17 | 16 | ||
482,273 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 200 | 17 | 16 | ||
552,257 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 250 | 17 | 16 | ||
622,242 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 39.2 | 300 | 17 | 16 | ||
442,030 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 80 | 17 | 20 | ||
480,523 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 80 | 22 | 20 | ||
449,029 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 100 | 17 | 20 | ||
491,020 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 100 | 22 | 20 | ||
466,525 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 130 | 17 | 20 | ||
508,515 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 130 | 22 | 20 | ||
480,523 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 150 | 17 | 20 | ||
522,513 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 150 | 22 | 20 | ||
526,013 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 180 | 17 | 20 | ||
564,505 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 180 | 22 | 20 | ||
547,008 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 200 | 17 | 20 | ||
592,498 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 200 | 22 | 20 | ||
634,489 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 250 | 17 | 20 | ||
679,979 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 250 | 22 | 20 | ||
721,969 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 76 | 49 | 300 | 17 | 20 | ||
767,459 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 73.5 | 300 | 22 | 20 | ||
620,842 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 107.8 | 100 | 22 | 24 | ||
750,312 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 105 | 122.5 | 100 | 25 | 24 | ||
673,328 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 107.8 | 150 | 22 | 24 | ||
802,800 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 105 | 122.5 | 150 | 25 | 24 | ||
813,297 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 107.8 | 200 | 22 | 24 | ||
991,893 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 105 | 122.5 | 200 | 25 | 24 | ||
1,083,723 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 95 | 107.8 | 250 | 22 | 24 | ||
1,272,354 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 105 | 122.5 | 250 | 25 | 24 | ||
293,664 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 42 | 4.9 | 40 | 12 | 6 | ||
293,664 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 42 | 9.8 | 40 | 12 | 8 | ||
299,963 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 42 | 9.8 | 80 | 12 | 8 | ||
304,162 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 42 | 14.7 | 60 | 12 | 10 | ||
308,362 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 42 | 14.7 | 100 | 12 | 10 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Properties | Standard |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy