(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT&NUT | Bottom | Rubber | ||
K-MRB | SM10C | SPHC | NBR | Zinc White (Zn) |
K-MNRB | Nickel Plating (Ni) | |||
K-MSRB | SUS304 | SUS304 | Acid Treatment (Natural) | |
K-MPSRB | Polishing (PL) |
Format | Dimension (mm) | Lower Plate Thickness | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||
M | S | D | Screw Pitch | H | N | E | B | K-MRB | K-MNRB | K-MSRB | K-MPSRB | |||
K-MRB K-MNRB (Steel) K-MSRB K-MPSRB (Stainless) | 6 | 40 | 40 | 1.0 | 59 | 6 | 13 | 10 | 2t(SPHC) 2t(SUS304) | 100 | ||||
8 | 40 | 1.25 | 59 | 13 | 200 | |||||||||
80 | 99 | |||||||||||||
10 | 60 | 55 | 1.5 | 87 | 7 | 20 | 17 | 2.6t (SPHC) 2.5t (SUS304) | 300 | |||||
100 | 127 | |||||||||||||
12 | 50 | 1.75 | 78 | 8 | 19 | 500 | ||||||||
75 | 103 | |||||||||||||
100 | 128 | |||||||||||||
125 | 152 | |||||||||||||
150 | 178 | |||||||||||||
12 | 50 | 68 | 79 | 8 | 21 | 19 | 3t (SPHC) 3t (SUS304) | 600 | ||||||
75 | 104 | |||||||||||||
100 | 129 | |||||||||||||
125 | 154 | |||||||||||||
150 | 179 | |||||||||||||
200 | 229 | |||||||||||||
16 | 50 | 2.0 | 81 | 10 | 24 | 700 | ||||||||
75 | 106 | |||||||||||||
100 | 131 | |||||||||||||
130 | 161 | |||||||||||||
150 | 181 | |||||||||||||
180 | 211 | |||||||||||||
200 | 231 | |||||||||||||
16 | 50 | 81 | 83 | 10 | 23 | 24 | 800 | |||||||
75 | 108 | |||||||||||||
100 | 133 | |||||||||||||
130 | 163 | |||||||||||||
150 | 183 | |||||||||||||
180 | 213 | |||||||||||||
200 | 233 | |||||||||||||
250 | 283 | |||||||||||||
300 | 333 | |||||||||||||
20 | 80 | 2.5 | 116 | 13 | 30 | 1000 | ||||||||
100 | 136 | |||||||||||||
130 | 166 | |||||||||||||
150 | 186 | |||||||||||||
180 | 216 | |||||||||||||
200 | 236 | |||||||||||||
250 | 286 | |||||||||||||
300 | 336 | |||||||||||||
20 | 80 | 103 | 122 | 13 | 29 | 30 | 4.5t (SPHC) 4.0t (SUS304) | 1800 | ||||||
100 | 142 | |||||||||||||
130 | 172 | |||||||||||||
150 | 192 | |||||||||||||
180 | 222 | |||||||||||||
200 | 242 | |||||||||||||
250 | 292 | |||||||||||||
300 | 342 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
294,364 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 40 | 4.9 | 40 | 13 | 6 | ||
298,913 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 40 | 9.8 | 80 | 13 | 8 | ||
313,259 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 55 | 14.7 | 60 | 20 | 10 | ||
315,359 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 55 | 14.7 | 100 | 20 | 10 | ||
316,759 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 55 | 24.5 | 50 | 20 | 12 | ||
320,958 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 50 | 21 | 12 | ||
317,458 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 55 | 24.5 | 75 | 20 | 12 | ||
321,657 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 75 | 21 | 12 | ||
319,558 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 55 | 24.5 | 100 | 20 | 12 | ||
323,757 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 100 | 21 | 12 | ||
321,657 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 55 | 24.5 | 125 | 20 | 12 | ||
325,858 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 125 | 21 | 12 | ||
323,757 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 55 | 24.5 | 150 | 20 | 12 | ||
327,957 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 150 | 21 | 12 | ||
352,452 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 200 | 21 | 12 | ||
322,708 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 29.4 | 50 | 21 | 12 | ||
327,258 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 50 | 23 | 16 | ||
325,858 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 34.3 | 75 | 21 | 16 | ||
330,755 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 75 | 23 | 16 | ||
329,357 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 34.3 | 100 | 21 | 16 | ||
333,905 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 100 | 23 | 16 | ||
332,855 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 34.3 | 130 | 21 | 16 | ||
337,404 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 130 | 23 | 16 | ||
335,655 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 34.3 | 150 | 21 | 16 | ||
340,554 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 150 | 23 | 16 | ||
349,653 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 34.3 | 180 | 21 | 16 | ||
354,550 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 180 | 23 | 16 | ||
362,249 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 68 | 34.3 | 200 | 21 | 16 | ||
367,148 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 200 | 23 | 16 | ||
409,139 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 250 | 23 | 16 | ||
438,532 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 39.2 | 300 | 23 | 16 | ||
358,750 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 80 | 23 | 20 | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 80 | 29 | 20 | ||
362,949 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 100 | 23 | 20 | ||
392,342 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 100 | 29 | 20 | ||
367,148 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 130 | 23 | 20 | ||
396,540 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 130 | 29 | 20 | ||
371,347 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 150 | 23 | 20 | ||
400,739 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 150 | 29 | 20 | ||
383,944 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 180 | 23 | 20 | ||
413,339 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 180 | 29 | 20 | ||
396,540 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 200 | 23 | 20 | ||
425,935 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 200 | 29 | 20 | ||
438,532 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 250 | 23 | 20 | ||
467,925 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 250 | 29 | 20 | ||
472,125 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 81 | 49 | 300 | 23 | 20 | ||
501,517 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 103 | 88.2 | 300 | 29 | 20 | ||
307,660 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 40 | 4.9 | 40 | 13 | 6 | ||
311,160 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 40 | 9.8 | 40 | 13 | 8 | ||
318,159 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 40 | 9.8 | 80 | 13 | 8 | ||
354,900 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 55 | 14.7 | 60 | 20 | 10 | ||
358,399 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 55 | 14.7 | 100 | 20 | 10 | ||
372,398 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 55 | 24.5 | 50 | 20 | 12 | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 68 | 29.4 | 50 | 21 | 12 | ||
375,895 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 55 | 24.5 | 75 | 20 | 12 | ||
381,144 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 68 | 29.4 | 75 | 21 | 12 | ||
382,894 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 55 | 24.5 | 100 | 20 | 12 | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 68 | 29.4 | 100 | 21 | 12 | ||
388,143 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 55 | 24.5 | 125 | 20 | 12 | ||
393,392 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | - | 68 | 29.4 | 125 | 21 | 12 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Rubber Material | Nitrile Rubber |
---|---|---|---|---|---|
Properties | Vibration Control | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy