(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | |
BOLT&NUT | Bottom | ||
K-NFBL | SM10C | SPHC | Zinc White (Zn) |
K-NFNBL | Nickel Plating (Ni) | ||
K-NSBL | SUS304 | SUS304 | Acid Treatment (Natural) |
K-NPSBL | Polishing (PL) |
Format | Dimension (mm) | Lower Plate Thickness | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||||
M | S | D | Screw Pitch | H | N | E | B | K-NFBL | K-NFNBL | K-NSBL | K-NPSBL | |||
K-NFBL K-NFNBL (Steel) K-NSBL K-NPSBL (Stainless) | 6 | 40 | 36 | 1.0 | 55 | 6 | 9 | 10 | 2t(SPHC) 2t(SUS304) | 100 | ||||
8 | 40 | 1.25 | 55 | 13 | 200 | |||||||||
80 | 95 | |||||||||||||
10 | 60 | 50 | 1.5 | 85 | 7 | 15 | 17 | 2.6t(SPHC) 2.5t(SUS304) | 300 | |||||
100 | 122 | |||||||||||||
12 | 50 | 1.75 | 73 | 8 | 19 | 500 | ||||||||
75 | 98 | |||||||||||||
100 | 123 | |||||||||||||
125 | 148 | |||||||||||||
150 | 173 | |||||||||||||
12 | 50 | 63 | 73 | 8 | 15 | 19 | 3t(SPHC) 3t(SUS304) | 600 | ||||||
75 | 98 | |||||||||||||
100 | 123 | |||||||||||||
125 | 148 | |||||||||||||
150 | 173 | |||||||||||||
200 | 223 | |||||||||||||
16 | 50 | 2.0 | 75 | 10 | 24 | 700 | ||||||||
75 | 100 | |||||||||||||
100 | 125 | |||||||||||||
130 | 155 | |||||||||||||
150 | 175 | |||||||||||||
180 | 205 | |||||||||||||
200 | 225 | |||||||||||||
16 | 50 | 76 | 77 | 10 | 17 | 24 | 800 | |||||||
75 | 102 | |||||||||||||
100 | 127 | |||||||||||||
130 | 157 | |||||||||||||
150 | 177 | |||||||||||||
180 | 207 | |||||||||||||
200 | 227 | |||||||||||||
250 | 277 | |||||||||||||
300 | 327 | |||||||||||||
20 | 80 | 2.5 | 110 | 13 | 30 | 1000 | ||||||||
100 | 130 | |||||||||||||
130 | 160 | |||||||||||||
150 | 180 | |||||||||||||
180 | 210 | |||||||||||||
200 | 230 | |||||||||||||
250 | 280 | |||||||||||||
300 | 330 | |||||||||||||
20 | 80 | 95 | 115 | 13 | 22 | 30 | 4.5t(SPHC) 4.0t(SUS304) | 1500 | ||||||
100 | 135 | |||||||||||||
130 | 165 | |||||||||||||
150 | 185 | |||||||||||||
180 | 215 | |||||||||||||
200 | 235 | |||||||||||||
250 | 285 | |||||||||||||
300 | 335 | |||||||||||||
24 | 100 | 3.0 | 138 | 16 | 22 | 4.5t(SPHC) 4.0t(SUS304) | 2200 | |||||||
150 | 188 | |||||||||||||
200 | 238 | |||||||||||||
250 | 288 | |||||||||||||
24 | 100 | 105 | 141 | 16 | 25 | 36 | 6t(SPHC) 6t(SUS304) | 2500 | ||||||
150 | 191 | |||||||||||||
200 | 241 | |||||||||||||
250 | 291 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
276,519 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 36 | 4.9 | 40 | 9 | 6 | ||
276,868 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 36 | 9.8 | 40 | 9 | 8 | ||
279,668 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 36 | 9.8 | 80 | 9 | 8 | ||
280,367 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 50 | 14.7 | 60 | 15 | 10 | ||
282,465 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 50 | 14.7 | 100 | 15 | 10 | ||
281,417 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 50 | 24.5 | 50 | 15 | 12 | ||
282,817 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 50 | 15 | 12 | ||
282,118 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 50 | 24.5 | 75 | 15 | 12 | ||
283,167 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 75 | 15 | 12 | ||
283,517 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 50 | 24.5 | 100 | 15 | 12 | ||
285,265 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 100 | 15 | 12 | ||
285,615 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 50 | 24.5 | 125 | 15 | 12 | ||
287,365 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 125 | 15 | 12 | ||
287,365 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 50 | 24.5 | 150 | 15 | 12 | ||
289,464 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 150 | 15 | 12 | ||
305,912 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 29.4 | 200 | 15 | 12 | ||
287,715 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 34.3 | 50 | 15 | 16 | ||
289,117 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 50 | 17 | 16 | ||
289,117 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 34.3 | 75 | 15 | 16 | ||
290,865 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 75 | 17 | 16 | ||
290,865 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 34.3 | 100 | 15 | 16 | ||
292,614 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 100 | 17 | 16 | ||
292,264 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 34.3 | 130 | 15 | 16 | ||
294,714 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 130 | 17 | 16 | ||
294,714 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 34.3 | 150 | 15 | 16 | ||
297,164 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 150 | 17 | 16 | ||
306,962 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 34.3 | 180 | 15 | 16 | ||
309,412 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 180 | 17 | 16 | ||
315,359 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 63 | 34.3 | 200 | 15 | 16 | ||
317,809 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 200 | 17 | 16 | ||
351,400 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 250 | 17 | 16 | ||
376,597 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 39.2 | 300 | 17 | 16 | ||
306,260 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 80 | 17 | 20 | ||
313,259 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 80 | 22 | 20 | ||
308,712 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 100 | 17 | 20 | ||
315,710 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 100 | 22 | 20 | ||
310,810 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 130 | 17 | 20 | ||
317,809 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 130 | 22 | 20 | ||
313,259 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 150 | 17 | 20 | ||
320,259 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 150 | 22 | 20 | ||
327,258 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 180 | 17 | 20 | ||
334,257 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 180 | 22 | 20 | ||
335,655 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 200 | 17 | 20 | ||
342,654 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 200 | 22 | 20 | ||
377,645 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 250 | 17 | 20 | ||
384,644 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 250 | 22 | 20 | ||
407,038 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 76 | 49 | 300 | 17 | 20 | ||
414,037 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 73.5 | 300 | 22 | 20 | ||
354,900 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 100 | 22 | 24 | ||
384,293 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 100 | 25 | 24 | ||
359,100 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 150 | 22 | 24 | ||
388,493 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 150 | 25 | 24 | ||
380,094 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 200 | 22 | 24 | ||
409,488 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 200 | 25 | 24 | ||
425,584 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 95 | 107.8 | 250 | 22 | 24 | ||
454,978 VND | 1 Piece(s) | 8 Day(s) | SPHC | - | 105 | 122.5 | 250 | 25 | 24 | ||
284,217 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 36 | 4.9 | 40 | 9 | 6 | ||
286,317 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 36 | 9.8 | 40 | 9 | 8 | ||
289,117 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 36 | 9.8 | 80 | 9 | 8 | ||
297,164 VND | 1 Piece(s) | 8 Day(s) | SPHC | Nickel plating | 50 | 14.7 | 60 | 15 | 10 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Properties | Standard |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy