(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anchor Stands for Aluminum Extrusions (Part Number)

Anchor Stands for Aluminum Extrusions
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      389,018VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anchors for Aluminum Frames
These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the MISUMI brand.
[Feature]
- Types : 2-Vertically-Connected Type and Regular Type
- Applicable For Aluminum Extrusions Series : HFS6 and HFS8, cannot support HFS8-45
- Material : SPHC
- Surface Treatment: Chromate
- Remark: Screws and nuts are not included
[Application]
It is commonly utilized to connect and assemble aluminum extrusions
See more ...



[ M ] Material: SPHC [ S ] Surface Treatment: Chromate Treatment

Specifications

Part Number
HFSANK6

Alterations


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HFSANK6
HFSANK6-SET
HFSANK6-SST
HFSANK8
HFSANK8-SET
HFSANK8-SST
HFSANKW6
HFSANKW6-SET
HFSANKW6-SST
HFSANKW8
HFSANKW8-SET
HFSANKW8-SST
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Extrusion Series Accessories

456,636 VND

1 Piece(s) 4 Day(s) or more Regular Type6Not Provided

389,018 VND

1 Piece(s) 4 Day(s) or more Regular Type6SET (Set of Screws and Nuts)

395,365 VND

1 Piece(s) 4 Day(s) or more Regular Type6SST (Set of Stainless Steel Screws and Nuts)

510,041 VND

1 Piece(s) 4 Day(s) or more Regular Type8Not Provided

391,556 VND

1 Piece(s) 4 Day(s) or more Regular Type8SET (Set of Screws and Nuts)

402,330 VND

1 Piece(s) 4 Day(s) or more Regular Type8SST (Set of Stainless Steel Screws and Nuts)

904,898 VND

1 Piece(s) 4 Day(s) or more 2-Vertically-Connected Type6Not Provided

768,401 VND

1 Piece(s) 4 Day(s) or more 2-Vertically-Connected Type6SET (Set of Screws and Nuts)

781,831 VND

1 Piece(s) 4 Day(s) or more 2-Vertically-Connected Type6SST (Set of Stainless Steel Screws and Nuts)

1,007,908 VND

1 Piece(s) 4 Day(s) or more 2-Vertically-Connected Type8Not Provided

773,481 VND

1 Piece(s) 4 Day(s) or more 2-Vertically-Connected Type8SET (Set of Screws and Nuts)

795,026 VND

1 Piece(s) 4 Day(s) or more 2-Vertically-Connected Type8SST (Set of Stainless Steel Screws and Nuts)

Loading...Tải…

  1. 1

More Information


 

Basic InformationThông tin cơ bản

Selected Product Anchors Type Anchors for Aluminum Extrusions Material SPHC
Body Surface Treatment Chromate