(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Casters - Light Load - Wheel Material: Polypropylene
These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed or Swivel
- Mounting Height (mm.) : 50, 65 and 93
- Allowable Load (daN) : 20, 30 and 50
- Wheel Diameter (mm.) : 38, 50 and 75
- Wheel Width (mm.) : 17, 22 and 27
- Material:
Wheel - Urethane (Black) or Polypropylene (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CNROK50-U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49,460 VND | 1 Piece(s) | 11 Day(s) | Fixed Type | 65 | ~35.00 | Not Provided | 30 | [Urethane] Urethane (General) | 46 | 25 | 59 | 40 | 50 | 22 |
Loading...Tải…
Fitting Material | Steel | Load Category | Light Load | Bearing in Wheel | Not Provided |
---|
Please check the type/dimensions/specifications of the part CNROK50-U in the Casters - Light Load - Wheel Material: Polypropylene series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CNROK50-U trong chuỗi Casters - Light Load - Wheel Material: Polypropylene.
Part Number |
---|
CNROJ50-U |
CNROJ75-P |
CNROJ75-U |
CNROK75-P |
CNROK75-U |
CNROS38-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138,667 VND | 1 Piece(s) | Same day | Swivel Type | 65 | ~35.00 | Not Provided | 30 | [Urethane] Urethane (General) | 46 | 35 | 59 | 47 | 50 | 22 | ||
86,745 VND | 1 Piece(s) | 11 Day(s) | Swivel Type | 93 | 35.01~80.00 | Not Provided | 50 | [Others] Polypropylene | 55 | 42 | 70 | 58 | 75 | 27 | ||
173,281 VND | 1 Piece(s) | Same day | Swivel Type | 93 | 35.01~80.00 | Not Provided | 50 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | 75 | 27 | ||
89,782 VND | 1 Piece(s) | Available | 11 Day(s) | Fixed Type | 93 | 35.01~80.00 | Not Provided | 50 | [Others] Polypropylene | 55 | 28 | 70 | 47 | 75 | 27 | |
215,657 VND | 1 Piece(s) | Same day | Fixed Type | 93 | 35.01~80.00 | Not Provided | 50 | [Urethane] Urethane (General) | 55 | 28 | 70 | 47 | 75 | 27 | ||
67,978 VND | 1 Piece(s) | 11 Day(s) | Swivel Type | 50 | ~35.00 | Rotation Stopper | 20 | [Others] Polypropylene | 36 | 28 | 46 | 38 | 38 | 17 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy