(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature Sensors - Spade Crimp Terminal, K-Thermocouple

Temperature Sensors - Spade Crimp Terminal, K-Thermocouple
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      816,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a temperature sensor, spade terminal type. [Thermocouple Type]Type K thermocouple

 
Part Number
MSNY4
MSNY5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTerminal Size

816,200 VND

1 Piece(s) Available 4 Day(s) or more 104 (M4)

877,415 VND

1 Piece(s) Available 4 Day(s) or more 105(M5)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Measurement Object Temperature Sensor Type of Temperature Sensor Thermocouple Type of Thermocouple K Thermocouple
Temperature Measurement Contact Point Grounded Type Operating Environment Standard Operating Temperature Range(°C) 0::150
Number of Elements 1 Sheath, Protecting Tube Shape Spade Terminal Type Type of Terminal Y-Shaped Crimp Terminal
Lead Wire Length (F)(m) 2

MISUMI Unit Example related to this product